Cable Type | PVC Cable, Yellow, 24 AWG,Standard Materials |
---|---|
First End Connector Style | Female, Straight, LED-NPN |
First End Connector Type | Pico (M8) |
Number of Pins | 3-pin |
Second End Conductors | For SAP Table only |
Second End Termination Style | Straight, Male(Ext. Threads) |
Second End Termination Type | Y-Cable Male DC Micro (M12) |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 3.912 |
Lead Time | 29 |
Dimension Width | 14.605 |
Dimension Length | 17.602 |
Stock Status | NON_STOCKED |
Weight | 0.127 |
Weight Unit | KG |
Dimension Unit | CM |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Cable Type | PVC Cable, Yellow, 24 AWG,Standard Materials |
---|---|
First End Connector Style | Female, Straight, LED-NPN |
First End Connector Type | Pico (M8) |
Number of Pins | 3-pin |
Second End Conductors | For SAP Table only |
Second End Termination Style | Straight, Male(Ext. Threads) |
Second End Termination Type | Y-Cable Male DC Micro (M12) |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 3.912 |
Lead Time | 29 |
Dimension Width | 14.605 |
Dimension Length | 17.602 |
Stock Status | NON_STOCKED |
Weight | 0.127 |
Weight Unit | KG |
Dimension Unit | CM |
Documents
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.