Cable Type | PVC Cable, Yellow, 22 AWG,Standard Materials |
---|---|
First End Connector Style | Female, Rt Angle (Int Threads) |
First End Connector Type | DC Micro (M12) |
Number of Pins | 4-pin |
Second End Conductors | For SAP Table only |
Second End Termination Style | Straight, Male(Ext. Threads) |
Second End Termination Type | Y-Cable Male DC Micro (M12) |
Rated voltage | 250 |
---|---|
Rated current In | 4 |
Wiring | Individual power wiring |
Description | V-cable or Y-cable splitter |
Assembly rating | 250V @ 4A |
Cable rating | UL AWM style 2661 VW-1 105°C @ 300V, CSA AWM A/B I/II 80°C @ 300V FT1, UV oil and water resistant |
With shield connection | No |
---|---|
Cable length | 2000 |
Material core insulation | Polyvinyl chloride (PVC) |
Second end cable length | Same length as female end |
Special characteristic | Standard |
Second end termination style | Straight, male (external threads) |
Second end termination type | Y-cable male DC micro (M12) |
Product type feature | Standard- Epoxy coated Zinc for DC micro,AC micro, mini QD with 2-6 pin, Standard-Nickel plated Brass for pico, Standard-Aluminum with clear sealant for mini QD with 7-12 pin |
Material of contact surface | Gold |
Type of plug-in contact, inner side | Female (bus) |
First end connector type | DC micro (M12) |
Degree of protection (IP), mounted | IP69K |
---|---|
Operating temperature | -20 |
Number of pins | 4-pin |
Second end conductors | Same as first end |
Enclosure type rating | IP67, NEMA 6P, 1200 psi (8270 kPa) washdown, IP69K |
First end connector style | Female, right angle (internal threads) |
Cable type | Oil-resistant yellow PVC or TPE jacket, 22 AWG conductors, 300V |
Material | Coupling nut: Epoxy-coated Zinc, Molded oil-resistant PUR, Contact: Gold over Nickel-plated Brass |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 3.81 |
Lead Time | 28 |
Dimension Width | 15.189 |
Dimension Length | 15.9 |
Stock Status | NON_STOCKED |
Weight | 0.2 |
Weight Unit | KG |
Dimension Unit | CM |
Type | Resource | Publication |
---|---|---|
Technical Data | 889-td002_-en-p | 889-TD002 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Cable Type | PVC Cable, Yellow, 22 AWG,Standard Materials |
---|---|
First End Connector Style | Female, Rt Angle (Int Threads) |
First End Connector Type | DC Micro (M12) |
Number of Pins | 4-pin |
Second End Conductors | For SAP Table only |
Second End Termination Style | Straight, Male(Ext. Threads) |
Second End Termination Type | Y-Cable Male DC Micro (M12) |
Rated voltage | 250 |
---|---|
Rated current In | 4 |
Wiring | Individual power wiring |
Description | V-cable or Y-cable splitter |
Assembly rating | 250V @ 4A |
Cable rating | UL AWM style 2661 VW-1 105°C @ 300V, CSA AWM A/B I/II 80°C @ 300V FT1, UV oil and water resistant |
With shield connection | No |
---|---|
Cable length | 2000 |
Material core insulation | Polyvinyl chloride (PVC) |
Second end cable length | Same length as female end |
Special characteristic | Standard |
Second end termination style | Straight, male (external threads) |
Second end termination type | Y-cable male DC micro (M12) |
Product type feature | Standard- Epoxy coated Zinc for DC micro,AC micro, mini QD with 2-6 pin, Standard-Nickel plated Brass for pico, Standard-Aluminum with clear sealant for mini QD with 7-12 pin |
Material of contact surface | Gold |
Type of plug-in contact, inner side | Female (bus) |
First end connector type | DC micro (M12) |
Degree of protection (IP), mounted | IP69K |
---|---|
Operating temperature | -20 |
Number of pins | 4-pin |
Second end conductors | Same as first end |
Enclosure type rating | IP67, NEMA 6P, 1200 psi (8270 kPa) washdown, IP69K |
First end connector style | Female, right angle (internal threads) |
Cable type | Oil-resistant yellow PVC or TPE jacket, 22 AWG conductors, 300V |
Material | Coupling nut: Epoxy-coated Zinc, Molded oil-resistant PUR, Contact: Gold over Nickel-plated Brass |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 3.81 |
Lead Time | 28 |
Dimension Width | 15.189 |
Dimension Length | 15.9 |
Stock Status | NON_STOCKED |
Weight | 0.2 |
Weight Unit | KG |
Dimension Unit | CM |
Documents
889-td002_-en-p
Technical Data
889-TD002 |
Type | Resource | Publication |
---|---|---|
Technical Data | 889-td002_-en-p | 889-TD002 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Alternative Products
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.