Degree of protection (NEMA) | 4X |
---|---|
Loudness | 90 dBb |
Degree of protection (IP) | IP65 |
Frequency | Flashing LED, level-5 module: 2 Hz |
Design life rating | Steady or flashing LED: 30000...50000 hr |
Decibel rating | Piezo sounder: 90 dBa (potentiom adjustable down to 70 dBa), all dBa ratings are determined at a distance of 1 m (3.3 ft) from the sound module |
List of degrees of protection (NEMA) | 4, 4X, 13 |
Function acoustic | True |
---|---|
Rated operating voltage Ue | 120 V |
Voltage type for actuating | AC |
Current consumption, max | Steady or flashing LED per channel: 33mA @ 120V AC |
Operating voltage | 110V AC @ 50Hz (±10%), 120V AC @ 60Hz (±10%) |
Current consumption | Piezo sounder: 24mA @ 120V AC |
Network option | No network option |
Leakage current impact | All light and sound modules can absorb up to 3 mA of leakage current from solid-state outputs without module activation |
Housing color | Chrome |
---|---|
Optical signal type | Flash light |
Level-1 lens color | Clear |
Level-2 lens color | Green |
Level-3 lens color | Blue |
Level-4 lens color | Yellow |
Level-5 lens color | Red |
Mounting type | Wall mount |
Sound option | 90 dB piezo sounder, selectable continuous or pulsing 90 dBa max with volume adjust of -20 dB |
Function flashlight | True |
Flashing light | True |
Type of lamp | LED |
Acoustic signal device type | Piezo sounder |
Acoustic signal type | Pulse tone/continuous tone |
Operating temperature | -25 °C |
---|---|
Storage temperature | -25 °C |
Material | Lenses and base: Polycarbonate (94V-0), Cover: ABS, Rubber seals and gaskets: NBR 70 |
---|
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 9.144 |
Lead Time | 22 |
Dimension Width | 9.525 |
Dimension Length | 31.369 |
Stock Status | NON_STOCKED |
Weight | 0.531 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings | |
---|---|
2D Drawing (PDF) | Download (PDF) |
3D STEP Model (STP) | Download (ZIP) |
Product Drawing | Drawing (DXF) |
Drawings |
---|
2D Drawing (PDF) Download (PDF) |
3D STEP Model (STP) Download (ZIP) |
Product Drawing Drawing (DXF) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Technical Data | 855-td001_-en-p | 855-TD001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Degree of protection (NEMA) | 4X |
---|---|
Loudness | 90 dBb |
Degree of protection (IP) | IP65 |
Frequency | Flashing LED, level-5 module: 2 Hz |
Design life rating | Steady or flashing LED: 30000...50000 hr |
Decibel rating | Piezo sounder: 90 dBa (potentiom adjustable down to 70 dBa), all dBa ratings are determined at a distance of 1 m (3.3 ft) from the sound module |
List of degrees of protection (NEMA) | 4, 4X, 13 |
Function acoustic | True |
---|---|
Rated operating voltage Ue | 120 V |
Voltage type for actuating | AC |
Current consumption, max | Steady or flashing LED per channel: 33mA @ 120V AC |
Operating voltage | 110V AC @ 50Hz (±10%), 120V AC @ 60Hz (±10%) |
Current consumption | Piezo sounder: 24mA @ 120V AC |
Network option | No network option |
Leakage current impact | All light and sound modules can absorb up to 3 mA of leakage current from solid-state outputs without module activation |
Housing color | Chrome |
---|---|
Optical signal type | Flash light |
Level-1 lens color | Clear |
Level-2 lens color | Green |
Level-3 lens color | Blue |
Level-4 lens color | Yellow |
Level-5 lens color | Red |
Mounting type | Wall mount |
Sound option | 90 dB piezo sounder, selectable continuous or pulsing 90 dBa max with volume adjust of -20 dB |
Function flashlight | True |
Flashing light | True |
Type of lamp | LED |
Acoustic signal device type | Piezo sounder |
Acoustic signal type | Pulse tone/continuous tone |
Operating temperature | -25 °C |
---|---|
Storage temperature | -25 °C |
Material | Lenses and base: Polycarbonate (94V-0), Cover: ABS, Rubber seals and gaskets: NBR 70 |
---|
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 9.144 |
Lead Time | 22 |
Dimension Width | 9.525 |
Dimension Length | 31.369 |
Stock Status | NON_STOCKED |
Weight | 0.531 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings
Drawings | |
---|---|
2D Drawing (PDF) | Download (PDF) |
3D STEP Model (STP) | Download (ZIP) |
Product Drawing | Drawing (DXF) |
Drawings |
---|
2D Drawing (PDF) Download (PDF) |
3D STEP Model (STP) Download (ZIP) |
Product Drawing Drawing (DXF) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
Product Cutsheet
General
-- |
855-td001_-en-p
Technical Data
855-TD001 |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Technical Data | 855-td001_-en-p | 855-TD001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.