| Housing color |
Black
|
|---|---|
| Cap option |
No cap
|
| Base type |
Surface/1/2 in NPT conduit mount base
|
| Network connection option |
DeviceNet stranded wire connect with 2 m cable (It can only be used with 24V DC)
|
| Material |
DeviceNet base grommet: Neoprene®, DeviceNet cable jackets: CPR Chlorinated Polyethylene, DeviceNet cable connectors: Santoprene®, Bases: Polycarbonate
|
| Operating temperature |
-25 °C
|
|---|---|
| Storage temperature |
-40 °C
|
| Ingress rating |
UL Type 4/4X/13, IP65
|
| Shock |
5 module stack: 35 G
|
|---|---|
| Vibration |
5 module stack: 0.75 G
|
| Recommended terminal torque |
0.8 Nm
|
| Colour |
Black
|
| Wire size |
0.5 mm²
|
| Current consumption |
70mA @ 24V DC
|
|---|---|
| Communication rate options |
125K, 250K, 500K, Autobaud
|
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
| General | Publication |
|---|---|
| Product Cutsheet | -- |
| Installation Instructions | Publication |
|---|---|
| 855t-in002_-mu-e | 855T-IN002 |
| Technical Data | Publication |
|---|---|
| 855-td001_-en-p | 855-TD001 |
| User Manual | Publication |
|---|---|
| 855t-um001_-en-p | 855T-UM001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
- UKCA DOC
This product was certified with the above certifications as of {}. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
| Housing color |
Black
|
|---|---|
| Cap option |
No cap
|
| Base type |
Surface/1/2 in NPT conduit mount base
|
| Network connection option |
DeviceNet stranded wire connect with 2 m cable (It can only be used with 24V DC)
|
| Material |
DeviceNet base grommet: Neoprene®, DeviceNet cable jackets: CPR Chlorinated Polyethylene, DeviceNet cable connectors: Santoprene®, Bases: Polycarbonate
|
| Operating temperature |
-25 °C
|
|---|---|
| Storage temperature |
-40 °C
|
| Ingress rating |
UL Type 4/4X/13, IP65
|
| Shock |
5 module stack: 35 G
|
|---|---|
| Vibration |
5 module stack: 0.75 G
|
| Recommended terminal torque |
0.8 Nm
|
| Colour |
Black
|
| Wire size |
0.5 mm²
|
| Current consumption |
70mA @ 24V DC
|
|---|---|
| Communication rate options |
125K, 250K, 500K, Autobaud
|
Drawings
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
|
Product Cutsheet
General
-- |
|
855t-in002_-mu-e
Installation Instructions
855T-IN002 |
|
855-td001_-en-p
Technical Data
855-TD001 |
|
855t-um001_-en-p
User Manual
855T-UM001 |
| General | Publication |
|---|---|
| Product Cutsheet | -- |
| Installation Instructions | Publication |
| 855t-in002_-mu-e | 855T-IN002 |
| Technical Data | Publication |
| 855-td001_-en-p | 855-TD001 |
| User Manual | Publication |
| 855t-um001_-en-p | 855T-UM001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Certifications
- UKCA DOC
This product was certified with the above certifications as of {}. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Alternative Products
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading
Copyright ©2026 Rockwell Automation, Inc.