Length measuring insert | 25 mm |
---|---|
Shock | 50 G (1.76 oz) (IEC 60068-2-27, mechanical) |
Ingress rating | IP65 and IP67. The stated ingress protection (per IEC 60529) only applies when plugged in with mating connectors that have the appropriate ingress protection |
Vibration | Probe Length ≤150 mm (5.91 in): 6 G (0.21 oz) (IEC 60068-2-6, under resonance), Probe Length ≥250 mm (9.84 in): 2 G (0.07 oz) (IEC 60068-2-6, under resonance) |
Diameter measuring insert | 6 mm |
Ambient temperature | -20 °C |
---|---|
Temperature measuring range | -20 °C |
Storage temperature | -20 °C |
Reverse polarity protection | V+ vs. V- |
Power supply | 24V DC |
---|---|
Temperature range | 15 to 25 °C (59-77 °F) |
Humidity | 45...75 % r. h. |
Operating pressure | 150 bar (2175 psi) maximum, with high temperature model (compression fitting is included) 50 bar (725 psi) at 120 °C (248 °F) |
Atmospheric pressure | 950 mbar |
Nominal position | Process connection lower mount (LM) |
Process connection | G 1/4 BSPP male |
---|---|
Display type | Display/push button |
Current consumption | Switching outputs with: analog signal 4...20mA @ 70mA, without analog signal: 45 mA |
Element measurement | Pt1000, 2-wire, DIN EN 60751/Class A |
Application | Measurement and monitoring of set temperatures |
Connection type | 4 pin DC micro (M12) |
---|
Load | Analog signal 4...20 mA: ≤0.5 kΩ |
---|
Output type | IO-link™ - Version 1.1 (Pin 4). With the IO-link option, switching output OUT 1 is always PNP |
---|---|
Response time | T05 <5 s (per DIN EN 60751), T09 <10 s (per DIN EN 60751) |
Output voltage | Power supply -1 V |
Zero offset adjustment | Maximum 3% of span |
Service life | 100000000 switching cycles |
Rated output current | OUT 1 maximum 100 mA, OUT 2 maximum 250 mA |
Output threshold | OUT 1 and OUT 2 are individually adjustable |
Output mode | Selectable - normally open, normally closed, window, hysteresis |
Temperature error | (0.15 + 0.002 (t - 32)/1.8) for fahrenheit |
---|---|
Adjustment accuracy switching points | ≤ ±0.5% of span |
Switching output | ≤ ±0.8% of span ± temperature sensor error |
Analog signal | ≤ ±0.5% of span ± temperature sensor error |
Scaling analog signal | 0...25% of span, Full scale: 75...100% of span |
Display | ≤ ±0.8% of span ± temperature sensor error ±1 digit |
Keyboard material | TPE-E |
---|---|
Display window material | Polycarbonate |
Housing material | Stainless Steel 304 |
Temperature sensor material | Stainless Steel 316Ti |
Display head material | Personal computer + ABS-blend |
Overvoltage protection | 40V DC |
---|---|
Insulation voltage | 500V DC |
Short circuit protection | 4...20 mA, out 1/out 2 vs. V- |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 8.0 |
Lead Time | 35 |
Dimension Width | 11.0 |
Dimension Length | 27.0 |
Stock Status | NON_STOCKED |
Weight | 0.25 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings | |
---|---|
3D STEP Model (STP) | Download (ZIP) |
Product Drawing | Drawing (DWG) |
Drawings |
---|
3D STEP Model (STP) Download (ZIP) |
Product Drawing Drawing (DWG) |
Type | Resource | Publication |
---|---|---|
General | Product Specifications | -- |
General | Product Cutsheet | -- |
Installation Instructions | 837t-in002_-en-p | 837T-IN002 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Length measuring insert | 25 mm |
---|---|
Shock | 50 G (1.76 oz) (IEC 60068-2-27, mechanical) |
Ingress rating | IP65 and IP67. The stated ingress protection (per IEC 60529) only applies when plugged in with mating connectors that have the appropriate ingress protection |
Vibration | Probe Length ≤150 mm (5.91 in): 6 G (0.21 oz) (IEC 60068-2-6, under resonance), Probe Length ≥250 mm (9.84 in): 2 G (0.07 oz) (IEC 60068-2-6, under resonance) |
Diameter measuring insert | 6 mm |
Ambient temperature | -20 °C |
---|---|
Temperature measuring range | -20 °C |
Storage temperature | -20 °C |
Reverse polarity protection | V+ vs. V- |
Power supply | 24V DC |
---|---|
Temperature range | 15 to 25 °C (59-77 °F) |
Humidity | 45...75 % r. h. |
Operating pressure | 150 bar (2175 psi) maximum, with high temperature model (compression fitting is included) 50 bar (725 psi) at 120 °C (248 °F) |
Atmospheric pressure | 950 mbar |
Nominal position | Process connection lower mount (LM) |
Process connection | G 1/4 BSPP male |
---|---|
Display type | Display/push button |
Current consumption | Switching outputs with: analog signal 4...20mA @ 70mA, without analog signal: 45 mA |
Element measurement | Pt1000, 2-wire, DIN EN 60751/Class A |
Application | Measurement and monitoring of set temperatures |
Connection type | 4 pin DC micro (M12) |
---|
Load | Analog signal 4...20 mA: ≤0.5 kΩ |
---|
Output type | IO-link™ - Version 1.1 (Pin 4). With the IO-link option, switching output OUT 1 is always PNP |
---|---|
Response time | T05 <5 s (per DIN EN 60751), T09 <10 s (per DIN EN 60751) |
Output voltage | Power supply -1 V |
Zero offset adjustment | Maximum 3% of span |
Service life | 100000000 switching cycles |
Rated output current | OUT 1 maximum 100 mA, OUT 2 maximum 250 mA |
Output threshold | OUT 1 and OUT 2 are individually adjustable |
Output mode | Selectable - normally open, normally closed, window, hysteresis |
Temperature error | (0.15 + 0.002 (t - 32)/1.8) for fahrenheit |
---|---|
Adjustment accuracy switching points | ≤ ±0.5% of span |
Switching output | ≤ ±0.8% of span ± temperature sensor error |
Analog signal | ≤ ±0.5% of span ± temperature sensor error |
Scaling analog signal | 0...25% of span, Full scale: 75...100% of span |
Display | ≤ ±0.8% of span ± temperature sensor error ±1 digit |
Keyboard material | TPE-E |
---|---|
Display window material | Polycarbonate |
Housing material | Stainless Steel 304 |
Temperature sensor material | Stainless Steel 316Ti |
Display head material | Personal computer + ABS-blend |
Overvoltage protection | 40V DC |
---|---|
Insulation voltage | 500V DC |
Short circuit protection | 4...20 mA, out 1/out 2 vs. V- |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 8.0 |
Lead Time | 35 |
Dimension Width | 11.0 |
Dimension Length | 27.0 |
Stock Status | NON_STOCKED |
Weight | 0.25 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings
Drawings | |
---|---|
3D STEP Model (STP) | Download (ZIP) |
Product Drawing | Drawing (DWG) |
Drawings |
---|
3D STEP Model (STP) Download (ZIP) |
Product Drawing Drawing (DWG) |
Documents
Product Specifications
General
-- |
Product Cutsheet
General
-- |
837t-in002_-en-p
Installation Instructions
837T-IN002 |
Type | Resource | Publication |
---|---|---|
General | Product Specifications | -- |
General | Product Cutsheet | -- |
Installation Instructions | 837t-in002_-en-p | 837T-IN002 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.