Custom Trip or Reset Setting | Standard Trip/Reset Setting |
---|---|
Modifications | X121 - 5-Pin Mini Receptacle |
Explosion-proof | False |
---|---|
Style | Pressure control |
Enclosure type | Type 1, 4 & 13 industrial use |
Operator type | Piston without seal |
Actuator type | Piston without seal |
Suitable for water | True |
Suitable for oil | True |
Degree of protection (IP) | IP66 |
---|---|
Width | 88.9 mm |
Depth | 76.7 mm |
Height | 182 mm |
Occasional surge pressures, max | 10000 psi |
Adjustable differential | 75 psi |
Adjustable operating range | 70 to 1000 psi |
Pressure connection | 3/8 in. N.P.T.F. female pipe thread SAE 7/16-20 UNF-2B thread O-ring boss seal SAE 9/16-18 UNF-2B thread O-ring boss seal |
Electrical connection | Plug |
---|---|
Rated operational current, break | 720VA @ 72...120V AC |
Rated operational current, make | 7200VA @ 120...600V AC |
Pilot light | Red LED pilot light 24V DC |
Utilization category | IEC: AC-15, DC-13, NEMA: A600 |
Customization | Standard trip/reset settings (the maximum operating range and minimum differential will be factory set for the pressure control switch.) |
Contact block modification | S.P.D.T. 2-circuit contact block-standard |
Modification | 5 pin mini type receptacle, option wiring reference (J1 wiring) with pilot light wired across circuit 1-2 (pin 1 & 5). |
Operating temperature | -22 °F |
---|---|
Storage temperature | -22 °F |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 430.276 |
Lead Time | 64 |
Dimension Width | 2.54 |
Dimension Length | 2.54 |
Stock Status | NON_STOCKED |
Weight | 1.506 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings | |
---|---|
3D STEP Model (STP) | Download (ZIP) |
Drawings |
---|
3D STEP Model (STP) Download (ZIP) |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
General | Repair Parts List | -- |
General | Enclosure Dimensions | -- |
General | Technical Data | -- |
Technical Data | 836-td001_-en-p | 836-TD001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Custom Trip or Reset Setting | Standard Trip/Reset Setting |
---|---|
Modifications | X121 - 5-Pin Mini Receptacle |
Explosion-proof | False |
---|---|
Style | Pressure control |
Enclosure type | Type 1, 4 & 13 industrial use |
Operator type | Piston without seal |
Actuator type | Piston without seal |
Suitable for water | True |
Suitable for oil | True |
Degree of protection (IP) | IP66 |
---|---|
Width | 88.9 mm |
Depth | 76.7 mm |
Height | 182 mm |
Occasional surge pressures, max | 10000 psi |
Adjustable differential | 75 psi |
Adjustable operating range | 70 to 1000 psi |
Pressure connection | 3/8 in. N.P.T.F. female pipe thread SAE 7/16-20 UNF-2B thread O-ring boss seal SAE 9/16-18 UNF-2B thread O-ring boss seal |
Electrical connection | Plug |
---|---|
Rated operational current, break | 720VA @ 72...120V AC |
Rated operational current, make | 7200VA @ 120...600V AC |
Pilot light | Red LED pilot light 24V DC |
Utilization category | IEC: AC-15, DC-13, NEMA: A600 |
Customization | Standard trip/reset settings (the maximum operating range and minimum differential will be factory set for the pressure control switch.) |
Contact block modification | S.P.D.T. 2-circuit contact block-standard |
Modification | 5 pin mini type receptacle, option wiring reference (J1 wiring) with pilot light wired across circuit 1-2 (pin 1 & 5). |
Operating temperature | -22 °F |
---|---|
Storage temperature | -22 °F |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 430.276 |
Lead Time | 64 |
Dimension Width | 2.54 |
Dimension Length | 2.54 |
Stock Status | NON_STOCKED |
Weight | 1.506 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings
Drawings | |
---|---|
3D STEP Model (STP) | Download (ZIP) |
Drawings |
---|
3D STEP Model (STP) Download (ZIP) |
Documents
Product Cutsheet
General
-- |
Repair Parts List
General
-- |
Enclosure Dimensions
General
-- |
Technical Data
General
-- |
836-td001_-en-p
Technical Data
836-TD001 |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
General | Repair Parts List | -- |
General | Enclosure Dimensions | -- |
General | Technical Data | -- |
Technical Data | 836-td001_-en-p | 836-TD001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Accessories
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.