With display | False |
---|---|
Readable | False |
Housing material | Stainless steel |
Position, nom | As required |
Suitable for gases | True |
Suitable for water | True |
Suitable for steam | True |
Suitable for air | True |
Measuring element | Piezo |
Sensor model | Standard |
Connection type | 4 pin DC micro (M12) |
Min. medium temperature (continuous) | -30 °C |
---|---|
Output signal | 4 - 20 mA |
Power supply | 8...30V DC |
Lower pressure range | 0 psi |
Reverse polarity protection | Analog + vs. Analog - |
Output type | 4...20 mA analog only |
Long term drift | ≤ ±0.1% of span |
Load | ≤power supply -8V/0.02 A |
Non-linearity | ≤ ±0.5% of span |
Settling time | Analog signal: 3 ms |
Current consumption | Signal current, max 25 mA (total) |
With temperature sensor | False |
Max. medium temperature (continuous) | 100 °C |
Switch on time | <15 ms |
Signal noise | ≤± 0.3% of span |
Short circuit resistance | Analog + vs. Analog - |
Analog signal | ≤±1% of span, including non-linearity, hysteresis, zero offset, and end value deviation (corresponds to measured error per IEC 61298-2), calibrated in vertical mounting position with process connection facing downwards. |
Degree of protection (IP) | IP67 |
---|---|
Upper pressure range | 100 psi |
Pressure type | Gauge |
Thread size | G 0.5 B |
Service life | 10 mon load cycles |
Shock | 500 g (IEC 60068-2-27, mechanical) |
mBar models range of measure | Non-repeatability: ≤0.1 bar ≤0.2% span ≤0.1% of span |
Operating environment | IP67 - M12x1 4 pin, IEC 60529 |
Range of measure | ≤0.1 bar: ≤± -0.5% of span, ≤0.4 bar: ≤± -0.2% of span, >0.4 bar: ≤± -0.1% of span |
Operating temperature | 15 °F |
---|---|
Storage temperature | -40 °F |
Atmospheric pressure | 860 mbar |
Ambient temperature | G 0.5 in: -30...100 °C |
Temperature error | At 0...80 °C in rate temperature range:Typical: 1.0% of span Maximum: 2.5% of span |
Vacuum resistance | 10 mbar |
Humidity | 45...75 % r. h. |
Vibration | 10 G (0.35 oz) (IEC 60068-2-6, under resonance) |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 5.2 |
Lead Time | 31 |
Dimension Width | 9.4 |
Dimension Length | 17.0 |
Stock Status | NON_STOCKED |
Weight | 0.2 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings | |
---|---|
Product Drawing | Drawing (DWG) |
Drawings |
---|
Product Drawing Drawing (DWG) |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Installation Instructions | 836p-in001_-en-p | 836P-IN001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
With display | False |
---|---|
Readable | False |
Housing material | Stainless steel |
Position, nom | As required |
Suitable for gases | True |
Suitable for water | True |
Suitable for steam | True |
Suitable for air | True |
Measuring element | Piezo |
Sensor model | Standard |
Connection type | 4 pin DC micro (M12) |
Min. medium temperature (continuous) | -30 °C |
---|---|
Output signal | 4 - 20 mA |
Power supply | 8...30V DC |
Lower pressure range | 0 psi |
Reverse polarity protection | Analog + vs. Analog - |
Output type | 4...20 mA analog only |
Long term drift | ≤ ±0.1% of span |
Load | ≤power supply -8V/0.02 A |
Non-linearity | ≤ ±0.5% of span |
Settling time | Analog signal: 3 ms |
Current consumption | Signal current, max 25 mA (total) |
With temperature sensor | False |
Max. medium temperature (continuous) | 100 °C |
Switch on time | <15 ms |
Signal noise | ≤± 0.3% of span |
Short circuit resistance | Analog + vs. Analog - |
Analog signal | ≤±1% of span, including non-linearity, hysteresis, zero offset, and end value deviation (corresponds to measured error per IEC 61298-2), calibrated in vertical mounting position with process connection facing downwards. |
Degree of protection (IP) | IP67 |
---|---|
Upper pressure range | 100 psi |
Pressure type | Gauge |
Thread size | G 0.5 B |
Service life | 10 mon load cycles |
Shock | 500 g (IEC 60068-2-27, mechanical) |
mBar models range of measure | Non-repeatability: ≤0.1 bar ≤0.2% span ≤0.1% of span |
Operating environment | IP67 - M12x1 4 pin, IEC 60529 |
Range of measure | ≤0.1 bar: ≤± -0.5% of span, ≤0.4 bar: ≤± -0.2% of span, >0.4 bar: ≤± -0.1% of span |
Operating temperature | 15 °F |
---|---|
Storage temperature | -40 °F |
Atmospheric pressure | 860 mbar |
Ambient temperature | G 0.5 in: -30...100 °C |
Temperature error | At 0...80 °C in rate temperature range:Typical: 1.0% of span Maximum: 2.5% of span |
Vacuum resistance | 10 mbar |
Humidity | 45...75 % r. h. |
Vibration | 10 G (0.35 oz) (IEC 60068-2-6, under resonance) |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 5.2 |
Lead Time | 31 |
Dimension Width | 9.4 |
Dimension Length | 17.0 |
Stock Status | NON_STOCKED |
Weight | 0.2 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings
Drawings | |
---|---|
Product Drawing | Drawing (DWG) |
Drawings |
---|
Product Drawing Drawing (DWG) |
Documents
Product Cutsheet
General
-- |
836p-in001_-en-p
Installation Instructions
836P-IN001 |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Installation Instructions | 836p-in001_-en-p | 836P-IN001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Accessories
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.