With display | True |
---|---|
Readable | True |
Housing material | Stainless steel |
Position, nom | Process connection lower mount (LM) |
Suitable for gases | True |
Suitable for water | True |
Suitable for steam | True |
Suitable for air | True |
Measuring element | Piezo |
Sensor model | Standard |
Connection type | 4 pin DC micro (M12) |
Display | ≤±1% of span ±1 digit |
Material | Wetted parts: process connection: Stainless Steel 316 L, pressure sensing elements: <9.8 bar: Stainless Steel 316 L, ≥9.8 bar: Stainless Steel 13-8 PH, non-wetted parts: housing: Stainless steel 304, keyboard: TPE-E, display window: Polycarbonate, display |
Degree of protection (IP) | IP67 |
---|---|
Upper pressure range | 300 psi |
Pressure type | Gauge |
Thread size | G 1/4 BSPP |
Service life | 100000000 switching cycles |
Shock | 50 G (1.76 oz) (IEC 60068-2-27, mechanical) |
Ingress rating | IP65 and IP67. The stated ingress protection (per IEC 60529) only applies when plugged in with mating connectors that have the appropriate ingress protection |
Zero offset adjustment | Maximum 3% of span |
Output signal | 4 - 20 mA |
---|---|
Power supply | 15…35V DC |
Lower pressure range | -14.5 psi |
Reverse polarity protection | V+ vs. V- |
Output type | 1xPNP, 1x analog IO-link |
Long term drift | ≤±0.2% of span (IEC 61298-2) |
Load | Analog signal 4...20 mA: ≤0.5 kΩ |
Non-linearity | ≤±0.5% of span (BFSL, IEC 61298-2) |
Settling time | Switching output : 20 ms with IO-link |
Current consumption | With IO-Link: maximum 450 mA including switching current |
With temperature sensor | False |
Cycle time, min | 3 ms |
Data storage support | True |
Overvoltage protection | 40V DC |
Insulation voltage | 500V DC |
IO-link protocol | Version 1.1 |
Output voltage | Power supply -1 V |
Rate | COM2 (38.4 k Baud) |
Process data length | 16 bit (frame 2.2) |
Short circuit protection | 4...20 mA, Out 1/Out 2 vs. V- |
Output threshold | OUT 1 and OUT 2 are individually adjustable |
Rated output current | With IO-link : OUT1 maximum 100 mA, OUT2 maximum 250 mA |
Output mode | Selectable - normally open, normally closed, window, hysteresis |
Switching output | Switch point accuracy: ≤±1% of span, adjustment accuracy: ≤±0.5% of span |
Operating temperature | 15 °F |
---|---|
Storage temperature | -20 °F |
Atmospheric pressure | 950 mbar |
Ambient temperature | -20 to 80 °C (-4 to 176 °F) |
Temperature error | In rate temperature range: typical: ≤±1% of span, maximum: ≤±2.5% of span |
Media | -20 °C |
Humidity | 45...75 % r. h. |
Vibration | 10 G (0.35 oz) (IEC 60068-2-6, under resonance) |
Overpressure limit | 2 times. 1.7 times for the relative pressure measuring ranges 16 psi, 1000 psi, and 1500 psi |
Temperature coefficient | In rated temperature range: mean TC zero point: ≤±0.2% of span/10 K (typical), mean TC span: ≤±0.1% of span/10 K (typical) |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 5.207 |
Lead Time | 31 |
Dimension Width | 9.144 |
Dimension Length | 17.145 |
Stock Status | NON_STOCKED |
Weight | 0.274 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings | |
---|---|
3D STEP Model (STP) | Download (ZIP) |
Product Drawing | Drawing (DWG) |
Drawings |
---|
3D STEP Model (STP) Download (ZIP) |
Product Drawing Drawing (DWG) |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Installation Instructions | 836p-in001_-en-p | 836P-IN001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
With display | True |
---|---|
Readable | True |
Housing material | Stainless steel |
Position, nom | Process connection lower mount (LM) |
Suitable for gases | True |
Suitable for water | True |
Suitable for steam | True |
Suitable for air | True |
Measuring element | Piezo |
Sensor model | Standard |
Connection type | 4 pin DC micro (M12) |
Display | ≤±1% of span ±1 digit |
Material | Wetted parts: process connection: Stainless Steel 316 L, pressure sensing elements: <9.8 bar: Stainless Steel 316 L, ≥9.8 bar: Stainless Steel 13-8 PH, non-wetted parts: housing: Stainless steel 304, keyboard: TPE-E, display window: Polycarbonate, display |
Degree of protection (IP) | IP67 |
---|---|
Upper pressure range | 300 psi |
Pressure type | Gauge |
Thread size | G 1/4 BSPP |
Service life | 100000000 switching cycles |
Shock | 50 G (1.76 oz) (IEC 60068-2-27, mechanical) |
Ingress rating | IP65 and IP67. The stated ingress protection (per IEC 60529) only applies when plugged in with mating connectors that have the appropriate ingress protection |
Zero offset adjustment | Maximum 3% of span |
Output signal | 4 - 20 mA |
---|---|
Power supply | 15…35V DC |
Lower pressure range | -14.5 psi |
Reverse polarity protection | V+ vs. V- |
Output type | 1xPNP, 1x analog IO-link |
Long term drift | ≤±0.2% of span (IEC 61298-2) |
Load | Analog signal 4...20 mA: ≤0.5 kΩ |
Non-linearity | ≤±0.5% of span (BFSL, IEC 61298-2) |
Settling time | Switching output : 20 ms with IO-link |
Current consumption | With IO-Link: maximum 450 mA including switching current |
With temperature sensor | False |
Cycle time, min | 3 ms |
Data storage support | True |
Overvoltage protection | 40V DC |
Insulation voltage | 500V DC |
IO-link protocol | Version 1.1 |
Output voltage | Power supply -1 V |
Rate | COM2 (38.4 k Baud) |
Process data length | 16 bit (frame 2.2) |
Short circuit protection | 4...20 mA, Out 1/Out 2 vs. V- |
Output threshold | OUT 1 and OUT 2 are individually adjustable |
Rated output current | With IO-link : OUT1 maximum 100 mA, OUT2 maximum 250 mA |
Output mode | Selectable - normally open, normally closed, window, hysteresis |
Switching output | Switch point accuracy: ≤±1% of span, adjustment accuracy: ≤±0.5% of span |
Operating temperature | 15 °F |
---|---|
Storage temperature | -20 °F |
Atmospheric pressure | 950 mbar |
Ambient temperature | -20 to 80 °C (-4 to 176 °F) |
Temperature error | In rate temperature range: typical: ≤±1% of span, maximum: ≤±2.5% of span |
Media | -20 °C |
Humidity | 45...75 % r. h. |
Vibration | 10 G (0.35 oz) (IEC 60068-2-6, under resonance) |
Overpressure limit | 2 times. 1.7 times for the relative pressure measuring ranges 16 psi, 1000 psi, and 1500 psi |
Temperature coefficient | In rated temperature range: mean TC zero point: ≤±0.2% of span/10 K (typical), mean TC span: ≤±0.1% of span/10 K (typical) |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 5.207 |
Lead Time | 31 |
Dimension Width | 9.144 |
Dimension Length | 17.145 |
Stock Status | NON_STOCKED |
Weight | 0.274 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings
Drawings | |
---|---|
3D STEP Model (STP) | Download (ZIP) |
Product Drawing | Drawing (DWG) |
Drawings |
---|
3D STEP Model (STP) Download (ZIP) |
Product Drawing Drawing (DWG) |
Documents
Product Cutsheet
General
-- |
836p-in001_-en-p
Installation Instructions
836P-IN001 |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Installation Instructions | 836p-in001_-en-p | 836P-IN001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Accessories
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.