Maximum Shaft Speed (RPM) | 2000 None |
---|---|
Speed Range | 50 to 1000 RPM |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 17.094 |
Lead Time | 5 |
Dimension Width | 16.612 |
Dimension Length | 17.094 |
Stock Status | STOCKED |
Weight | 2.195 |
Weight Unit | KG |
Dimension Unit | CM |
Type | Resource | Publication |
---|---|---|
General | Instructions for Use | -- |
General | Repair Parts | -- |
General | Product Cutsheet | -- |
General | Dimensions | -- |
Technical Data | 836-td001_-en-p | 836-TD001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Maximum Shaft Speed (RPM) | 2000 None |
---|---|
Speed Range | 50 to 1000 RPM |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 17.094 |
Lead Time | 5 |
Dimension Width | 16.612 |
Dimension Length | 17.094 |
Stock Status | STOCKED |
Weight | 2.195 |
Weight Unit | KG |
Dimension Unit | CM |
Documents
Instructions for Use
General
-- |
Repair Parts
General
-- |
Product Cutsheet
General
-- |
Dimensions
General
-- |
836-td001_-en-p
Technical Data
836-TD001 |
Type | Resource | Publication |
---|---|---|
General | Instructions for Use | -- |
General | Repair Parts | -- |
General | Product Cutsheet | -- |
General | Dimensions | -- |
Technical Data | 836-td001_-en-p | 836-TD001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Accessories
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.