Actuator | Rotary Lever Arm |
---|---|
Body Material | Metal |
Cable Length | Non-Plug-In Time Delay |
Contact Operation | Snap Acting,Standard Contacts |
High Temperature Limit | -18C,54C |
Roller Diameter | 0.75" |
Roller Material | Steel |
Roller Width | 0.25" |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 7.493 |
Lead Time | 19 |
Dimension Width | 5.588 |
Dimension Length | 13.995 |
Stock Status | NON_STOCKED |
Weight | 0.735 |
Weight Unit | KG |
Dimension Unit | CM |
Type | Resource | Publication |
---|---|---|
Technical Data | limit-td001_-en-p | LIMIT-TD001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Actuator | Rotary Lever Arm |
---|---|
Body Material | Metal |
Cable Length | Non-Plug-In Time Delay |
Contact Operation | Snap Acting,Standard Contacts |
High Temperature Limit | -18C,54C |
Roller Diameter | 0.75" |
Roller Material | Steel |
Roller Width | 0.25" |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 7.493 |
Lead Time | 19 |
Dimension Width | 5.588 |
Dimension Length | 13.995 |
Stock Status | NON_STOCKED |
Weight | 0.735 |
Weight Unit | KG |
Dimension Unit | CM |
Documents
limit-td001_-en-p
Technical Data
LIMIT-TD001 |
Type | Resource | Publication |
---|---|---|
Technical Data | limit-td001_-en-p | LIMIT-TD001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Alternative Products
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.