Loading
View all 800T/H Operators
Print
Share
QR code
JSON
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
2019_AB_Logo
Preferred
800t-a2ay

30 mm Momentary Push-Button 800T PB

Serial #:
This product has not been verified. Please register your product to confirm authenticity.
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
2019_AB_Logo
Lifecycle status: Active
Lifecycle status: Active
Description
30.5mm Type 4/13 Mom. Contact PB, Non-Illum., Black, Flush Hd, 1 N.O. - 1 N.C. Stackable Sealed Switch
  • Add to BOM
  • Get support
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Overview
Technical Specifications
Electrical
Mechanical
Environmental
Construction
Drawings
Documents
Accessories
Alternative Products
Technotes
Unique Product Identifier
800t-a2ay
UPC
611320722949
Estimated Lead Time
5 days
Country of Origin
Japan
Suitable for illumination
False
Operator cap/button shape
Round
Operator cap/button material
Plastic
Contact block thermal current rating
2.5 A
Contact block utilization category (AC)
C300, AC-15
Contact block utilization category (DC)
Q150, DC-13
Contact block operational voltage, max
300V AC @ 150V DC
Operator cap type
Flush head
Hole diameter
30.5 mm
Type of electric connection
Screw connection
Terminations with finger safe covers
False
Contact block electrical design life (cycles, at max. load)
1000000
Operator mechanical design life (cycles, min.)
1.0E7
Operator cap color
Black
Operator cap/button size
30 mm
Enclosure compatibility (NEMA type)
1, 4, 12, 13
Operator function
Momentary contact
Contact block termination tightening torque
6 - 8 in-lb / 0.7 - 0.9 N-m
Operator type
Push button
Operator special function
N/A
Contact block configuration
1 NO, 1 NC, stackable sealed switch contact block (800T-XAY)
Shock
25 G (contact fragility)/100 G (no damage)
Vibration
10 G maximum
Contact block termination wire range
14 - 18 AWG (x2)
Humidity
50 %
Operating temperature
-25 °C
Hazardous location rating
Class I, Div. 2
Storage temperature
-40 °C
Operator construction/material
Metal
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
General Publication
Product Cutsheet --
Technical Document 800-TD009
Repair Parts List --
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Items Per Page:
1-1 of 1
Items Per Page:
1-1 of 1
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Overview
Unique Product Identifier
800t-a2ay
UPC
611320722949
Estimated Lead Time
5 days
Country of Origin
Japan
Technical Specifications
Suitable for illumination
False
Operator cap/button shape
Round
Operator cap/button material
Plastic
Contact block thermal current rating
2.5 A
Contact block utilization category (AC)
C300, AC-15
Contact block utilization category (DC)
Q150, DC-13
Contact block operational voltage, max
300V AC @ 150V DC
Operator cap type
Flush head
Hole diameter
30.5 mm
Type of electric connection
Screw connection
Terminations with finger safe covers
False
Contact block electrical design life (cycles, at max. load)
1000000
Operator mechanical design life (cycles, min.)
1.0E7
Operator cap color
Black
Operator cap/button size
30 mm
Enclosure compatibility (NEMA type)
1, 4, 12, 13
Operator function
Momentary contact
Contact block termination tightening torque
6 - 8 in-lb / 0.7 - 0.9 N-m
Operator type
Push button
Operator special function
N/A
Contact block configuration
1 NO, 1 NC, stackable sealed switch contact block (800T-XAY)
Shock
25 G (contact fragility)/100 G (no damage)
Vibration
10 G maximum
Contact block termination wire range
14 - 18 AWG (x2)
Humidity
50 %
Operating temperature
-25 °C
Hazardous location rating
Class I, Div. 2
Storage temperature
-40 °C
Operator construction/material
Metal
Drawings
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
Product Cutsheet General
--
Technical Document General
800-TD009
Repair Parts List General
--
General Publication
Product Cutsheet --
Technical Document 800-TD009
Repair Parts List --
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Accessories
Items Per Page:
1-1 of 1
Alternative Products
Items Per Page:
1-1 of 1
Technotes
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
30 mm Momentary Push-Button 800T PB
CloseClose
800t-a2ay
Close
Print
Phone:
Call
Rockwell Automation Home
Copyright ©2026 Rockwell Automation, Inc.
Environmental compliance inquiry
All fields with * are required.
This field is required
This field is required
This field is required
This field is required
This field is required
This field is required
Your inquiry has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
There was an error submitting your inquiry.
Please try again.
Sign in to your Rockwell Automation account to submit a repair documentation request.
Sign In
Request repair documentation
All fields with * are required for processing your request.
Please enter your business email address
This field is required
This field is required
This field is required
This field is required
Documentation of liability insurance is required for anyone who is requesting documentation for product repairs.
UploadUpload
Please upload documentation of liability insurance.*
1 file selected
CloseClose
File size is too large. Must be less than 5 MB.
Accepted file types: zip, pdf; Maximum size: 5 MB.
This field is required
Right to Repair Terms and Conditions
Rockwell Automation is making, parts, and service documentation available at your request in compliance with applicable right to repair laws and regulations. By signing below, you are agreeing to the following terms and conditions of your purchase of Rockwell Automation genuine repair parts for repair of a Rockwell Automation product. As used below, “Self Service Repair Parts” means genuine Rockwell Automation parts (components of Rockwell Automation products) purchased from Rockwell Automation for installation in a Rockwell Automation product as part of a Self Service Repair. Self Service Repair Parts may be new or previously used genuine Rockwell Automation parts that have been tested and passed Rockwell Automation functional requirements. “Self Service Repair Tools” means equipment and related materials purchased for the purpose of performing repairs.
This field is required
Your request has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Products
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose