View all 800T/H Operators
800t-16jg2kb7ax
30mm Selector Switch 800T PB
Serial #:
This product has not been verified. Please register your product to confirm authenticity.
Lifecycle status:
Active
Lifecycle status:
Active
Technical Specifications
General
Mechanical
Electrical
Construction
Environmental
Drawings
Documents
Certifications
Accessories
Alternative Products
Technotes
| Type |
30mm Selector Switch
|
|---|
| Number of switch positions |
3
|
|---|---|
| Hole diameter |
30.5 mm
|
| Type of electric connection |
Screw connection
|
| Operator mechanical design life (cycles, min.) |
200000
|
| Enclosure compatibility (NEMA type) |
1, 4, 12, 13
|
| Illumination module termination tightening torque |
6 - 8 in-lb / 0.7 - 0.9 N-m
|
| Illumination module termination wire range |
14 - 18 AWG (x2)
|
| Operator type |
Selector switch
|
| Contact block termination tightening torque |
Custom configuration - consult factory
|
| Contact block electrical design life (cycles, at max. load) |
Custom configuration - consult factory
|
| Operator function |
Maintained
|
| Shock |
25 G (contact fragility)/100 G (no damage)
|
| Vibration |
Custom configuration - consult factory
|
| Contact block termination wire range |
Custom configuration - consult factory
|
| Suitable for illumination |
True
|
|---|---|
| Illumination lamp type |
Incandescent
|
| Illumination module type |
Transformer
|
| Illumination module input voltage |
120V AC @ 50/60Hz
|
| Contact block thermal current rating |
Custom configuration - consult factory
|
| Contact block utilization category (AC) |
Custom configuration - consult factory
|
| Contact block utilization category (DC) |
Custom configuration - consult factory
|
| Contact block operational voltage, max |
Custom configuration - consult factory
|
| Position 2 contact block |
No block this position
|
| Position 1 contact block |
1-NO 1-NC standard contacts
|
| Terminations with finger safe covers |
False
|
|---|---|
| Operator cap/button material |
Plastic
|
| Operator construction/material |
Metal
|
| Operator cap type |
Standard knob
|
| Operator cam code |
KB7
|
| Operator cap color |
Green
|
| Operating temperature |
-25 °C
|
|---|---|
| Hazardous location rating |
Custom configuration - consult factory
|
| Humidity |
50 %
|
| Storage temperature |
-40 °C
|
| Drawings | |
|---|---|
| 3D STEP Model (STP) | Download (ZIP) |
| Drawings |
|---|
| 3D STEP Model (STP) Download (ZIP) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
| General | Publication |
|---|---|
| Product Cutsheet | -- |
| Selection Guide | 800T-BR012 |
| Specification | 800-TD009 |
| Push my Buttons Podcast | -- |
| Repair Parts List | -- |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
- Eurasion Economic Community
- American Bureau of Shippin
This product was certified with the above certifications as of {}. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Items Per Page:
Items Per Page:
| Technotes |
|---|
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
| Type |
30mm Selector Switch
|
|---|
| Number of switch positions |
3
|
|---|---|
| Hole diameter |
30.5 mm
|
| Type of electric connection |
Screw connection
|
| Operator mechanical design life (cycles, min.) |
200000
|
| Enclosure compatibility (NEMA type) |
1, 4, 12, 13
|
| Illumination module termination tightening torque |
6 - 8 in-lb / 0.7 - 0.9 N-m
|
| Illumination module termination wire range |
14 - 18 AWG (x2)
|
| Operator type |
Selector switch
|
| Contact block termination tightening torque |
Custom configuration - consult factory
|
| Contact block electrical design life (cycles, at max. load) |
Custom configuration - consult factory
|
| Operator function |
Maintained
|
| Shock |
25 G (contact fragility)/100 G (no damage)
|
| Vibration |
Custom configuration - consult factory
|
| Contact block termination wire range |
Custom configuration - consult factory
|
| Suitable for illumination |
True
|
|---|---|
| Illumination lamp type |
Incandescent
|
| Illumination module type |
Transformer
|
| Illumination module input voltage |
120V AC @ 50/60Hz
|
| Contact block thermal current rating |
Custom configuration - consult factory
|
| Contact block utilization category (AC) |
Custom configuration - consult factory
|
| Contact block utilization category (DC) |
Custom configuration - consult factory
|
| Contact block operational voltage, max |
Custom configuration - consult factory
|
| Position 2 contact block |
No block this position
|
| Position 1 contact block |
1-NO 1-NC standard contacts
|
| Terminations with finger safe covers |
False
|
|---|---|
| Operator cap/button material |
Plastic
|
| Operator construction/material |
Metal
|
| Operator cap type |
Standard knob
|
| Operator cam code |
KB7
|
| Operator cap color |
Green
|
| Operating temperature |
-25 °C
|
|---|---|
| Hazardous location rating |
Custom configuration - consult factory
|
| Humidity |
50 %
|
| Storage temperature |
-40 °C
|
Drawings
| Drawings | |
|---|---|
| 3D STEP Model (STP) | Download (ZIP) |
| Drawings |
|---|
| 3D STEP Model (STP) Download (ZIP) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
|
Product Cutsheet
General
-- |
|
Selection Guide
General
800T-BR012 |
|
Specification
General
800-TD009 |
|
Push my Buttons Podcast
General
-- |
|
Repair Parts List
General
-- |
| General | Publication |
|---|---|
| Product Cutsheet | -- |
| Selection Guide | 800T-BR012 |
| Specification | 800-TD009 |
| Push my Buttons Podcast | -- |
| Repair Parts List | -- |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Certifications
- Eurasion Economic Community
- American Bureau of Shippin
This product was certified with the above certifications as of {}. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Accessories
Items Per Page:
Alternative Products
Items Per Page:
Technotes
| Technotes |
|---|
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
30mm Selector Switch 800T PB
800t-16jg2kb7ax
Close
Print
Copyright ©2026 Rockwell Automation, Inc.