Hole diameter | 30.5 mm |
---|---|
Terminations with finger safe covers | Yes |
Suitable for illumination | No |
Operator mechanical design life (cycles, min.) | 250000 |
Operator special function | Twist release |
Enclosure compatibility (NEMA type) | 1, 4, 12, 13 |
Operator cap text/symbol | E-stop |
Operator cap type | Jumbo mushroom head |
Operator construction/material | Metal |
Operator type | Emergency stop push button |
Operator function | 2-Position maintained |
Vibration | 10 G maximum |
Contact block configuration | 1-NO 1-NC standard contacts |
Contact block termination wire range | 14 - 18 AWG (x2) |
Contact block termination tightening torque | 6 - 8 in-lb / 0.7 - 0.9 N-m |
Shock | 25 G (contact fragility)/100 G (no damage) |
Contact block electrical design life (cycles, at max. load) | 1000000 |
Operator mechanism | Trigger-action |
Operator cap/button size | 60 |
---|---|
Operator cap/button material | Plastic |
Latch material | Plastic / metal |
Operator cap color | Red |
Termination style | Screw |
Operator cap/button shape | Round |
Operating temperature | -25 |
---|---|
Hazardous location rating | No |
Humidity | 50 % |
Storage temperature | -40 |
Certifications | ABS, CCC, CE, CSA, EAC, GOST, UL |
---|
Contact block thermal current rating | 10 A |
---|---|
Contact block utilization category (AC) | A600, AC-15 |
Contact block utilization category (DC) | Q600, DC-13 |
Contact block operational voltage, max | 600V AC @ 600V DC |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 6.35 |
Lead Time | 15 |
Dimension Width | 8.382 |
Dimension Length | 11.176 |
Stock Status | NON_STOCKED |
Weight | 0.231 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings | |
---|---|
3D STEP Model (STP) | Download (ZIP) |
Drawings |
---|
3D STEP Model (STP) Download (ZIP) |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
General | Selection Guide | 800T-BR012 |
General | Specification | 800-TD009 |
General | Push my Buttons Podcast | -- |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Hole diameter | 30.5 mm |
---|---|
Terminations with finger safe covers | Yes |
Suitable for illumination | No |
Operator mechanical design life (cycles, min.) | 250000 |
Operator special function | Twist release |
Enclosure compatibility (NEMA type) | 1, 4, 12, 13 |
Operator cap text/symbol | E-stop |
Operator cap type | Jumbo mushroom head |
Operator construction/material | Metal |
Operator type | Emergency stop push button |
Operator function | 2-Position maintained |
Vibration | 10 G maximum |
Contact block configuration | 1-NO 1-NC standard contacts |
Contact block termination wire range | 14 - 18 AWG (x2) |
Contact block termination tightening torque | 6 - 8 in-lb / 0.7 - 0.9 N-m |
Shock | 25 G (contact fragility)/100 G (no damage) |
Contact block electrical design life (cycles, at max. load) | 1000000 |
Operator mechanism | Trigger-action |
Operator cap/button size | 60 |
---|---|
Operator cap/button material | Plastic |
Latch material | Plastic / metal |
Operator cap color | Red |
Termination style | Screw |
Operator cap/button shape | Round |
Operating temperature | -25 |
---|---|
Hazardous location rating | No |
Humidity | 50 % |
Storage temperature | -40 |
Certifications | ABS, CCC, CE, CSA, EAC, GOST, UL |
---|
Contact block thermal current rating | 10 A |
---|---|
Contact block utilization category (AC) | A600, AC-15 |
Contact block utilization category (DC) | Q600, DC-13 |
Contact block operational voltage, max | 600V AC @ 600V DC |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 6.35 |
Lead Time | 15 |
Dimension Width | 8.382 |
Dimension Length | 11.176 |
Stock Status | NON_STOCKED |
Weight | 0.231 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings
Drawings | |
---|---|
3D STEP Model (STP) | Download (ZIP) |
Drawings |
---|
3D STEP Model (STP) Download (ZIP) |
Documents
Product Cutsheet
General
-- |
Selection Guide
General
800T-BR012 |
Specification
General
800-TD009 |
Push my Buttons Podcast
General
-- |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
General | Selection Guide | 800T-BR012 |
General | Specification | 800-TD009 |
General | Push my Buttons Podcast | -- |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Accessories
Alternative Products
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.