Product Type | 30mm Toggle Switch |
---|
Number of switch positions | 2 None |
---|---|
Terminations with finger safe covers | True |
Centre mounting, hole diameter | 30.5 mm |
Operator mechanical design life (cycles, min.) | 200000 None |
Vibration | Custom configuration - consult factory |
Contact block termination tightening torque | Custom configuration - consult factory |
Shock | 25 G (contact fragility)/100 G (no damage) |
Position 2 contact block | 1 NO, standard contact block (800T-XD1) |
Position 1 contact block | 1 NO, standard contact block (800T-XD1) |
Position 3 contact block | No block this position |
Position 4 contact block | No block this position |
Operator function | Left-spring return, right-spring return |
Contact block termination wire range | Custom configuration - consult factory |
Suitable for illumination | False |
Enclosure compatibility (NEMA type) | 1, 4, 12, 13 |
Operator type | Toggle switch |
Contact block electrical design life (cycles, at max. load) | Custom configuration - consult factory |
Operating temperature | -25 °C |
---|---|
Humidity | 50 to 95% |
Storage temperature | -40 °C |
Hazardous location rating | Custom configuration - consult factory |
Operator cap/button material | Metal/plastic |
---|---|
Operator construction/material | Metal |
Operator cap type | Lever arm with conical cap |
Termination style | Screw |
Operator cap color | Black |
Certifications | ABS, CCC, CE, CSA, EAC, GOST, UL |
---|
Contact block thermal current rating | Custom configuration - consult factory |
---|---|
Contact block utilization category (AC) | Custom configuration - consult factory |
Contact block utilization category (DC) | Custom configuration - consult factory |
Contact block operational voltage, max | Custom configuration - consult factory |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 9.296 |
Lead Time | 15 |
Dimension Width | 5.588 |
Dimension Length | 5.791 |
Stock Status | NON_STOCKED |
Weight | 0.245 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings | |
---|---|
3D STEP Model (STP) | Download (ZIP) |
Drawings |
---|
3D STEP Model (STP) Download (ZIP) |
Type | Resource | Publication |
---|---|---|
General | Selection Guide | 800T-BR012 |
General | Push my Buttons Podcast | -- |
General | Product Cutsheet | -- |
General | Repair Parts List | -- |
Technical Data | 800-td009_-en-p | 800-TD009 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Product Type | 30mm Toggle Switch |
---|
Number of switch positions | 2 None |
---|---|
Terminations with finger safe covers | True |
Centre mounting, hole diameter | 30.5 mm |
Operator mechanical design life (cycles, min.) | 200000 None |
Vibration | Custom configuration - consult factory |
Contact block termination tightening torque | Custom configuration - consult factory |
Shock | 25 G (contact fragility)/100 G (no damage) |
Position 2 contact block | 1 NO, standard contact block (800T-XD1) |
Position 1 contact block | 1 NO, standard contact block (800T-XD1) |
Position 3 contact block | No block this position |
Position 4 contact block | No block this position |
Operator function | Left-spring return, right-spring return |
Contact block termination wire range | Custom configuration - consult factory |
Suitable for illumination | False |
Enclosure compatibility (NEMA type) | 1, 4, 12, 13 |
Operator type | Toggle switch |
Contact block electrical design life (cycles, at max. load) | Custom configuration - consult factory |
Operating temperature | -25 °C |
---|---|
Humidity | 50 to 95% |
Storage temperature | -40 °C |
Hazardous location rating | Custom configuration - consult factory |
Operator cap/button material | Metal/plastic |
---|---|
Operator construction/material | Metal |
Operator cap type | Lever arm with conical cap |
Termination style | Screw |
Operator cap color | Black |
Certifications | ABS, CCC, CE, CSA, EAC, GOST, UL |
---|
Contact block thermal current rating | Custom configuration - consult factory |
---|---|
Contact block utilization category (AC) | Custom configuration - consult factory |
Contact block utilization category (DC) | Custom configuration - consult factory |
Contact block operational voltage, max | Custom configuration - consult factory |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 9.296 |
Lead Time | 15 |
Dimension Width | 5.588 |
Dimension Length | 5.791 |
Stock Status | NON_STOCKED |
Weight | 0.245 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings
Drawings | |
---|---|
3D STEP Model (STP) | Download (ZIP) |
Drawings |
---|
3D STEP Model (STP) Download (ZIP) |
Documents
Selection Guide
General
800T-BR012 |
Push my Buttons Podcast
General
-- |
Product Cutsheet
General
-- |
Repair Parts List
General
-- |
800-td009_-en-p
Technical Data
800-TD009 |
Type | Resource | Publication |
---|---|---|
General | Selection Guide | 800T-BR012 |
General | Push my Buttons Podcast | -- |
General | Product Cutsheet | -- |
General | Repair Parts List | -- |
Technical Data | 800-td009_-en-p | 800-TD009 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Accessories
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.