| Type |
30mm Toggle Switch
|
|---|
| Number of switch positions |
4
|
|---|---|
| Terminations with finger safe covers |
False
|
| Centre mounting, hole diameter |
30.5 mm
|
| Operator mechanical design life (cycles, min.) |
200000
|
| Vibration |
Custom configuration - consult factory
|
| Contact block termination tightening torque |
Custom configuration - consult factory
|
| Shock |
25 G (contact fragility)/100 G (no damage)
|
| Position 2 contact block |
1 NO, 1 NC, standard contact block (800T-XA)
|
| Position 1 contact block |
1 NO, 1 NC, standard contact block (800T-XA)
|
| Position 3 contact block |
No block this position
|
| Position 4 contact block |
No block this position
|
| Operator function |
Up-maintained, left-spring return, right-spring return, down-maintained
|
| Contact block termination wire range |
Custom configuration - consult factory
|
| Suitable for illumination |
False
|
| Enclosure compatibility (NEMA type) |
1, 4, 12, 13
|
| Operator type |
Toggle switch
|
| Contact block electrical design life (cycles, at max. load) |
Custom configuration - consult factory
|
| Operating temperature |
-25 °C
|
|---|---|
| Humidity |
50 to 95%
|
| Storage temperature |
-40 °C
|
| Hazardous location rating |
Custom configuration - consult factory
|
| Operator cap/button material |
Metal/plastic
|
|---|---|
| Operator construction/material |
Metal
|
| Operator cap type |
Lever arm with conical cap
|
| Termination style |
Screw
|
| Operator cap color |
Black
|
| Certifications |
ABS, CCC, CE, CSA, EAC, GOST, UL
|
|---|
| Contact block thermal current rating |
Custom configuration - consult factory
|
|---|---|
| Contact block utilization category (AC) |
Custom configuration - consult factory
|
| Contact block utilization category (DC) |
Custom configuration - consult factory
|
| Contact block operational voltage, max |
Custom configuration - consult factory
|
| Drawings | |
|---|---|
| 3D STEP Model (STP) | Download (ZIP) |
| Drawings |
|---|
| 3D STEP Model (STP) Download (ZIP) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
| General | Publication |
|---|---|
| Push my Buttons Podcast | -- |
| Selection Guide | 800T-BR012 |
| Specification | 800-TD009 |
| Product Cutsheet | -- |
| Repair Parts List | -- |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
- Eurasion Economic Community
- China CCC
- CSA Listed
- UL Listed
- UL Listed Hazardous
- CE
This product was certified with the above certifications as of {}. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
| Type |
30mm Toggle Switch
|
|---|
| Number of switch positions |
4
|
|---|---|
| Terminations with finger safe covers |
False
|
| Centre mounting, hole diameter |
30.5 mm
|
| Operator mechanical design life (cycles, min.) |
200000
|
| Vibration |
Custom configuration - consult factory
|
| Contact block termination tightening torque |
Custom configuration - consult factory
|
| Shock |
25 G (contact fragility)/100 G (no damage)
|
| Position 2 contact block |
1 NO, 1 NC, standard contact block (800T-XA)
|
| Position 1 contact block |
1 NO, 1 NC, standard contact block (800T-XA)
|
| Position 3 contact block |
No block this position
|
| Position 4 contact block |
No block this position
|
| Operator function |
Up-maintained, left-spring return, right-spring return, down-maintained
|
| Contact block termination wire range |
Custom configuration - consult factory
|
| Suitable for illumination |
False
|
| Enclosure compatibility (NEMA type) |
1, 4, 12, 13
|
| Operator type |
Toggle switch
|
| Contact block electrical design life (cycles, at max. load) |
Custom configuration - consult factory
|
| Operating temperature |
-25 °C
|
|---|---|
| Humidity |
50 to 95%
|
| Storage temperature |
-40 °C
|
| Hazardous location rating |
Custom configuration - consult factory
|
| Operator cap/button material |
Metal/plastic
|
|---|---|
| Operator construction/material |
Metal
|
| Operator cap type |
Lever arm with conical cap
|
| Termination style |
Screw
|
| Operator cap color |
Black
|
| Certifications |
ABS, CCC, CE, CSA, EAC, GOST, UL
|
|---|
| Contact block thermal current rating |
Custom configuration - consult factory
|
|---|---|
| Contact block utilization category (AC) |
Custom configuration - consult factory
|
| Contact block utilization category (DC) |
Custom configuration - consult factory
|
| Contact block operational voltage, max |
Custom configuration - consult factory
|
Drawings
| Drawings | |
|---|---|
| 3D STEP Model (STP) | Download (ZIP) |
| Drawings |
|---|
| 3D STEP Model (STP) Download (ZIP) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
|
Push my Buttons Podcast
General
-- |
|
Selection Guide
General
800T-BR012 |
|
Specification
General
800-TD009 |
|
Product Cutsheet
General
-- |
|
Repair Parts List
General
-- |
| General | Publication |
|---|---|
| Push my Buttons Podcast | -- |
| Selection Guide | 800T-BR012 |
| Specification | 800-TD009 |
| Product Cutsheet | -- |
| Repair Parts List | -- |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Certifications
- Eurasion Economic Community
- China CCC
- CSA Listed
- UL Listed
- UL Listed Hazardous
- CE
This product was certified with the above certifications as of {}. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Accessories
Alternative Products
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading
Copyright ©2026 Rockwell Automation, Inc.