Loading
  • alt text
  • alt text
alt text
alt text
800T-T2H2

30mm Toggle Switch 800T PB

PrintPrint
Print
EmailEmail
Share
Product RegistrationProduct Registration
QR code
Allen-Bradley 800T-T2H2 product image
Allen-Bradley 800T-T2H2 product image
Allen-Bradley 800T-T2H2 product image
Lifecycle status: Active
Product at a glance
Build America, Buy America Build America, Buy America
Lifecycle status: Active
Product at a glance
Build America, Buy America Build America, Buy America
Add to BoM
  • Get Support
Technical Specifications
General
Mechanical
Environmental
Construction
Certification
Drawings
Documents
Certifications
Accessories
Alternative Products
Technotes
Type
30mm Toggle Switch
Number of switch positions
2
Terminations with finger safe covers
False
Centre mounting, hole diameter
30.5 mm
Operator mechanical design life (cycles, min.)
200000
Contact block configuration
No contacts
Shock
25 G (contact fragility)/100 G (no damage)
Operator function
Up-maintained, down-spring return
Suitable for illumination
False
Enclosure compatibility (NEMA type)
1, 4, 12, 13
Operator type
Toggle switch
Operating temperature
-25 °C
Humidity
50 to 95%
Storage temperature
-40 °C
Operator cap/button material
Metal/plastic
Operator construction/material
Metal
Operator cap type
Lever arm with conical cap
Termination style
Screw
Operator cap color
Black
Certifications
ABS, CCC, CE, CSA, EAC, GOST, UL
Drawings
3D STEP Model (STP) Download (ZIP)
Drawings
3D STEP Model (STP) Download (ZIP)
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Type Resource Publication
General Repair Parts List --
General Selection Guide 800T-BR012
General Specification 800-TD009
General Push my Buttons Podcast --
General Product Cutsheet --
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Eurasion Economic Community UL Listed China CCC
  • Eurasion Economic Community
  • CSA Listed
  • UL Listed
  • China CCC
  • CE

This product was certified with the above certifications as of 2025-12-23. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.

Items Per Page:
1-1 of 1
Items Per Page:
1-1 of 1
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Type
30mm Toggle Switch
Number of switch positions
2
Terminations with finger safe covers
False
Centre mounting, hole diameter
30.5 mm
Operator mechanical design life (cycles, min.)
200000
Contact block configuration
No contacts
Shock
25 G (contact fragility)/100 G (no damage)
Operator function
Up-maintained, down-spring return
Suitable for illumination
False
Enclosure compatibility (NEMA type)
1, 4, 12, 13
Operator type
Toggle switch
Operating temperature
-25 °C
Humidity
50 to 95%
Storage temperature
-40 °C
Operator cap/button material
Metal/plastic
Operator construction/material
Metal
Operator cap type
Lever arm with conical cap
Termination style
Screw
Operator cap color
Black
Certifications
ABS, CCC, CE, CSA, EAC, GOST, UL
Drawings
Drawings
3D STEP Model (STP) Download (ZIP)
Drawings
3D STEP Model (STP) Download (ZIP)
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
Repair Parts List General
--
Selection Guide General
800T-BR012
Specification General
800-TD009
Push my Buttons Podcast General
--
Product Cutsheet General
--
Type Resource Publication
General Repair Parts List --
General Selection Guide 800T-BR012
General Specification 800-TD009
General Push my Buttons Podcast --
General Product Cutsheet --
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Certifications
Eurasion Economic Community UL Listed China CCC
  • Eurasion Economic Community
  • CSA Listed
  • UL Listed
  • China CCC
  • CE

This product was certified with the above certifications as of 2025-12-23. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.

Accessories
Items Per Page:
1-1 of 1
Alternative Products
Items Per Page:
1-1 of 1
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading
Find your nearest distributor
Contact your distributor in {0}
Change location
EmailEmail
PhonePhone
Find a partner
30mm Toggle Switch 800T PB
CloseClose
800T-T2H2
Close
Print
Chevron LeftChevron Left
Allen-Bradley 800T-T2H2 product image
Chevron LeftChevron Left
Allen-Bradley 800T-T2H2 product image
Allen-Bradley 800T-T2H2 product image
Phone:
Call
Rockwell Automation Home
Copyright ©2026 Rockwell Automation, Inc.
Sign in to your Rockwell Automation account to submit a repair documentation request.
Sign In
Request repair documentation
All fields with * are required for processing your request.
This field is required
This field is required
This field is required
This field is required
This field is required
Documentation of liability insurance is required for anyone who is requesting documentation for product repairs.
UploadUpload
Please upload documentation of liability insurance.*
1 file selected
CloseClose
File size is too large. Must be less than 5 MB.
Accepted file types: zip, pdf; Maximum size: 5 MB.
Right to Repair Terms and Conditions
Rockwell Automation is making, parts, and service documentation available at your request in compliance with applicable right to repair laws and regulations. By signing below, you are agreeing to the following terms and conditions of your purchase of Rockwell Automation genuine repair parts for repair of a Rockwell Automation product. As used below, “Self Service Repair Parts” means genuine Rockwell Automation parts (components of Rockwell Automation products) purchased from Rockwell Automation for installation in a Rockwell Automation product as part of a Self Service Repair. Self Service Repair Parts may be new or previously used genuine Rockwell Automation parts that have been tested and passed Rockwell Automation functional requirements. “Self Service Repair Tools” means equipment and related materials purchased for the purpose of performing repairs.
Your request has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Products
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose