View all 800T/H Operators
800T-T2H1GGEE
30mm Toggle Switch 800T PB
Serial #:
This product has not been verified. Please register your product to confirm authenticity.
Lifecycle status:
Active
Lifecycle status:
Active
Technical Specifications
Mechanical
Environmental
Construction
Certification
Electrical
Drawings
Documents
Certifications
Accessories
Alternative Products
Technotes
| Number of switch positions |
2
|
|---|---|
| Terminations with finger safe covers |
False
|
| Centre mounting, hole diameter |
30.5 mm
|
| Operator mechanical design life (cycles, min.) |
200000
|
| Vibration |
Custom configuration - consult factory
|
| Contact block termination tightening torque |
Custom configuration - consult factory
|
| Shock |
25 G (contact fragility)/100 G (no damage)
|
| Position 2 contact block |
1 NOEM, standard contact block (800T-XD3)
|
| Position 1 contact block |
1 NOEM, standard contact block (800T-XD3)
|
| Position 3 contact block |
1 NC, standard contact block (800T-XD2)
|
| Position 4 contact block |
1 NC, standard contact block (800T-XD2)
|
| Operator function |
Up-maintained, down-maintained
|
| Contact block termination wire range |
Custom configuration - consult factory
|
| Suitable for illumination |
False
|
| Enclosure compatibility (NEMA type) |
1, 4, 12, 13
|
| Operator type |
Toggle switch
|
| Contact block electrical design life (cycles, at max. load) |
Custom configuration - consult factory
|
| Operating temperature |
-25 °C
|
|---|---|
| Humidity |
50 to 95%
|
| Storage temperature |
-40 °C
|
| Hazardous location rating |
Custom configuration - consult factory
|
| Operator cap/button material |
Metal/plastic
|
|---|---|
| Operator construction/material |
Metal
|
| Operator cap type |
Lever arm with conical cap
|
| Termination style |
Screw
|
| Operator cap color |
Black
|
| Certifications |
ABS, CCC, CE, CSA, EAC, GOST, UL
|
|---|
| Contact block thermal current rating |
Custom configuration - consult factory
|
|---|---|
| Contact block utilization category (AC) |
Custom configuration - consult factory
|
| Contact block utilization category (DC) |
Custom configuration - consult factory
|
| Contact block operational voltage, max |
Custom configuration - consult factory
|
| Drawings | |
|---|---|
| 3D STEP Model (STP) | Download (ZIP) |
| Drawings |
|---|
| 3D STEP Model (STP) Download (ZIP) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
| General | Publication |
|---|---|
| Push my Buttons Podcast | -- |
| Specification | 800-TD009 |
| Repair Parts List | -- |
| Product Cutsheet | -- |
| Selection Guide | 800T-BR012 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
- Eurasion Economic Community
- CSA Listed
- UL Listed
- UL Listed Hazardous
- China CCC
- CE
This product was certified with the above certifications as of {}. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Items Per Page:
Items Per Page:
| Technotes |
|---|
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
| Number of switch positions |
2
|
|---|---|
| Terminations with finger safe covers |
False
|
| Centre mounting, hole diameter |
30.5 mm
|
| Operator mechanical design life (cycles, min.) |
200000
|
| Vibration |
Custom configuration - consult factory
|
| Contact block termination tightening torque |
Custom configuration - consult factory
|
| Shock |
25 G (contact fragility)/100 G (no damage)
|
| Position 2 contact block |
1 NOEM, standard contact block (800T-XD3)
|
| Position 1 contact block |
1 NOEM, standard contact block (800T-XD3)
|
| Position 3 contact block |
1 NC, standard contact block (800T-XD2)
|
| Position 4 contact block |
1 NC, standard contact block (800T-XD2)
|
| Operator function |
Up-maintained, down-maintained
|
| Contact block termination wire range |
Custom configuration - consult factory
|
| Suitable for illumination |
False
|
| Enclosure compatibility (NEMA type) |
1, 4, 12, 13
|
| Operator type |
Toggle switch
|
| Contact block electrical design life (cycles, at max. load) |
Custom configuration - consult factory
|
| Operating temperature |
-25 °C
|
|---|---|
| Humidity |
50 to 95%
|
| Storage temperature |
-40 °C
|
| Hazardous location rating |
Custom configuration - consult factory
|
| Operator cap/button material |
Metal/plastic
|
|---|---|
| Operator construction/material |
Metal
|
| Operator cap type |
Lever arm with conical cap
|
| Termination style |
Screw
|
| Operator cap color |
Black
|
| Certifications |
ABS, CCC, CE, CSA, EAC, GOST, UL
|
|---|
| Contact block thermal current rating |
Custom configuration - consult factory
|
|---|---|
| Contact block utilization category (AC) |
Custom configuration - consult factory
|
| Contact block utilization category (DC) |
Custom configuration - consult factory
|
| Contact block operational voltage, max |
Custom configuration - consult factory
|
Drawings
| Drawings | |
|---|---|
| 3D STEP Model (STP) | Download (ZIP) |
| Drawings |
|---|
| 3D STEP Model (STP) Download (ZIP) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
|
Push my Buttons Podcast
General
-- |
|
Specification
General
800-TD009 |
|
Repair Parts List
General
-- |
|
Product Cutsheet
General
-- |
|
Selection Guide
General
800T-BR012 |
| General | Publication |
|---|---|
| Push my Buttons Podcast | -- |
| Specification | 800-TD009 |
| Repair Parts List | -- |
| Product Cutsheet | -- |
| Selection Guide | 800T-BR012 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Certifications
- Eurasion Economic Community
- CSA Listed
- UL Listed
- UL Listed Hazardous
- China CCC
- CE
This product was certified with the above certifications as of {}. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Accessories
Items Per Page:
Alternative Products
Items Per Page:
Technotes
| Technotes |
|---|
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
30mm Toggle Switch 800T PB
800T-T2H1GGEE
Close
Print
Copyright ©2026 Rockwell Automation, Inc.