Number of indicator lights | 4 None |
---|---|
Illumination lamp type | LED |
Operator construction/material | Metal |
Illumination module type | Full voltage |
Illumination module input voltage | 12V AC/DC |
Suitable for illumination | True |
Hole diameter | 30.5 mm |
---|---|
Type of electric connection | Screw connection |
Enclosure compatibility (NEMA type) | 1, 4, 12, 13 |
Operator function | Replacement cap |
Operator type | Pilot light, cluster type |
Vibration | 10 G maximum |
Shock | 100 G (no damage) |
Operator cap 2 color | Red |
---|---|
Operator cap 4 color | Green |
Operator cap/button shape | Round |
Operator cap 1 color | Blue |
Operator cap 3 color | Clear |
Operator cap type | Fresnal |
Operator cap/button material | Plastic |
Operating temperature | -25 °C |
---|---|
Humidity | 50 % |
Storage temperature | -40 °C |
Certifications | ABS, CCC, CE, CSA, EAC, GOST, UL |
---|
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 5.7 |
Lead Time | 22 |
Dimension Width | 5.7 |
Dimension Length | 4.5 |
Stock Status | NON_STOCKED |
Weight | 25.63 |
Weight Unit | G |
Dimension Unit | CM |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Technical Data | 800-td009_-en-p | 800-TD009 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Number of indicator lights | 4 None |
---|---|
Illumination lamp type | LED |
Operator construction/material | Metal |
Illumination module type | Full voltage |
Illumination module input voltage | 12V AC/DC |
Suitable for illumination | True |
Hole diameter | 30.5 mm |
---|---|
Type of electric connection | Screw connection |
Enclosure compatibility (NEMA type) | 1, 4, 12, 13 |
Operator function | Replacement cap |
Operator type | Pilot light, cluster type |
Vibration | 10 G maximum |
Shock | 100 G (no damage) |
Operator cap 2 color | Red |
---|---|
Operator cap 4 color | Green |
Operator cap/button shape | Round |
Operator cap 1 color | Blue |
Operator cap 3 color | Clear |
Operator cap type | Fresnal |
Operator cap/button material | Plastic |
Operating temperature | -25 °C |
---|---|
Humidity | 50 % |
Storage temperature | -40 °C |
Certifications | ABS, CCC, CE, CSA, EAC, GOST, UL |
---|
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 5.7 |
Lead Time | 22 |
Dimension Width | 5.7 |
Dimension Length | 4.5 |
Stock Status | NON_STOCKED |
Weight | 25.63 |
Weight Unit | G |
Dimension Unit | CM |
Drawings
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
Product Cutsheet
General
-- |
800-td009_-en-p
Technical Data
800-TD009 |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Technical Data | 800-td009_-en-p | 800-TD009 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Accessories
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.