Number of Push-Buttons | 1 Push Button |
---|
Number of push buttons | 1 |
---|---|
Enclosure material | Die Cast Aluminum |
Operator mounting hole dimension | 30.5 mm |
---|---|
Operator mechanical design life (cycles, min.) | 1.0E7 |
Operator cap type | Flush head |
Hazardous location rating | False |
Enclosure compatibility (NEMA type) | 1, 4, 12, 13 |
Contact block termination tightening torque | 6 - 8 in-lb / 0.7 - 0.9 N-m |
Conduit entry | 3/4 in, 14 NPT |
Operator special function | None |
Operator legend text | JOG |
Station type | Push button |
Enclosure mounting | Surface mount |
Contact block termination wire range | 14 - 18 AWG (x2) |
Termination style | Screw |
Contact block electrical design life (cycles, at max. load) | 1000000 |
Vibration | 10 G maximum |
Contact block configuration | 1-NO 1-NC standard contacts |
Shock | 25 G (contact fragility)/100 G (no damage) |
Operating temperature | -25 °C |
---|---|
Storage temperature | -40 °C |
Humidity | 50 % |
Contact block operational voltage, max | 600V AC @ 600V DC |
---|---|
Contact block utilization category (DC) | Q600, DC-13 |
Contact block utilization category (AC) | A600, AC-15 |
Contact block thermal current rating | 10 A |
Certifications | ABS, CCC, CE, CSA, EAC, GOST, UL |
---|
Type | Resource | Publication |
---|---|---|
Technical Data | 800-td009_-en-p | 800-TD009 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
- Eurasion Economic Community
- American Bureau of Shippin
This product was certified with the above certifications as of 2025-07-14. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Number of Push-Buttons | 1 Push Button |
---|
Number of push buttons | 1 |
---|---|
Enclosure material | Die Cast Aluminum |
Operator mounting hole dimension | 30.5 mm |
---|---|
Operator mechanical design life (cycles, min.) | 1.0E7 |
Operator cap type | Flush head |
Hazardous location rating | False |
Enclosure compatibility (NEMA type) | 1, 4, 12, 13 |
Contact block termination tightening torque | 6 - 8 in-lb / 0.7 - 0.9 N-m |
Conduit entry | 3/4 in, 14 NPT |
Operator special function | None |
Operator legend text | JOG |
Station type | Push button |
Enclosure mounting | Surface mount |
Contact block termination wire range | 14 - 18 AWG (x2) |
Termination style | Screw |
Contact block electrical design life (cycles, at max. load) | 1000000 |
Vibration | 10 G maximum |
Contact block configuration | 1-NO 1-NC standard contacts |
Shock | 25 G (contact fragility)/100 G (no damage) |
Operating temperature | -25 °C |
---|---|
Storage temperature | -40 °C |
Humidity | 50 % |
Contact block operational voltage, max | 600V AC @ 600V DC |
---|---|
Contact block utilization category (DC) | Q600, DC-13 |
Contact block utilization category (AC) | A600, AC-15 |
Contact block thermal current rating | 10 A |
Certifications | ABS, CCC, CE, CSA, EAC, GOST, UL |
---|
Documents
800-td009_-en-p
Technical Data
800-TD009 |
Type | Resource | Publication |
---|---|---|
Technical Data | 800-td009_-en-p | 800-TD009 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Certifications
- Eurasion Economic Community
- American Bureau of Shippin
This product was certified with the above certifications as of 2025-07-14. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading

Copyright ©2025 Rockwell Automation, Inc.