Number of push buttons | 1 |
---|---|
Enclosure material | Die cast Aluminum |
Operator mounting hole dimension | 30.5 mm |
---|---|
Operator mechanical design life (cycles, min.) | 1.0E7 |
Operator cap type | Flush head |
Hazardous location rating | No |
Enclosure compatibility (NEMA type) | 1, 4, 12, 13 |
Contact block termination tightening torque | 6 - 8 in-lb / 0.7 - 0.9 N-m |
Operator special function | None |
Operator legend text | JOG |
Station type | Push button |
Enclosure mounting | Flush mount |
Contact block termination wire range | 14 - 18 AWG (x2) |
Termination style | Screw |
Contact block electrical design life (cycles, at max. load) | 1000000 |
Vibration | 10 G maximum |
Contact block configuration | 1-NO 1-NC standard contacts |
Shock | 25 G (contact fragility)/100 G (no damage) |
Operating temperature | -25 °C |
---|---|
Storage temperature | -40 °C |
Humidity | 50 % |
Contact block operational voltage, max | 600V AC @ 600V DC |
---|---|
Indication light(s) | None |
Contact block utilization category (DC) | Q600, DC-13 |
Contact block utilization category (AC) | A600, AC-15 |
Contact block thermal current rating | 10 A |
Certifications | ABS, CCC, CE, CSA, EAC, GOST, UL |
---|
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 0.0 |
Lead Time | 15 |
Dimension Width | 0.0 |
Dimension Length | 0.0 |
Stock Status | NON_STOCKED |
Weight | 0.999 |
Weight Unit | KG |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Technical Data | 800-td009_-en-p | 800-TD009 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Number of push buttons | 1 |
---|---|
Enclosure material | Die cast Aluminum |
Operator mounting hole dimension | 30.5 mm |
---|---|
Operator mechanical design life (cycles, min.) | 1.0E7 |
Operator cap type | Flush head |
Hazardous location rating | No |
Enclosure compatibility (NEMA type) | 1, 4, 12, 13 |
Contact block termination tightening torque | 6 - 8 in-lb / 0.7 - 0.9 N-m |
Operator special function | None |
Operator legend text | JOG |
Station type | Push button |
Enclosure mounting | Flush mount |
Contact block termination wire range | 14 - 18 AWG (x2) |
Termination style | Screw |
Contact block electrical design life (cycles, at max. load) | 1000000 |
Vibration | 10 G maximum |
Contact block configuration | 1-NO 1-NC standard contacts |
Shock | 25 G (contact fragility)/100 G (no damage) |
Operating temperature | -25 °C |
---|---|
Storage temperature | -40 °C |
Humidity | 50 % |
Contact block operational voltage, max | 600V AC @ 600V DC |
---|---|
Indication light(s) | None |
Contact block utilization category (DC) | Q600, DC-13 |
Contact block utilization category (AC) | A600, AC-15 |
Contact block thermal current rating | 10 A |
Certifications | ABS, CCC, CE, CSA, EAC, GOST, UL |
---|
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 0.0 |
Lead Time | 15 |
Dimension Width | 0.0 |
Dimension Length | 0.0 |
Stock Status | NON_STOCKED |
Weight | 0.999 |
Weight Unit | KG |
Documents
Product Cutsheet
General
-- |
800-td009_-en-p
Technical Data
800-TD009 |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Technical Data | 800-td009_-en-p | 800-TD009 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Alternative Products
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.