Loading
View all 800T/H Operators
Print
Share
QR code
JSON
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
2019_AB_Logo
800T-16HG5KL8AX

30mm Selector Switch 800T PB

Serial #:
This product has not been verified. Please register your product to confirm authenticity.
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
2019_AB_Logo
Lifecycle status: Active
Lifecycle status: Active
Description
30.5mm Type 4/13 Sel. Switch-Illum., 2 Pos., Transformer, 120V AC 50/60 Hz, Green, Std. Knob Spring Rtn fr/ Right, KL8 Spring Return Cam, 1 NO-1 NC
  • Add to BOM
  • Get support
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Overview
Technical Specifications
General
Mechanical
Electrical
Construction
Environmental
Drawings
Documents
Certifications
Accessories
Alternative Products
Technotes
Unique Product Identifier
800T-16HG5KL8AX
UPC
662073381754
Estimated Lead Time
21 days
Country of Origin
China
Type
30mm Selector Switch
Number of switch positions
2
Hole diameter
30.5 mm
Type of electric connection
Screw connection
Operator mechanical design life (cycles, min.)
200000
Enclosure compatibility (NEMA type)
1, 4, 12, 13
Illumination module termination tightening torque
6 - 8 in-lb / 0.7 - 0.9 N-m
Illumination module termination wire range
14 - 18 AWG (x2)
Operator type
Selector switch
Contact block termination tightening torque
Custom configuration - consult factory
Contact block electrical design life (cycles, at max. load)
Custom configuration - consult factory
Operator function
Spring return from right
Shock
25 G (contact fragility)/100 G (no damage)
Vibration
Custom configuration - consult factory
Contact block termination wire range
Custom configuration - consult factory
Suitable for illumination
True
Illumination lamp type
Incandescent
Illumination module type
Transformer
Illumination module input voltage
120V AC @ 50/60Hz
Contact block thermal current rating
Custom configuration - consult factory
Contact block utilization category (AC)
Custom configuration - consult factory
Contact block utilization category (DC)
Custom configuration - consult factory
Contact block operational voltage, max
Custom configuration - consult factory
Position 2 contact block
No block this position
Position 1 contact block
1-NO 1-NC standard contacts
Terminations with finger safe covers
False
Operator cap/button material
Plastic
Operator construction/material
Metal
Operator cap type
Standard knob
Operator cam code
KL8
Operator cap color
Green
Operating temperature
-25 °C
Hazardous location rating
Custom configuration - consult factory
Humidity
50 %
Storage temperature
-40 °C
Drawings
3D STEP Model (STP) Download (ZIP)
Drawings
3D STEP Model (STP) Download (ZIP)
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
General Publication
Repair Parts List --
Selection Guide 800T-BR012
Technical Document 800-TD009
Specification 800-TD009
Product Cutsheet --
Push my Buttons Podcast --
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Eurasion Economic Community
  • Eurasion Economic Community
  • American Bureau of Shippin

This product was certified with the above certifications as of {}. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.

Items Per Page:
1-1 of 1
Items Per Page:
1-1 of 1
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Overview
Unique Product Identifier
800T-16HG5KL8AX
UPC
662073381754
Estimated Lead Time
21 days
Country of Origin
China
Technical Specifications
Type
30mm Selector Switch
Number of switch positions
2
Hole diameter
30.5 mm
Type of electric connection
Screw connection
Operator mechanical design life (cycles, min.)
200000
Enclosure compatibility (NEMA type)
1, 4, 12, 13
Illumination module termination tightening torque
6 - 8 in-lb / 0.7 - 0.9 N-m
Illumination module termination wire range
14 - 18 AWG (x2)
Operator type
Selector switch
Contact block termination tightening torque
Custom configuration - consult factory
Contact block electrical design life (cycles, at max. load)
Custom configuration - consult factory
Operator function
Spring return from right
Shock
25 G (contact fragility)/100 G (no damage)
Vibration
Custom configuration - consult factory
Contact block termination wire range
Custom configuration - consult factory
Suitable for illumination
True
Illumination lamp type
Incandescent
Illumination module type
Transformer
Illumination module input voltage
120V AC @ 50/60Hz
Contact block thermal current rating
Custom configuration - consult factory
Contact block utilization category (AC)
Custom configuration - consult factory
Contact block utilization category (DC)
Custom configuration - consult factory
Contact block operational voltage, max
Custom configuration - consult factory
Position 2 contact block
No block this position
Position 1 contact block
1-NO 1-NC standard contacts
Terminations with finger safe covers
False
Operator cap/button material
Plastic
Operator construction/material
Metal
Operator cap type
Standard knob
Operator cam code
KL8
Operator cap color
Green
Operating temperature
-25 °C
Hazardous location rating
Custom configuration - consult factory
Humidity
50 %
Storage temperature
-40 °C
Drawings
Drawings
3D STEP Model (STP) Download (ZIP)
Drawings
3D STEP Model (STP) Download (ZIP)
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
Repair Parts List General
--
Selection Guide General
800T-BR012
Technical Document General
800-TD009
Specification General
800-TD009
Product Cutsheet General
--
Push my Buttons Podcast General
--
General Publication
Repair Parts List --
Selection Guide 800T-BR012
Technical Document 800-TD009
Specification 800-TD009
Product Cutsheet --
Push my Buttons Podcast --
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Certifications
Eurasion Economic Community
  • Eurasion Economic Community
  • American Bureau of Shippin

This product was certified with the above certifications as of {}. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.

Accessories
Items Per Page:
1-1 of 1
Alternative Products
Items Per Page:
1-1 of 1
Technotes
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
30mm Selector Switch 800T PB
CloseClose
800T-16HG5KL8AX
Close
Print
Phone:
Call
Rockwell Automation Home
Copyright ©2026 Rockwell Automation, Inc.
Environmental compliance inquiry
All fields with * are required.
This field is required
This field is required
This field is required
This field is required
This field is required
This field is required
Your inquiry has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
There was an error submitting your inquiry.
Please try again.
Sign in to your Rockwell Automation account to submit a repair documentation request.
Sign In
Request repair documentation
All fields with * are required for processing your request.
Please enter your business email address
This field is required
This field is required
This field is required
This field is required
Documentation of liability insurance is required for anyone who is requesting documentation for product repairs.
UploadUpload
Please upload documentation of liability insurance.*
1 file selected
CloseClose
File size is too large. Must be less than 5 MB.
Accepted file types: zip, pdf; Maximum size: 5 MB.
This field is required
Right to Repair Terms and Conditions
Rockwell Automation is making, parts, and service documentation available at your request in compliance with applicable right to repair laws and regulations. By signing below, you are agreeing to the following terms and conditions of your purchase of Rockwell Automation genuine repair parts for repair of a Rockwell Automation product. As used below, “Self Service Repair Parts” means genuine Rockwell Automation parts (components of Rockwell Automation products) purchased from Rockwell Automation for installation in a Rockwell Automation product as part of a Self Service Repair. Self Service Repair Parts may be new or previously used genuine Rockwell Automation parts that have been tested and passed Rockwell Automation functional requirements. “Self Service Repair Tools” means equipment and related materials purchased for the purpose of performing repairs.
This field is required
Your request has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Products
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose