800MR-FXA
Push-Pull Single Unit 800MR PB
Rockwell Automation announces that as of March 05, 2024, the Push-Pull Single Unit 800MR PB will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date:
March 05, 2024
Replacement Category:
Direct Replacement
Rockwell Automation announces that as of March 05, 2024, the Push-Pull Single Unit 800MR PB will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date:
March 05, 2024
Replacement Category:
Direct Replacement
| Suitable for illumination | False |
|---|---|
| Operator cap/button shape | Round |
| Illumination lamp type | Non-illuminated |
| Contact block type | False |
| Illumination module type | Non-illuminated |
| Contact block thermal current rating | 10 A |
| Illumination module input voltage | Non-illuminated |
| Contact block utilization category (AC) | 300V @ 150V AC, 0.15A @ 8VA (logic reed) |
| Contact block utilization category (DC) | 30V @ 0.06A, 1.8VA (logic reed) |
| Contact block operational voltage, max | AC 300 |
| Hole diameter | 22.5 mm |
|---|---|
| Operator mechanical design life (cycles, min.) | 1000000 |
| Contact block mounting style | Latch catridge |
| Operator type | Push-pull single unit |
| Enclosure compatibility | Type 13, IEC I44 IP65 oiltight |
| Contact block configuration | 1 NO, 1 NC |
| Shock | 100 G |
| Vibration | 10 G |
| Contact block termination wire range | Accepts two 2.79 x 0.81 mm (0.110 x 0.032 in) push-on connectors or one 6.35 x 0.81 mm (0.250 x 0.032 in) push-on connector (stab) |
| Contact block durability | 750000 ( standard contact), 200000 (logic reed) |
| Operating temperature | 0 °C |
|---|---|
| Humidity | 50% @ 40°C (104 °F) |
| Storage temperature | -40 °C |
| Termination style | Stab or no termination |
|---|---|
| Operator cap color (lens) | No cap - non-illuminated |
| Certifications | UL, CSA, IEC 529 |
|---|
| Type | Resource | Publication |
|---|---|---|
| General | Product Cutsheet | -- |
| Technical Data | 800-td008_-en-p | 800-TD008 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
- American Bureau of Shippin
This product was certified with the above certifications as of 2025-07-27. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
| Suitable for illumination | False |
|---|---|
| Operator cap/button shape | Round |
| Illumination lamp type | Non-illuminated |
| Contact block type | False |
| Illumination module type | Non-illuminated |
| Contact block thermal current rating | 10 A |
| Illumination module input voltage | Non-illuminated |
| Contact block utilization category (AC) | 300V @ 150V AC, 0.15A @ 8VA (logic reed) |
| Contact block utilization category (DC) | 30V @ 0.06A, 1.8VA (logic reed) |
| Contact block operational voltage, max | AC 300 |
| Hole diameter | 22.5 mm |
|---|---|
| Operator mechanical design life (cycles, min.) | 1000000 |
| Contact block mounting style | Latch catridge |
| Operator type | Push-pull single unit |
| Enclosure compatibility | Type 13, IEC I44 IP65 oiltight |
| Contact block configuration | 1 NO, 1 NC |
| Shock | 100 G |
| Vibration | 10 G |
| Contact block termination wire range | Accepts two 2.79 x 0.81 mm (0.110 x 0.032 in) push-on connectors or one 6.35 x 0.81 mm (0.250 x 0.032 in) push-on connector (stab) |
| Contact block durability | 750000 ( standard contact), 200000 (logic reed) |
| Operating temperature | 0 °C |
|---|---|
| Humidity | 50% @ 40°C (104 °F) |
| Storage temperature | -40 °C |
| Termination style | Stab or no termination |
|---|---|
| Operator cap color (lens) | No cap - non-illuminated |
| Certifications | UL, CSA, IEC 529 |
|---|
Documents
|
Product Cutsheet
General
-- |
|
800-td008_-en-p
Technical Data
800-TD008 |
| Type | Resource | Publication |
|---|---|---|
| General | Product Cutsheet | -- |
| Technical Data | 800-td008_-en-p | 800-TD008 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Certifications
- American Bureau of Shippin
This product was certified with the above certifications as of 2025-07-27. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading
Copyright ©2025 Rockwell Automation, Inc.