3 Position Selector Switch 800MR PB
Rockwell Automation announces that as of
June 05, 2024,
the 3 Position Selector Switch 800MR PB will be discontinued and no longer available for sale.
Customers are encouraged to remove references to the affected product(s).
Discontinued Date:
June 05, 2024
Replacement Category:
Engineering Replacement
Replacement Product:
SeeMigrationDoc
[https://www.rockwellautomation.com/en-us/products/details.SeeMigrationDoc.html]
Rockwell Automation announces that as of
June 05, 2024,
the 3 Position Selector Switch 800MR PB will be discontinued and no longer available for sale.
Customers are encouraged to remove references to the affected product(s).
Discontinued Date:
June 05, 2024
Replacement Category:
Engineering Replacement
Replacement Product:
SeeMigrationDoc
[https://www.rockwellautomation.com/en-us/products/details.SeeMigrationDoc.html]
Number of switch positions | 3 |
---|---|
Spring-return | No |
Hole diameter | 22.5 |
Operator function code | 2 |
Operator cam type | B cam |
Operator mechanical design life (cycles, min.) | 200000 |
Contact block type | No |
Contact block mounting style | Latch catridge |
Contactor cart position | Both left and right |
Illumination module termination tightening torque | 0.7...0.9 N.m (6...8 lb in) |
Operator type | 3-position selector switch |
Enclosure compatibility | Type 13, IEC I44 IP65 oiltight |
Contact block durability | 750000 ( standard contact), 200000 (logic reed) |
Key lock - code | Standard key (or no key for knob style selector switches) |
Operator function | Maintained |
Shock | 100 G |
Vibration | 10 G |
Contact block termination wire range | Accepts two 2.79 x 0.81 mm (0.110 x 0.032 in) push-on connectors or one 6.35 x 0.81 mm (0.250 x 0.032 in) push-on connector (stab) |
Suitable for illumination | Yes |
---|---|
Supply voltage | 120 V |
Illumination module type | LED |
Illumination module input voltage | 120V AC full voltage |
Contact block configuration | 1 NO, 1 NC (left), 1 NO, 1 NC (right) |
Contact block thermal current rating | 10 A |
Contact block utilization category (AC) | 300V @ 150V AC, 0.15A @ 8VA (logic reed) |
Contact block utilization category (DC) | 30V @ 0.06A, 1.8VA (logic reed) |
Contact block operational voltage, max | AC 300 |
Operator cap/button material | Plastic |
---|---|
Operator construction/material | Plastic / metal |
Termination style | Stab or no termination |
Operator cap color | Amber knob |
Operating temperature | 0 |
---|---|
Humidity | 50% @ 40°C (104 °F) |
Storage temperature | -40 |
Certifications | UL, CSA, IEC 529 |
---|
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 4.572 |
Lead Time | 15 |
Dimension Width | 4.699 |
Dimension Length | 11.557 |
Stock Status | NON_STOCKED |
Weight | 0.118 |
Weight Unit | KG |
Dimension Unit | CM |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Technical Data | 800-td008_-en-p | 800-TD008 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Number of switch positions | 3 |
---|---|
Spring-return | No |
Hole diameter | 22.5 |
Operator function code | 2 |
Operator cam type | B cam |
Operator mechanical design life (cycles, min.) | 200000 |
Contact block type | No |
Contact block mounting style | Latch catridge |
Contactor cart position | Both left and right |
Illumination module termination tightening torque | 0.7...0.9 N.m (6...8 lb in) |
Operator type | 3-position selector switch |
Enclosure compatibility | Type 13, IEC I44 IP65 oiltight |
Contact block durability | 750000 ( standard contact), 200000 (logic reed) |
Key lock - code | Standard key (or no key for knob style selector switches) |
Operator function | Maintained |
Shock | 100 G |
Vibration | 10 G |
Contact block termination wire range | Accepts two 2.79 x 0.81 mm (0.110 x 0.032 in) push-on connectors or one 6.35 x 0.81 mm (0.250 x 0.032 in) push-on connector (stab) |
Suitable for illumination | Yes |
---|---|
Supply voltage | 120 V |
Illumination module type | LED |
Illumination module input voltage | 120V AC full voltage |
Contact block configuration | 1 NO, 1 NC (left), 1 NO, 1 NC (right) |
Contact block thermal current rating | 10 A |
Contact block utilization category (AC) | 300V @ 150V AC, 0.15A @ 8VA (logic reed) |
Contact block utilization category (DC) | 30V @ 0.06A, 1.8VA (logic reed) |
Contact block operational voltage, max | AC 300 |
Operator cap/button material | Plastic |
---|---|
Operator construction/material | Plastic / metal |
Termination style | Stab or no termination |
Operator cap color | Amber knob |
Operating temperature | 0 |
---|---|
Humidity | 50% @ 40°C (104 °F) |
Storage temperature | -40 |
Certifications | UL, CSA, IEC 529 |
---|
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 4.572 |
Lead Time | 15 |
Dimension Width | 4.699 |
Dimension Length | 11.557 |
Stock Status | NON_STOCKED |
Weight | 0.118 |
Weight Unit | KG |
Dimension Unit | CM |
Documents
Product Cutsheet
General
-- |
800-td008_-en-p
Technical Data
800-TD008 |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Technical Data | 800-td008_-en-p | 800-TD008 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Alternative Products
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.