Flush Back Lighted 800MB PB
Rockwell Automation announces that as of
June 05, 2024,
the Flush Back Lighted 800MB PB will be discontinued and no longer available for sale.
Customers are encouraged to remove references to the affected product(s).
Discontinued Date:
June 05, 2024
Replacement Category:
Engineering Replacement
Replacement Product:
SeeMigrationDoc
[https://www.rockwellautomation.com/en-us/products/details.SeeMigrationDoc.html]
Rockwell Automation announces that as of
June 05, 2024,
the Flush Back Lighted 800MB PB will be discontinued and no longer available for sale.
Customers are encouraged to remove references to the affected product(s).
Discontinued Date:
June 05, 2024
Replacement Category:
Engineering Replacement
Replacement Product:
SeeMigrationDoc
[https://www.rockwellautomation.com/en-us/products/details.SeeMigrationDoc.html]
Suitable for illumination | No |
---|---|
Operator cap/button shape | Square |
Contact block type | No |
Operator cap/button material | Plastic |
Contact block thermal current rating | 10 A |
Contact block utilization category (AC) | 300V @ 150V AC, 0.15A @ 8VA (logic reed) |
Contact block utilization category (DC) | 30V @ 0.06A, 1.8VA (logic reed) |
Contact block operational voltage, max | AC 300 |
Operator cap type | Flush back lighted |
Hole diameter | 22.5 |
---|---|
Operator mechanical design life (cycles, min.) | 1000000 |
Contact block mounting style | Latch catridge |
Operator function | 22 mm momentary push button |
Operator type | Push button |
Enclosure compatibility | Type 13, IEC I44 IP65 oiltight |
Contact block configuration | 1 NO |
Shock | 100 G |
Vibration | 10 G |
Contact block termination wire range | Accepts two #12 AWG (large screw) |
Contact block durability | 750000 ( standard contact), 200000 (logic reed) |
Operating temperature | 0 °C |
---|---|
Humidity | 50% @ 40°C (104 °F) |
Storage temperature | -40 |
Operator construction/material | Plastic / metal |
---|---|
Termination style | Large screw |
Operator cap color (lens) | Grey |
Certifications | UL, CSA, IEC 529 |
---|
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 46.228 |
Lead Time | 15 |
Dimension Width | 2.54 |
Dimension Length | 2.54 |
Stock Status | NON_STOCKED |
Weight | 0.086 |
Weight Unit | KG |
Dimension Unit | CM |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Technical Data | 800-td008_-en-p | 800-TD008 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Suitable for illumination | No |
---|---|
Operator cap/button shape | Square |
Contact block type | No |
Operator cap/button material | Plastic |
Contact block thermal current rating | 10 A |
Contact block utilization category (AC) | 300V @ 150V AC, 0.15A @ 8VA (logic reed) |
Contact block utilization category (DC) | 30V @ 0.06A, 1.8VA (logic reed) |
Contact block operational voltage, max | AC 300 |
Operator cap type | Flush back lighted |
Hole diameter | 22.5 |
---|---|
Operator mechanical design life (cycles, min.) | 1000000 |
Contact block mounting style | Latch catridge |
Operator function | 22 mm momentary push button |
Operator type | Push button |
Enclosure compatibility | Type 13, IEC I44 IP65 oiltight |
Contact block configuration | 1 NO |
Shock | 100 G |
Vibration | 10 G |
Contact block termination wire range | Accepts two #12 AWG (large screw) |
Contact block durability | 750000 ( standard contact), 200000 (logic reed) |
Operating temperature | 0 °C |
---|---|
Humidity | 50% @ 40°C (104 °F) |
Storage temperature | -40 |
Operator construction/material | Plastic / metal |
---|---|
Termination style | Large screw |
Operator cap color (lens) | Grey |
Certifications | UL, CSA, IEC 529 |
---|
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 46.228 |
Lead Time | 15 |
Dimension Width | 2.54 |
Dimension Length | 2.54 |
Stock Status | NON_STOCKED |
Weight | 0.086 |
Weight Unit | KG |
Dimension Unit | CM |
Documents
Product Cutsheet
General
-- |
800-td008_-en-p
Technical Data
800-TD008 |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Technical Data | 800-td008_-en-p | 800-TD008 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Alternative Products
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.