Product Type | Indicator |
---|
Degree of protection (NEMA) | 4X |
---|---|
Degree of protection (IP) | IP66 |
Operating temperature | -40 °F |
Storage temperature | -40 °F |
List of degrees of protection (NEMA) | 1,4,4X,12,13, watertight/oiltight IEC 529 |
Humidity | 50% @ 104°F (40 °C) |
Suitable for ceiling mounting | False |
---|---|
Mounting method | Other |
Colour of lamp hood | White |
Lens color | Clear |
Indicator size | 30.5 mm |
Material housing | Plastic |
Termination style | Screw (18...30 mm), pigtail (12 mm) |
Type of current | AC |
---|---|
Nominal voltage | 120 V |
Voltage | 120V AC (120/240V strobe) |
Illumination type | Incandescent |
With contact | False |
Lamp type | Other |
---|---|
Shock | 1/2 cycle sine-wave for 11 ms ≥ 25 G |
Vibration | 10...2000 Hz, 1.52 mm displacement (peak-to-peak) 10 G maximum |
Incandescent lamp life | 5000 h |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 5.004 |
Lead Time | 15 |
Dimension Width | 5.512 |
Dimension Length | 8.001 |
Stock Status | NON_STOCKED |
Weight | 54.998 |
Weight Unit | G |
Dimension Unit | CM |
Type | Resource | Publication |
---|---|---|
General | Repair Parts List | -- |
General | Product Cutsheet | -- |
Technical Data | 800-td010_-en-p | 800-TD010 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Product Type | Indicator |
---|
Degree of protection (NEMA) | 4X |
---|---|
Degree of protection (IP) | IP66 |
Operating temperature | -40 °F |
Storage temperature | -40 °F |
List of degrees of protection (NEMA) | 1,4,4X,12,13, watertight/oiltight IEC 529 |
Humidity | 50% @ 104°F (40 °C) |
Suitable for ceiling mounting | False |
---|---|
Mounting method | Other |
Colour of lamp hood | White |
Lens color | Clear |
Indicator size | 30.5 mm |
Material housing | Plastic |
Termination style | Screw (18...30 mm), pigtail (12 mm) |
Type of current | AC |
---|---|
Nominal voltage | 120 V |
Voltage | 120V AC (120/240V strobe) |
Illumination type | Incandescent |
With contact | False |
Lamp type | Other |
---|---|
Shock | 1/2 cycle sine-wave for 11 ms ≥ 25 G |
Vibration | 10...2000 Hz, 1.52 mm displacement (peak-to-peak) 10 G maximum |
Incandescent lamp life | 5000 h |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 5.004 |
Lead Time | 15 |
Dimension Width | 5.512 |
Dimension Length | 8.001 |
Stock Status | NON_STOCKED |
Weight | 54.998 |
Weight Unit | G |
Dimension Unit | CM |
Documents
Repair Parts List
General
-- |
Product Cutsheet
General
-- |
800-td010_-en-p
Technical Data
800-TD010 |
Type | Resource | Publication |
---|---|---|
General | Repair Parts List | -- |
General | Product Cutsheet | -- |
Technical Data | 800-td010_-en-p | 800-TD010 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.