Loading
  • alt text
alt text
800H-TFRXTQH2RG1

30mm Trigger Action E-Stop 800H PB

PrintPrint
Print
EmailEmail
Share
Product RegistrationProduct Registration
QR code
Allen-Bradley 800H-TFRXTQH2RG1 product image
Lifecycle status: Active
Lifecycle status: Active
Add to BoM
  • Get Support
Technical Specifications
General
Mechanical
Construction
Environmental
Electrical
Certification
Drawings
Documents
Certifications
Alternative Products
Technotes
Type
30mm E-Stop
Hole diameter
30.5 mm
Terminations with finger safe covers
False
Suitable for illumination
True
Operator mechanical design life (cycles, min.)
250000
Operator special function
Twist release
Enclosure compatibility (NEMA type)
1, 4, 4X, 12, 13
Operator cap text/symbol
No legend on cap
Operator cap type
Mushroom head
Operator construction/material
Plastic
Operator type
Emergency stop push button
Operator function
2-position maintained
Illumination module termination wire range
14 - 18 AWG (x2)
Vibration
10 G maximum
Contact block configuration
2-NO 2-NC standard contacts
Contact block termination wire range
14 - 18 AWG (x2)
Contact block termination tightening torque
6 - 8 in-lb / 0.7 - 0.9 N-m
Shock
25 G (contact fragility)/100 G (no damage)
Contact block electrical design life (cycles, at max. load)
1000000
Operator mechanism
Trigger-action
Illumination module termination tightening torque
6 - 8 in-lb / 0.7 - 0.9 N-m
Operator cap/button size
45
Operator cap/button material
Plastic
Latch material
Plastic / metal
Operator cap color
Red
Termination style
Screw
Operator cap/button shape
Round
Operating temperature
-25 °C
Hazardous location rating
False
Humidity
50 %
Storage temperature
-40 °C
Illumination lamp type
LED
Illumination module type
Full voltage
Contact block thermal current rating
10 A
Contact block utilization category (AC)
A600, AC-15
Contact block utilization category (DC)
Q600, DC-13
Illumination module input voltage
12...130V AC/DC
Contact block operational voltage, max
600V AC @ 600V DC
Certifications
ABS, CCC, CE, CSA, EAC, GOST, UL
Drawings
3D STEP Model (STP) Download (ZIP)
2D Dimension Drawing (PDF) Download (PDF)
Drawings
3D STEP Model (STP) Download (ZIP)
2D Dimension Drawing (PDF) Download (PDF)
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
General Publication
Product Cutsheet --
Push my Buttons Podcast --
Selection Guide 800T-BR012
Specification 800-TD009
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
UKCA DOC
  • UKCA DOC

This product was certified with the above certifications as of {}. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.

Items Per Page:
1-1 of 1
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Type
30mm E-Stop
Hole diameter
30.5 mm
Terminations with finger safe covers
False
Suitable for illumination
True
Operator mechanical design life (cycles, min.)
250000
Operator special function
Twist release
Enclosure compatibility (NEMA type)
1, 4, 4X, 12, 13
Operator cap text/symbol
No legend on cap
Operator cap type
Mushroom head
Operator construction/material
Plastic
Operator type
Emergency stop push button
Operator function
2-position maintained
Illumination module termination wire range
14 - 18 AWG (x2)
Vibration
10 G maximum
Contact block configuration
2-NO 2-NC standard contacts
Contact block termination wire range
14 - 18 AWG (x2)
Contact block termination tightening torque
6 - 8 in-lb / 0.7 - 0.9 N-m
Shock
25 G (contact fragility)/100 G (no damage)
Contact block electrical design life (cycles, at max. load)
1000000
Operator mechanism
Trigger-action
Illumination module termination tightening torque
6 - 8 in-lb / 0.7 - 0.9 N-m
Operator cap/button size
45
Operator cap/button material
Plastic
Latch material
Plastic / metal
Operator cap color
Red
Termination style
Screw
Operator cap/button shape
Round
Operating temperature
-25 °C
Hazardous location rating
False
Humidity
50 %
Storage temperature
-40 °C
Illumination lamp type
LED
Illumination module type
Full voltage
Contact block thermal current rating
10 A
Contact block utilization category (AC)
A600, AC-15
Contact block utilization category (DC)
Q600, DC-13
Illumination module input voltage
12...130V AC/DC
Contact block operational voltage, max
600V AC @ 600V DC
Certifications
ABS, CCC, CE, CSA, EAC, GOST, UL
Drawings
Drawings
3D STEP Model (STP) Download (ZIP)
2D Dimension Drawing (PDF) Download (PDF)
Drawings
3D STEP Model (STP) Download (ZIP)
2D Dimension Drawing (PDF) Download (PDF)
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
Product Cutsheet General
--
Push my Buttons Podcast General
--
Selection Guide General
800T-BR012
Specification General
800-TD009
General Publication
Product Cutsheet --
Push my Buttons Podcast --
Selection Guide 800T-BR012
Specification 800-TD009
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Certifications
UKCA DOC
  • UKCA DOC

This product was certified with the above certifications as of {}. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.

Alternative Products
Items Per Page:
1-1 of 1
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading
Find your nearest distributor
Contact your distributor in {0}
Change location
EmailEmail
PhonePhone
Find a partner
30mm Trigger Action E-Stop 800H PB
CloseClose
800H-TFRXTQH2RG1
Close
Print
Allen-Bradley 800H-TFRXTQH2RG1 product image
Phone:
Call
Rockwell Automation Home
Copyright ©2026 Rockwell Automation, Inc.
Sign in to your Rockwell Automation account to submit a repair documentation request.
Sign In
Request repair documentation
All fields with * are required for processing your request.
This field is required
This field is required
This field is required
This field is required
This field is required
Documentation of liability insurance is required for anyone who is requesting documentation for product repairs.
UploadUpload
Please upload documentation of liability insurance.*
1 file selected
CloseClose
File size is too large. Must be less than 5 MB.
Accepted file types: zip, pdf; Maximum size: 5 MB.
Right to Repair Terms and Conditions
Rockwell Automation is making, parts, and service documentation available at your request in compliance with applicable right to repair laws and regulations. By signing below, you are agreeing to the following terms and conditions of your purchase of Rockwell Automation genuine repair parts for repair of a Rockwell Automation product. As used below, “Self Service Repair Parts” means genuine Rockwell Automation parts (components of Rockwell Automation products) purchased from Rockwell Automation for installation in a Rockwell Automation product as part of a Self Service Repair. Self Service Repair Parts may be new or previously used genuine Rockwell Automation parts that have been tested and passed Rockwell Automation functional requirements. “Self Service Repair Tools” means equipment and related materials purchased for the purpose of performing repairs.
Your request has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Products
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose