Bull Number Modifier | No Guards - on Terminals |
---|---|
Illumination Option Selection | PTT with Incandescent LA |
Power Input Type | Full Voltage Type |
Product Type | Type 7_9 Pilot Light |
Number of contacts as normally closed contact | 2 |
---|---|
Number of contacts as normally open contact | 2 |
Suitable for illumination | Yes |
Lamp type | LED lA |
Rated supply voltage | 12...130V AC/DC |
Power module type | Full voltage or universal |
Logic reed contact ratings, max | 0.15A @ 8VA @ 150V AC (should be used with resistive loads) |
Lamp test type | Push-to-test |
Contact operation | Snap action |
Dielectric strength | 2200V @ 1min, 1300V @ 1min (Logic Reed) |
Electrical life cycle | 1000000 cycles at maximum rated load, 200000 cycles at maximum rated load (Logic Reed) |
Spring-return | Yes |
---|---|
Hole diameter | 30.5 |
Type of electric connection | Screw connection |
Mechanical life operations | 200000 min |
Typical operating forces with contact blocks | 1 lb maximum |
Shock | 1/2 cycle sine wave for 11 ms ≥25 G (contact fragility) and no damage at 100 G |
Degree of protection | Type 7 & 9 explosion proof (Type 3 and Type 4 ratings available with accessories) |
Vibration | 10...2000 Hz, 1.52 mm displacement (peak-to-peak) maximum/10 G maximum (except Logic Reed) |
Switching function latching | No |
Terminal screw torque | 6 in-lb |
Wire gauge | 18 AWG |
Typical operating force for illuminated push buttons and push-to-test pilot lights | 5.6 lb maximum |
Material front ring | Plastic |
---|---|
Finger-safe guards | No guards on terminals |
Lens color | Multi-color insert packet (amber, blue, green, red, white) |
Contact block | 2 NO, 2 NC, Logic Reed contact block (800T-XAR) |
With front ring | Yes |
Construction type lens | Round |
Operating temperature | -20 °C |
---|---|
Humidity | 50% @ 104°F (40 °C) |
Storage temperature | -40 |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 0.0 |
Lead Time | 16 |
Dimension Width | 0.0 |
Dimension Length | 0.0 |
Stock Status | NON_STOCKED |
Weight | 0.999 |
Weight Unit | KG |
Type | Resource | Publication |
---|---|---|
General | Repair Parts List | -- |
General | Product Cutsheet | -- |
General | Technical Document | 800-TD011 |
Technical Data | 800-td009_-en-p | 800-TD009 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Bull Number Modifier | No Guards - on Terminals |
---|---|
Illumination Option Selection | PTT with Incandescent LA |
Power Input Type | Full Voltage Type |
Product Type | Type 7_9 Pilot Light |
Number of contacts as normally closed contact | 2 |
---|---|
Number of contacts as normally open contact | 2 |
Suitable for illumination | Yes |
Lamp type | LED lA |
Rated supply voltage | 12...130V AC/DC |
Power module type | Full voltage or universal |
Logic reed contact ratings, max | 0.15A @ 8VA @ 150V AC (should be used with resistive loads) |
Lamp test type | Push-to-test |
Contact operation | Snap action |
Dielectric strength | 2200V @ 1min, 1300V @ 1min (Logic Reed) |
Electrical life cycle | 1000000 cycles at maximum rated load, 200000 cycles at maximum rated load (Logic Reed) |
Spring-return | Yes |
---|---|
Hole diameter | 30.5 |
Type of electric connection | Screw connection |
Mechanical life operations | 200000 min |
Typical operating forces with contact blocks | 1 lb maximum |
Shock | 1/2 cycle sine wave for 11 ms ≥25 G (contact fragility) and no damage at 100 G |
Degree of protection | Type 7 & 9 explosion proof (Type 3 and Type 4 ratings available with accessories) |
Vibration | 10...2000 Hz, 1.52 mm displacement (peak-to-peak) maximum/10 G maximum (except Logic Reed) |
Switching function latching | No |
Terminal screw torque | 6 in-lb |
Wire gauge | 18 AWG |
Typical operating force for illuminated push buttons and push-to-test pilot lights | 5.6 lb maximum |
Material front ring | Plastic |
---|---|
Finger-safe guards | No guards on terminals |
Lens color | Multi-color insert packet (amber, blue, green, red, white) |
Contact block | 2 NO, 2 NC, Logic Reed contact block (800T-XAR) |
With front ring | Yes |
Construction type lens | Round |
Operating temperature | -20 °C |
---|---|
Humidity | 50% @ 104°F (40 °C) |
Storage temperature | -40 |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 0.0 |
Lead Time | 16 |
Dimension Width | 0.0 |
Dimension Length | 0.0 |
Stock Status | NON_STOCKED |
Weight | 0.999 |
Weight Unit | KG |
Documents
Repair Parts List
General
-- |
Product Cutsheet
General
-- |
Technical Document
General
800-TD011 |
800-td009_-en-p
Technical Data
800-TD009 |
Type | Resource | Publication |
---|---|---|
General | Repair Parts List | -- |
General | Product Cutsheet | -- |
General | Technical Document | 800-TD011 |
Technical Data | 800-td009_-en-p | 800-TD009 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Accessories
Alternative Products
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.