Illumination Option Selection | No LA |
---|---|
Power Module Selection | Full Voltage Type |
Product Type | Type 7_9 Pilot Light |
Number of indicator lights | 0 None |
---|---|
With light source | False |
Rated supply voltage | 0...250V AC/DC |
Power module type | Full voltage or universal |
Lamp test type | No lA |
Dielectric strength | 2200V @ 1min, 1300V @ 1min (Logic Reed) |
With front ring | False |
---|---|
Construction type lens | Round |
Lens color | Multi-color insert packet (amber, blue, green, red, white) |
Type of lens | High |
Finger-safe guards | No guards on terminals |
Type of electric connection | Screw connection |
---|---|
Vibration | 10...2000 Hz, 1.52 mm displacement (peak-to-peak) 10 G maximum |
Shock | 1/2 cycle sine wave for 11 ms ≥25 G (contact fragility) and no damage at 100 G |
Terminal screw torque | 6 in-lb |
Wire gauge | 18 AWG |
Mechanical life operations | 250000 minimum |
Degree of protection | Type 7 & 9 explosion proof (Type 3 and Type 4 ratings available with accessories) |
Operating temperature | -20 °C |
---|---|
Humidity | 50% @ 104°F (40 °C) |
Storage temperature | -40 °C |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | -1.0 |
Lead Time | 23 |
Dimension Width | -1.0 |
Dimension Length | -1.0 |
Stock Status | NON_STOCKED |
Weight | 0.999 |
Weight Unit | KG |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Illumination Option Selection | No LA |
---|---|
Power Module Selection | Full Voltage Type |
Product Type | Type 7_9 Pilot Light |
Number of indicator lights | 0 None |
---|---|
With light source | False |
Rated supply voltage | 0...250V AC/DC |
Power module type | Full voltage or universal |
Lamp test type | No lA |
Dielectric strength | 2200V @ 1min, 1300V @ 1min (Logic Reed) |
With front ring | False |
---|---|
Construction type lens | Round |
Lens color | Multi-color insert packet (amber, blue, green, red, white) |
Type of lens | High |
Finger-safe guards | No guards on terminals |
Type of electric connection | Screw connection |
---|---|
Vibration | 10...2000 Hz, 1.52 mm displacement (peak-to-peak) 10 G maximum |
Shock | 1/2 cycle sine wave for 11 ms ≥25 G (contact fragility) and no damage at 100 G |
Terminal screw torque | 6 in-lb |
Wire gauge | 18 AWG |
Mechanical life operations | 250000 minimum |
Degree of protection | Type 7 & 9 explosion proof (Type 3 and Type 4 ratings available with accessories) |
Operating temperature | -20 °C |
---|---|
Humidity | 50% @ 104°F (40 °C) |
Storage temperature | -40 °C |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | -1.0 |
Lead Time | 23 |
Dimension Width | -1.0 |
Dimension Length | -1.0 |
Stock Status | NON_STOCKED |
Weight | 0.999 |
Weight Unit | KG |
Documents
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.