Bull Number Modifier | No Guards - on Terminals |
---|---|
Power Module Selection | Pigtail Full Voltage Type |
Product Type | Type 7_9 Pilot Light |
Number of indicator lights | 1 None |
---|---|
With light source | True |
Type of lamp socket | LED |
Rated supply voltage | 120V AC/DC |
Power module type | Pigtail full voltage |
Lamp test type | LED lA, designed for dual push-button compatibility |
Dielectric strength | 2200V @ 1min, 1300V @ 1min (Logic Reed) |
With front ring | False |
---|---|
Construction type lens | Round |
Lens color | Multi-color insert packet (amber, blue, green, red, white) |
Type of lens | High |
Finger-safe guards | No guards on terminals |
Type of electric connection | Screw connection |
---|---|
Vibration | 10...2000 Hz, 1.52 mm displacement (peak-to-peak) 10 G maximum |
Shock | 1/2 cycle sine wave for 11 ms ≥25 G (contact fragility) and no damage at 100 G |
Terminal screw torque | 6 in-lb |
Wire gauge | 18 AWG |
Mechanical life operations | 250000 minimum |
Degree of protection | Type 7 & 9 explosion proof (Type 3 and Type 4 ratings available with accessories) |
Operating temperature | -20 °C |
---|---|
Humidity | 50% @ 104°F (40 °C) |
Storage temperature | -40 °C |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 5.969 |
Lead Time | 15 |
Dimension Width | 6.096 |
Dimension Length | 16.256 |
Stock Status | NON_STOCKED |
Weight | 0.186 |
Weight Unit | KG |
Dimension Unit | CM |
Type | Resource | Publication |
---|---|---|
General | Technical Document | 800-TD011 |
General | Repair Parts List | -- |
General | Product Cutsheet | -- |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Bull Number Modifier | No Guards - on Terminals |
---|---|
Power Module Selection | Pigtail Full Voltage Type |
Product Type | Type 7_9 Pilot Light |
Number of indicator lights | 1 None |
---|---|
With light source | True |
Type of lamp socket | LED |
Rated supply voltage | 120V AC/DC |
Power module type | Pigtail full voltage |
Lamp test type | LED lA, designed for dual push-button compatibility |
Dielectric strength | 2200V @ 1min, 1300V @ 1min (Logic Reed) |
With front ring | False |
---|---|
Construction type lens | Round |
Lens color | Multi-color insert packet (amber, blue, green, red, white) |
Type of lens | High |
Finger-safe guards | No guards on terminals |
Type of electric connection | Screw connection |
---|---|
Vibration | 10...2000 Hz, 1.52 mm displacement (peak-to-peak) 10 G maximum |
Shock | 1/2 cycle sine wave for 11 ms ≥25 G (contact fragility) and no damage at 100 G |
Terminal screw torque | 6 in-lb |
Wire gauge | 18 AWG |
Mechanical life operations | 250000 minimum |
Degree of protection | Type 7 & 9 explosion proof (Type 3 and Type 4 ratings available with accessories) |
Operating temperature | -20 °C |
---|---|
Humidity | 50% @ 104°F (40 °C) |
Storage temperature | -40 °C |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 5.969 |
Lead Time | 15 |
Dimension Width | 6.096 |
Dimension Length | 16.256 |
Stock Status | NON_STOCKED |
Weight | 0.186 |
Weight Unit | KG |
Dimension Unit | CM |
Documents
Technical Document
General
800-TD011 |
Repair Parts List
General
-- |
Product Cutsheet
General
-- |
Type | Resource | Publication |
---|---|---|
General | Technical Document | 800-TD011 |
General | Repair Parts List | -- |
General | Product Cutsheet | -- |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Accessories
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.