800H-HPX5KL8DXXX
Type 7&9 Selector Switch 800H PB
Rockwell Automation announces that as of June 30, 2025, the Type 7&9 Selector Switch 800H PB will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date:
June 30, 2025
Replacement Category:
Direct Replacement
Rockwell Automation announces that as of June 30, 2025, the Type 7&9 Selector Switch 800H PB will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date:
June 30, 2025
Replacement Category:
Direct Replacement
| 2-Position Cam Options |
KL8 Cam
|
|---|---|
| Bull Number Modifier |
No Guards - on Terminals
|
| Insert or Wing Lever Color |
Multi-color packet
|
| Operator Type & Function |
Standard Knob Spring Return <-
|
| Position 2 Contact Block |
No Block This Position
|
| Position 4 Contact Block |
No Block This Position
|
| Product Type |
Type 7&9 Selector Switch
|
| Number of switch positions |
2
|
|---|---|
| Spring-return |
True
|
| With light source |
False
|
| Switching function latching |
False
|
| Hole diameter |
30.5 mm
|
| Type of electric connection |
Screw connection
|
| Mechanical life operations |
200000 minimum
|
| Shock |
1/2 cycle sine wave for 11 ms ≥25 G (contact fragility) and no damage at 100 G
|
| Vibration |
10...2000 Hz, 1.52 mm displacement (peak-to-peak) maximum/10 G maximum (except Logic Reed)
|
| Terminal screw torque |
6 in-lb
|
| Typical operating force for spring return selector switches |
5 in-lb to stop, 0.2 in-lb to return
|
| Typical operating forces operator without contact blocks |
Maintained selector switch: 4 in-lb maximum
|
| Degree of protection |
Type 7 & 9 explosion proof (Type 3 and Type 4 ratings available with accessories)
|
| Suitable for illumination |
False
|
|---|---|
| Operational voltage (Ue), max |
600V AC @ 600V DC
|
| Thermal continuous current (Ith), max |
10A AC @ 2.5A DC
|
| Rated operational current |
69VA @ 28...600V DC
|
| Rated operational current, break |
720VA @ 72...120V AC
|
| Rated operational current, make |
7200VA @ 120...600V AC
|
| Contact operation |
Slow, double make and break
|
| Utilization category |
AC-15 per IEC, DC-13 per IEC
|
| Position 2 contact block |
No block this position
|
| Position 1 contact block |
1 NO, standard contact block (800T-XD1)
|
| Position 3 contact block |
No block this position
|
| Position 4 contact block |
No block this position
|
| Wire gauge |
18 AWG
|
| Dielectric strength |
2200V @ 1min, 1300V @ 1min (Logic Reed)
|
| Electrical life cycle |
1000000 cycles at maximum rated load, 200000 cycles at maximum rated load (Logic Reed)
|
| Material front ring |
Plastic
|
|---|---|
| Type of control element |
Key
|
| 2-position cam options |
KL8 cam
|
| 3-position cam options |
Not applicable
|
| 4-position cam options |
Not applicable
|
| Position 5 contact block |
Not applicable
|
| Finger-safe guards |
No guards on terminals
|
| Operator type & function |
Standard knob, spring return from right
|
| Insert lever color |
Multi-color insert packet (blue, green, orange, red, and yellow)
|
| With front ring |
True
|
| Operating temperature |
-20 °C
|
|---|---|
| Humidity |
50% @ 104°F (40 °C)
|
| Storage temperature |
-40 °C
|
| Type | Resource | Publication |
|---|---|---|
| General | Product Cutsheet | -- |
| Technical Data | 800-td009_-en-p | 800-TD009 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
| 2-Position Cam Options |
KL8 Cam
|
|---|---|
| Bull Number Modifier |
No Guards - on Terminals
|
| Insert or Wing Lever Color |
Multi-color packet
|
| Operator Type & Function |
Standard Knob Spring Return <-
|
| Position 2 Contact Block |
No Block This Position
|
| Position 4 Contact Block |
No Block This Position
|
| Product Type |
Type 7&9 Selector Switch
|
| Number of switch positions |
2
|
|---|---|
| Spring-return |
True
|
| With light source |
False
|
| Switching function latching |
False
|
| Hole diameter |
30.5 mm
|
| Type of electric connection |
Screw connection
|
| Mechanical life operations |
200000 minimum
|
| Shock |
1/2 cycle sine wave for 11 ms ≥25 G (contact fragility) and no damage at 100 G
|
| Vibration |
10...2000 Hz, 1.52 mm displacement (peak-to-peak) maximum/10 G maximum (except Logic Reed)
|
| Terminal screw torque |
6 in-lb
|
| Typical operating force for spring return selector switches |
5 in-lb to stop, 0.2 in-lb to return
|
| Typical operating forces operator without contact blocks |
Maintained selector switch: 4 in-lb maximum
|
| Degree of protection |
Type 7 & 9 explosion proof (Type 3 and Type 4 ratings available with accessories)
|
| Suitable for illumination |
False
|
|---|---|
| Operational voltage (Ue), max |
600V AC @ 600V DC
|
| Thermal continuous current (Ith), max |
10A AC @ 2.5A DC
|
| Rated operational current |
69VA @ 28...600V DC
|
| Rated operational current, break |
720VA @ 72...120V AC
|
| Rated operational current, make |
7200VA @ 120...600V AC
|
| Contact operation |
Slow, double make and break
|
| Utilization category |
AC-15 per IEC, DC-13 per IEC
|
| Position 2 contact block |
No block this position
|
| Position 1 contact block |
1 NO, standard contact block (800T-XD1)
|
| Position 3 contact block |
No block this position
|
| Position 4 contact block |
No block this position
|
| Wire gauge |
18 AWG
|
| Dielectric strength |
2200V @ 1min, 1300V @ 1min (Logic Reed)
|
| Electrical life cycle |
1000000 cycles at maximum rated load, 200000 cycles at maximum rated load (Logic Reed)
|
| Material front ring |
Plastic
|
|---|---|
| Type of control element |
Key
|
| 2-position cam options |
KL8 cam
|
| 3-position cam options |
Not applicable
|
| 4-position cam options |
Not applicable
|
| Position 5 contact block |
Not applicable
|
| Finger-safe guards |
No guards on terminals
|
| Operator type & function |
Standard knob, spring return from right
|
| Insert lever color |
Multi-color insert packet (blue, green, orange, red, and yellow)
|
| With front ring |
True
|
| Operating temperature |
-20 °C
|
|---|---|
| Humidity |
50% @ 104°F (40 °C)
|
| Storage temperature |
-40 °C
|
Documents
|
Product Cutsheet
General
-- |
|
800-td009_-en-p
Technical Data
800-TD009 |
| Type | Resource | Publication |
|---|---|---|
| General | Product Cutsheet | -- |
| Technical Data | 800-td009_-en-p | 800-TD009 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Accessories
Alternative Products
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading
Copyright ©2026 Rockwell Automation, Inc.