| Head Type & Features |
Mushroom Head
|
|---|---|
| Position 2 Contact Block |
1-NO 1-NC Stackable Sealed
|
| Position 4 Contact Block |
No Block This Position
|
| Product Type |
Type 7&9 Push-Pull Unit
|
| Number of command positions |
2
|
|---|---|
| Material front ring |
Plastic
|
| Color cap |
Red
|
| Head type |
Mushroom head
|
| Finger-safe guards |
No guards on terminals
|
| Contact block |
2 NO, 2 NC, stackable sealed switch contact block (800T-XAY)
|
| With front ring |
True
|
| Suitable for illumination |
False
|
|---|---|
| Rated operational current |
69VA @ 24...150V DC
|
| Rated operational current, break |
180VA @ 120...300V AC
|
| Rated operational current, make |
1800VA @ 120...300V AC
|
| Operational voltage (Ue), max |
300V AC @ 150V DC
|
| Thermal continuous current (Ith), max |
3 A
|
| Utilization category |
C300 per NEMA, Q150 per NEMA
|
| Dielectric strength |
2200V @ 1min, 1300V @ 1min (Logic Reed)
|
| Electrical life cycle |
1000000 cycles at maximum rated load, 200000 cycles at maximum rated load (Logic Reed)
|
| Spring-return |
False
|
|---|---|
| Hole diameter |
30.5 mm
|
| Type of electric connection |
Screw connection
|
| Mechanical life operations |
250000 minimum
|
| Typical operating forces with contact blocks |
1 lb maximum
|
| Operator type |
2 pos. push-pull push-button, non-illuminated
|
| Number of positions |
2-position maintained
|
| Typical operating force for 2-position push-pull |
9 lb maximum push or pull
|
| Typical operating forces operator without contact blocks |
Standard mushroom: 2.9 lb maximum
|
| Shock |
1/2 cycle sine wave for 11 ms ≥25 G (contact fragility) and no damage at 100 G
|
| Degree of protection |
Type 7 & 9 explosion proof (Type 3 and Type 4 ratings available with accessories)
|
| Vibration |
10...2000 Hz, 1.52 mm displacement (peak-to-peak) maximum/10 G maximum (except Logic Reed)
|
| Terminal screw torque |
6 in-lb
|
| Wire gauge |
18 AWG
|
| Operating temperature |
-20 °C
|
|---|---|
| Humidity |
50% @ 104°F (40 °C)
|
| Storage temperature |
-40 °C
|
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
| Type | Resource | Publication |
|---|---|---|
| General | Product Cutsheet | -- |
| Technical Data | 800-td009_-en-p | 800-TD009 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
| Head Type & Features |
Mushroom Head
|
|---|---|
| Position 2 Contact Block |
1-NO 1-NC Stackable Sealed
|
| Position 4 Contact Block |
No Block This Position
|
| Product Type |
Type 7&9 Push-Pull Unit
|
| Number of command positions |
2
|
|---|---|
| Material front ring |
Plastic
|
| Color cap |
Red
|
| Head type |
Mushroom head
|
| Finger-safe guards |
No guards on terminals
|
| Contact block |
2 NO, 2 NC, stackable sealed switch contact block (800T-XAY)
|
| With front ring |
True
|
| Suitable for illumination |
False
|
|---|---|
| Rated operational current |
69VA @ 24...150V DC
|
| Rated operational current, break |
180VA @ 120...300V AC
|
| Rated operational current, make |
1800VA @ 120...300V AC
|
| Operational voltage (Ue), max |
300V AC @ 150V DC
|
| Thermal continuous current (Ith), max |
3 A
|
| Utilization category |
C300 per NEMA, Q150 per NEMA
|
| Dielectric strength |
2200V @ 1min, 1300V @ 1min (Logic Reed)
|
| Electrical life cycle |
1000000 cycles at maximum rated load, 200000 cycles at maximum rated load (Logic Reed)
|
| Spring-return |
False
|
|---|---|
| Hole diameter |
30.5 mm
|
| Type of electric connection |
Screw connection
|
| Mechanical life operations |
250000 minimum
|
| Typical operating forces with contact blocks |
1 lb maximum
|
| Operator type |
2 pos. push-pull push-button, non-illuminated
|
| Number of positions |
2-position maintained
|
| Typical operating force for 2-position push-pull |
9 lb maximum push or pull
|
| Typical operating forces operator without contact blocks |
Standard mushroom: 2.9 lb maximum
|
| Shock |
1/2 cycle sine wave for 11 ms ≥25 G (contact fragility) and no damage at 100 G
|
| Degree of protection |
Type 7 & 9 explosion proof (Type 3 and Type 4 ratings available with accessories)
|
| Vibration |
10...2000 Hz, 1.52 mm displacement (peak-to-peak) maximum/10 G maximum (except Logic Reed)
|
| Terminal screw torque |
6 in-lb
|
| Wire gauge |
18 AWG
|
| Operating temperature |
-20 °C
|
|---|---|
| Humidity |
50% @ 104°F (40 °C)
|
| Storage temperature |
-40 °C
|
Drawings
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
|
Product Cutsheet
General
-- |
|
800-td009_-en-p
Technical Data
800-TD009 |
| Type | Resource | Publication |
|---|---|---|
| General | Product Cutsheet | -- |
| Technical Data | 800-td009_-en-p | 800-TD009 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Accessories
Alternative Products
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading
Copyright ©2025 Rockwell Automation, Inc.