
800G-2D2AD2A2
Assembled Station 800G PB

Rockwell Automation announces that as of November 08, 2021, the Assembled Station 800G PB will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date:
November 08, 2021
Replacement Category:
Engineering Replacement
Rockwell Automation announces that as of November 08, 2021, the Assembled Station 800G PB will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date:
November 08, 2021
Replacement Category:
Engineering Replacement
Number of push buttons | 1 |
---|---|
Number of operator positions | 2 |
Pushbutton & pilot light color | Black |
Contact block/lamp module position 1 | 1 NO, 1 NC base mount |
Contact block/lamp module position 2 | 1 NO, 1 NC base mount |
Material | Enclosure/housing material: Thermoplastic, Seal material: EPDM |
Operator position 2 | Momentary mushroom push button (only available in Black, legend plates need to be ordered separately) |
Operator position 1 | Momentary mushroom push button (only available in Black, legend plates need to be ordered separately) |
Conduit/cable entry | Bottom, 3/4 in NPT hub |
Mounting | Contact block with screw termination, Base mount: Secures to rail integral to enclosure base, Panel mount: Secures to operator with integral latch |
Number of mushroom-shaped push-buttons | 1 |
Material housing | Plastic |
PE conductor terminals | 4 x 2.5 mm² stranded maximum |
Cable glands, custom | Metal M20 for cable, outer sheath: Ø 15.5...21.1 mm (Ø 0.61...0.83 in), Metal M25 for cable, outer sheath: Ø 20.3...27.4 mm (Ø 0.80...1.08 in), 19.05 mm (3/4 in) NPT conduit hub |
Operating temperature | -55 °C |
---|---|
Storage temperature | -55 °C |
Cable glands, standard | 12.7 mm (1/2 in) NPT conduit hub |
Enclosure size | 2 unit enclosure |
---|---|
Thermal continuous test current | 5A @ 600V DC per UL contact rating with screw/cable termination |
Make current at rated voltage, max | 12A @ 600V AC per UL contact rating with screw/cable termination |
Break current at rated voltage, max | 1.2A @ 600V AC per UL contact rating with screw/cable termination |
Thermal continuous current | Contact block with screw/cable termination: 16A @ 40°C |
Rated voltage per UL contact rating, max | Contact block with screw/cable termination: 600V AC/DC |
Rated insulation voltage | Contact block with screw termination: 690V |
Rated operational current | Contact block with screw/cable termination: 16A @ 250V AC, per utilization category AC-12 |
Rated voltage | Contact block with screw/cable termination: 250V AC (per ATEX certificates) |
Rated insulation voltage, max | 690V AC |
Contact rating | A600/P600 per UL 508 with screw/cable termination |
Contact material | Contact block with screw/cable termination: AgSnO2 |
Utilization category | Contact block with screw/cable termination: AC-12, AC-15, DC-13 |
Short circuit protection | Contact block with screw/cable termination: 10 A slow blow, Type DT, gl |
Impact resistance | Momentary mushroom push button operator: 7 Nm |
---|---|
Operating force, max | Contact block, full travel with screw/cable termination: 28.9 N |
Mechanical life operations | Momentary mushroom push button operator: 1000000 cycles |
Wire/cable size | Screw termination: 2.5 mm² (12 AWG) stranded maximum |
Shock resistance | Contact block with screw/cable termination: DIN IEC 68 part 2-27, 30 G, 18 ms |
Degree of protection | Contact block with screw termination: IP20, with operators and enclosure IP66 |
Operating force | Momentary mushroom push button operator (excludes contact block): 6.7 N |
B10D value for momentary mushroom push button | 5800000 cycles (The B10D value [cycles] states the number of switching cycles up to which 10% of the elements failed dangerously. The determination was done via a statistical evaluation of field data) |
B10D value for base mount contact block with screw termination | 1200000 cycles (The B10D value [cycles] states the number of switching cycles up to which 10% of the elements failed dangerously. The determination was done via a statistical evaluation of field data) |
B10D value for latch mount contact block with screw/cable termination | 1200000 cycles (The B10D value [cycles] states the number of switching cycles up to which 10% of the elements failed dangerously. The determination was done via a statistical evaluation of field data) |
Degree of protection (NEMA) | 4X |
Degree of protection (IP) | IP66 |
Stranded wire/cable size, max | 2.5 mm² |
List of degrees of protection (IP) | IP54, IP66 |
Ingress protection rating | Front of panel operators IP66: -20...70 °C (-4...158 °F), IP54: -55...-20 °C (-67...-4 °F), Type 4X: -20...70 °C (-4...158 °F) |
Type | Resource | Publication |
---|---|---|
Technical Data | 800-td011_-en-p | 800-TD011 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Number of push buttons | 1 |
---|---|
Number of operator positions | 2 |
Pushbutton & pilot light color | Black |
Contact block/lamp module position 1 | 1 NO, 1 NC base mount |
Contact block/lamp module position 2 | 1 NO, 1 NC base mount |
Material | Enclosure/housing material: Thermoplastic, Seal material: EPDM |
Operator position 2 | Momentary mushroom push button (only available in Black, legend plates need to be ordered separately) |
Operator position 1 | Momentary mushroom push button (only available in Black, legend plates need to be ordered separately) |
Conduit/cable entry | Bottom, 3/4 in NPT hub |
Mounting | Contact block with screw termination, Base mount: Secures to rail integral to enclosure base, Panel mount: Secures to operator with integral latch |
Number of mushroom-shaped push-buttons | 1 |
Material housing | Plastic |
PE conductor terminals | 4 x 2.5 mm² stranded maximum |
Cable glands, custom | Metal M20 for cable, outer sheath: Ø 15.5...21.1 mm (Ø 0.61...0.83 in), Metal M25 for cable, outer sheath: Ø 20.3...27.4 mm (Ø 0.80...1.08 in), 19.05 mm (3/4 in) NPT conduit hub |
Operating temperature | -55 °C |
---|---|
Storage temperature | -55 °C |
Cable glands, standard | 12.7 mm (1/2 in) NPT conduit hub |
Enclosure size | 2 unit enclosure |
---|---|
Thermal continuous test current | 5A @ 600V DC per UL contact rating with screw/cable termination |
Make current at rated voltage, max | 12A @ 600V AC per UL contact rating with screw/cable termination |
Break current at rated voltage, max | 1.2A @ 600V AC per UL contact rating with screw/cable termination |
Thermal continuous current | Contact block with screw/cable termination: 16A @ 40°C |
Rated voltage per UL contact rating, max | Contact block with screw/cable termination: 600V AC/DC |
Rated insulation voltage | Contact block with screw termination: 690V |
Rated operational current | Contact block with screw/cable termination: 16A @ 250V AC, per utilization category AC-12 |
Rated voltage | Contact block with screw/cable termination: 250V AC (per ATEX certificates) |
Rated insulation voltage, max | 690V AC |
Contact rating | A600/P600 per UL 508 with screw/cable termination |
Contact material | Contact block with screw/cable termination: AgSnO2 |
Utilization category | Contact block with screw/cable termination: AC-12, AC-15, DC-13 |
Short circuit protection | Contact block with screw/cable termination: 10 A slow blow, Type DT, gl |
Impact resistance | Momentary mushroom push button operator: 7 Nm |
---|---|
Operating force, max | Contact block, full travel with screw/cable termination: 28.9 N |
Mechanical life operations | Momentary mushroom push button operator: 1000000 cycles |
Wire/cable size | Screw termination: 2.5 mm² (12 AWG) stranded maximum |
Shock resistance | Contact block with screw/cable termination: DIN IEC 68 part 2-27, 30 G, 18 ms |
Degree of protection | Contact block with screw termination: IP20, with operators and enclosure IP66 |
Operating force | Momentary mushroom push button operator (excludes contact block): 6.7 N |
B10D value for momentary mushroom push button | 5800000 cycles (The B10D value [cycles] states the number of switching cycles up to which 10% of the elements failed dangerously. The determination was done via a statistical evaluation of field data) |
B10D value for base mount contact block with screw termination | 1200000 cycles (The B10D value [cycles] states the number of switching cycles up to which 10% of the elements failed dangerously. The determination was done via a statistical evaluation of field data) |
B10D value for latch mount contact block with screw/cable termination | 1200000 cycles (The B10D value [cycles] states the number of switching cycles up to which 10% of the elements failed dangerously. The determination was done via a statistical evaluation of field data) |
Degree of protection (NEMA) | 4X |
Degree of protection (IP) | IP66 |
Stranded wire/cable size, max | 2.5 mm² |
List of degrees of protection (IP) | IP54, IP66 |
Ingress protection rating | Front of panel operators IP66: -20...70 °C (-4...158 °F), IP54: -55...-20 °C (-67...-4 °F), Type 4X: -20...70 °C (-4...158 °F) |
Documents
800-td011_-en-p
Technical Data
800-TD011 |
Type | Resource | Publication |
---|---|---|
Technical Data | 800-td011_-en-p | 800-TD011 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading

Copyright ©2025 Rockwell Automation, Inc.