Best Selling
800FP-U2EBFA
22mm Multi-Operator 800F PB
Product at a glance
Product at a glance
| Product Type |
22mm Multi-Operator
|
|---|
| Suitable for illumination |
False
|
|---|
| Operator construction/material |
Plastic
|
|---|---|
| Operator cap C type |
Flush
|
| Operator cap A color |
Red STOP text
|
| Operator cap C color |
Green START text
|
| Operator cap A type |
Extended
|
| Operator cap B color |
Multi-function, 2-position, illuminated or non-illuminated
|
| Operator mechanical design life (cycles, min.) |
1000000
|
|---|---|
| Operator cap text/symbol |
Avaliable
|
| Operator function |
2 position multi-operator
|
| Enclosure compatibility |
IP69K, IP66, Type 4/4X (round plastic operator)
|
| Hole diameter |
22.5 mm
|
| Vibration |
10 g
|
| Shock |
100 g
|
| Operator type |
Push button
|
| Operating temperature |
-25 °C
|
|---|---|
| Storage temperature |
-40 °C
|
| Humidity |
≤95% RH from 25...60 °C (77...140 °F)
|
| Certifications |
UL,UR, CSA, CCC, CE
|
|---|
| Drawings | |
|---|---|
| 3D STEP Model (STP) | Download (ZIP) |
| Drawings |
|---|
| 3D STEP Model (STP) Download (ZIP) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
| Type | Resource | Publication |
|---|---|---|
| General | Push my Buttons Podcast | -- |
| General | Product Cutsheet | -- |
| User Manual | 800-um001_-en-p | 800-UM001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
- CE
- China CCC
This product was certified with the above certifications as of 2025-09-10. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
| Product Type |
22mm Multi-Operator
|
|---|
| Suitable for illumination |
False
|
|---|
| Operator construction/material |
Plastic
|
|---|---|
| Operator cap C type |
Flush
|
| Operator cap A color |
Red STOP text
|
| Operator cap C color |
Green START text
|
| Operator cap A type |
Extended
|
| Operator cap B color |
Multi-function, 2-position, illuminated or non-illuminated
|
| Operator mechanical design life (cycles, min.) |
1000000
|
|---|---|
| Operator cap text/symbol |
Avaliable
|
| Operator function |
2 position multi-operator
|
| Enclosure compatibility |
IP69K, IP66, Type 4/4X (round plastic operator)
|
| Hole diameter |
22.5 mm
|
| Vibration |
10 g
|
| Shock |
100 g
|
| Operator type |
Push button
|
| Operating temperature |
-25 °C
|
|---|---|
| Storage temperature |
-40 °C
|
| Humidity |
≤95% RH from 25...60 °C (77...140 °F)
|
| Certifications |
UL,UR, CSA, CCC, CE
|
|---|
Drawings
| Drawings | |
|---|---|
| 3D STEP Model (STP) | Download (ZIP) |
| Drawings |
|---|
| 3D STEP Model (STP) Download (ZIP) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
|
Push my Buttons Podcast
General
-- |
|
Product Cutsheet
General
-- |
|
800-um001_-en-p
User Manual
800-UM001 |
| Type | Resource | Publication |
|---|---|---|
| General | Push my Buttons Podcast | -- |
| General | Product Cutsheet | -- |
| User Manual | 800-um001_-en-p | 800-UM001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Certifications
- CE
- China CCC
This product was certified with the above certifications as of 2025-09-10. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Accessories
Alternative Products
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading
Copyright ©2025 Rockwell Automation, Inc.