Product Type | 22mm Pilot Light |
---|
Number of indicator lights | 1 |
---|---|
Voltage type | AC/DC |
Rated operating voltage Ue | 24 V |
Illumination lamp type | Incandescent |
Operator construction/material | Plastic |
Illumination module input voltage | 6V AC/DC (incandescent) |
With front ring | Yes |
---|---|
Construction type lens | Round |
Material front ring | Plastic |
Colour lens | Red |
Operator cap/button shape | Round |
Operator cap type | Diffuse |
Operator cap color | Red |
Operator cap/button material | Plastic |
Latch material | Plastic |
Termination style | Screw |
Hole diameter | 22.5 mm |
---|---|
Type of electric connection | Screw connection |
Illumination module mounting style | Latch |
Operator type | Pilot light |
Enclosure compatibility | IP69K, IP66, Type 4/4X/13 (800FP - round plastic operator) |
Vibration | 10 G maximum |
Shock | 100 G |
Operating temperature | -25 |
---|---|
Humidity | ≤95% RH from 25...60 °C (77...140 °F) |
Storage temperature | -40 |
Certifications | UL,UR, CSA, CCC, CE |
---|
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 4.5 |
Lead Time | 7 |
Dimension Width | 3.0 |
Dimension Length | 5.7 |
Stock Status | NON_STOCKED |
Weight | 29.371 |
Weight Unit | G |
Dimension Unit | CM |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Product Type | 22mm Pilot Light |
---|
Number of indicator lights | 1 |
---|---|
Voltage type | AC/DC |
Rated operating voltage Ue | 24 V |
Illumination lamp type | Incandescent |
Operator construction/material | Plastic |
Illumination module input voltage | 6V AC/DC (incandescent) |
With front ring | Yes |
---|---|
Construction type lens | Round |
Material front ring | Plastic |
Colour lens | Red |
Operator cap/button shape | Round |
Operator cap type | Diffuse |
Operator cap color | Red |
Operator cap/button material | Plastic |
Latch material | Plastic |
Termination style | Screw |
Hole diameter | 22.5 mm |
---|---|
Type of electric connection | Screw connection |
Illumination module mounting style | Latch |
Operator type | Pilot light |
Enclosure compatibility | IP69K, IP66, Type 4/4X/13 (800FP - round plastic operator) |
Vibration | 10 G maximum |
Shock | 100 G |
Operating temperature | -25 |
---|---|
Humidity | ≤95% RH from 25...60 °C (77...140 °F) |
Storage temperature | -40 |
Certifications | UL,UR, CSA, CCC, CE |
---|
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 4.5 |
Lead Time | 7 |
Dimension Width | 3.0 |
Dimension Length | 5.7 |
Stock Status | NON_STOCKED |
Weight | 29.371 |
Weight Unit | G |
Dimension Unit | CM |
Documents
Product Cutsheet
General
-- |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Accessories
Alternative Products
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.