Product Type | 22mm Multi-Operator |
---|
Suitable for illumination | Yes |
---|
Operator construction/material | Plastic |
---|---|
Operator cap C type | Extended |
Operator cap A color | Black |
Operator cap C color | Black |
Operator cap A type | Extended |
Operator cap B color | Multi-function, 2-position, illuminated or non-illuminated |
Operator mechanical design life (cycles, min.) | 1000000 |
---|---|
Operator cap text/symbol | Avaliable |
Operator function | 2 position multi-operator illuminated |
Enclosure compatibility | IP69K, IP66, Type 4/4X (round plastic operator) |
Hole diameter | 22.5 |
Vibration | 10 |
Shock | 100 |
Operator type | Push button |
Operating temperature | -25 |
---|---|
Storage temperature | -40 |
Humidity | ≤95% RH from 25...60 °C (77...140 °F) |
Certifications | UL,UR, CSA, CCC, CE |
---|
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 3.048 |
Lead Time | 15 |
Dimension Width | 11.557 |
Dimension Length | 18.542 |
Stock Status | NON_STOCKED |
Weight | 18.144 |
Weight Unit | G |
Dimension Unit | CM |
Drawings | |
---|---|
3D STEP Model (STP) | Download (ZIP) |
Drawings |
---|
3D STEP Model (STP) Download (ZIP) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Type | Resource | Publication |
---|---|---|
General | Push my Buttons Podcast | -- |
General | Product Cutsheet | -- |
User Manual | 800-um001_-en-p | 800-UM001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Product Type | 22mm Multi-Operator |
---|
Suitable for illumination | Yes |
---|
Operator construction/material | Plastic |
---|---|
Operator cap C type | Extended |
Operator cap A color | Black |
Operator cap C color | Black |
Operator cap A type | Extended |
Operator cap B color | Multi-function, 2-position, illuminated or non-illuminated |
Operator mechanical design life (cycles, min.) | 1000000 |
---|---|
Operator cap text/symbol | Avaliable |
Operator function | 2 position multi-operator illuminated |
Enclosure compatibility | IP69K, IP66, Type 4/4X (round plastic operator) |
Hole diameter | 22.5 |
Vibration | 10 |
Shock | 100 |
Operator type | Push button |
Operating temperature | -25 |
---|---|
Storage temperature | -40 |
Humidity | ≤95% RH from 25...60 °C (77...140 °F) |
Certifications | UL,UR, CSA, CCC, CE |
---|
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 3.048 |
Lead Time | 15 |
Dimension Width | 11.557 |
Dimension Length | 18.542 |
Stock Status | NON_STOCKED |
Weight | 18.144 |
Weight Unit | G |
Dimension Unit | CM |
Drawings
Drawings | |
---|---|
3D STEP Model (STP) | Download (ZIP) |
Drawings |
---|
3D STEP Model (STP) Download (ZIP) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
Push my Buttons Podcast
General
-- |
Product Cutsheet
General
-- |
800-um001_-en-p
User Manual
800-UM001 |
Type | Resource | Publication |
---|---|---|
General | Push my Buttons Podcast | -- |
General | Product Cutsheet | -- |
User Manual | 800-um001_-en-p | 800-UM001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Accessories
Alternative Products
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.