Loading
View all 800F 22 mm Round Operators
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
800FP-LSM23PN3GX10

22mm Selector Switch 800F PB

Serial #:
This product has not been verified. Please register your product to confirm authenticity.
PrintPrint
Print
EmailEmail
Share
Product RegistrationProduct Registration
QR code
JSON
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
Lifecycle status: Active
Lifecycle status: Active
Add to BoM
  • Get Support
Technical Specifications
Mechanical
Electrical
Construction
Environmental
Certification
Drawings
Documents
Certifications
Accessories
Alternative Products
Technotes
Number of switch positions
2
Spring-return
False
With light source
True
Switching function latching
True
Hole diameter
22.5 mm
Type of electric connection
Screw connection
Operator mechanical design life (cycles, min.)
1000000
Latch material
Plastic
Contact block type
Standard
Contact block mounting style
Latch
Switch orientation
Standard
Illumination module termination tightening torque
6 - 8 in-lb / 0.7 - 0.9 N-m
Illumination module termination wire range
#18...12 AWG (0.75...2.5 mm²)
Operator type
Illuminated selector switch
Contact block termination tightening torque
6 - 8 in-lb / 0.7 - 0.9 N-m
Enclosure compatibility
IP66, Type 4/4X/13 (Round plastic operator)
Operator function
Maintained, 2 position
Shock
100 G
Vibration
10 G
Contact block termination wire range
#18...12 AWG (0.75...2.5 mm²)
Illumination module mounting style
Latch
Contact block durability
1.0E7
Packaging
Standard pack (1 per package)
Number of contacts as normally open contact
1
Suitable for illumination
True
Supply voltage
24 V
Lamp type
Green LED
Illumination lamp type
LED
Illumination module type
LED
Illumination module input voltage
24V AC/DC
Power module type
Integrated LED module
Contact block configuration
1 NO
Contact block thermal current rating
10 A
Contact block utilization category (AC)
A600, AC 15 - screw termination
Contact block utilization category (DC)
Q600, DC-13 - screw termination
Contact block operational voltage, max
600V (A600, Q600) - screw termination
Material front ring
Plastic
Type of control element
Short thumb-grip
Operator cap/button material
Plastic
Operator construction/material
Plastic
Termination style
Screw
Operator cap color
Green
Operating temperature
-25 °C
Humidity
≤95% RH from 25...60 °C (77...140 °F)
Hazardous location rating
False
Storage temperature
-40 °C
Certifications
UL,UR, CSA, CCC, CE
Drawings
3D STEP Model (STP) Download (ZIP)
Drawings
3D STEP Model (STP) Download (ZIP)
General Publication
Push my Buttons Podcast --
Product Cutsheet --
Technical Data Publication
800-td008_-en-p 800-TD008
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Eurasion Economic Community China CCC Australian RCM UL Listed
  • CE
  • Eurasion Economic Community
  • China CCC
  • CSA Listed
  • American Bureau of Shippin
  • Australian RCM
  • UL Listed
  • UL Listed Hazardous
  • UL Recognized

This product was certified with the above certifications as of {}. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.

Items Per Page:
1-1 of 1
Items Per Page:
1-1 of 1
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Number of switch positions
2
Spring-return
False
With light source
True
Switching function latching
True
Hole diameter
22.5 mm
Type of electric connection
Screw connection
Operator mechanical design life (cycles, min.)
1000000
Latch material
Plastic
Contact block type
Standard
Contact block mounting style
Latch
Switch orientation
Standard
Illumination module termination tightening torque
6 - 8 in-lb / 0.7 - 0.9 N-m
Illumination module termination wire range
#18...12 AWG (0.75...2.5 mm²)
Operator type
Illuminated selector switch
Contact block termination tightening torque
6 - 8 in-lb / 0.7 - 0.9 N-m
Enclosure compatibility
IP66, Type 4/4X/13 (Round plastic operator)
Operator function
Maintained, 2 position
Shock
100 G
Vibration
10 G
Contact block termination wire range
#18...12 AWG (0.75...2.5 mm²)
Illumination module mounting style
Latch
Contact block durability
1.0E7
Packaging
Standard pack (1 per package)
Number of contacts as normally open contact
1
Suitable for illumination
True
Supply voltage
24 V
Lamp type
Green LED
Illumination lamp type
LED
Illumination module type
LED
Illumination module input voltage
24V AC/DC
Power module type
Integrated LED module
Contact block configuration
1 NO
Contact block thermal current rating
10 A
Contact block utilization category (AC)
A600, AC 15 - screw termination
Contact block utilization category (DC)
Q600, DC-13 - screw termination
Contact block operational voltage, max
600V (A600, Q600) - screw termination
Material front ring
Plastic
Type of control element
Short thumb-grip
Operator cap/button material
Plastic
Operator construction/material
Plastic
Termination style
Screw
Operator cap color
Green
Operating temperature
-25 °C
Humidity
≤95% RH from 25...60 °C (77...140 °F)
Hazardous location rating
False
Storage temperature
-40 °C
Certifications
UL,UR, CSA, CCC, CE
Drawings
Drawings
3D STEP Model (STP) Download (ZIP)
Drawings
3D STEP Model (STP) Download (ZIP)
Documents
Push my Buttons Podcast General
--
Product Cutsheet General
--
800-td008_-en-p Technical Data
800-TD008
General Publication
Push my Buttons Podcast --
Product Cutsheet --
Technical Data Publication
800-td008_-en-p 800-TD008
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Certifications
Eurasion Economic Community China CCC Australian RCM UL Listed
  • CE
  • Eurasion Economic Community
  • China CCC
  • CSA Listed
  • American Bureau of Shippin
  • Australian RCM
  • UL Listed
  • UL Listed Hazardous
  • UL Recognized

This product was certified with the above certifications as of {}. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.

Accessories
Items Per Page:
1-1 of 1
Alternative Products
Items Per Page:
1-1 of 1
Technotes
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find your nearest distributor
Contact your distributor in {0}
Change location
EmailEmail
PhonePhone
Find a partner
22mm Selector Switch 800F PB
CloseClose
800FP-LSM23PN3GX10
Close
Print
Phone:
Call
Rockwell Automation Home
Copyright ©2026 Rockwell Automation, Inc.
Sign in to your Rockwell Automation account to submit a repair documentation request.
Sign In
Request repair documentation
All fields with * are required for processing your request.
This field is required
This field is required
This field is required
This field is required
This field is required
Documentation of liability insurance is required for anyone who is requesting documentation for product repairs.
UploadUpload
Please upload documentation of liability insurance.*
1 file selected
CloseClose
File size is too large. Must be less than 5 MB.
Accepted file types: zip, pdf; Maximum size: 5 MB.
Right to Repair Terms and Conditions
Rockwell Automation is making, parts, and service documentation available at your request in compliance with applicable right to repair laws and regulations. By signing below, you are agreeing to the following terms and conditions of your purchase of Rockwell Automation genuine repair parts for repair of a Rockwell Automation product. As used below, “Self Service Repair Parts” means genuine Rockwell Automation parts (components of Rockwell Automation products) purchased from Rockwell Automation for installation in a Rockwell Automation product as part of a Self Service Repair. Self Service Repair Parts may be new or previously used genuine Rockwell Automation parts that have been tested and passed Rockwell Automation functional requirements. “Self Service Repair Tools” means equipment and related materials purchased for the purpose of performing repairs.
Your request has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Products
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose