| Type |
22mm Push Pull Operator
|
|---|
| Diameter cap |
90 mm
|
|---|---|
| Unlocking method |
Pull-release
|
| Operator type |
90 mm illuminated push-pull
|
| Operator function |
22 mm push pull operator
|
| Enclosure compatibility |
IP69K, IP66, Type 4/4X/13 (Round plastic operator)
|
| Spring-return |
False
|
| Switching function latching |
True
|
| Hole diameter |
22.5 mm
|
| Vibration |
10 g
|
| Shock |
100 g
|
| Operator mechanical design life (cycles, min.) |
300000
|
| Operator cap type |
Mushroom head
|
| Contact block durability |
10000000 cycles
|
| Colour button |
Red
|
|---|---|
| Operator construction/material |
Plastic
|
| Operator cap color |
Red
|
| Operator cap/button size |
90 mm illuminated push-pull
|
| With front ring |
True
|
| Type of button |
High
|
| Operator cap/button material |
Plastic
|
| Suitable for illumination |
True
|
|---|---|
| Contact block thermal current rating |
10 A
|
| Operating temperature |
-25 °C
|
|---|---|
| Storage temperature |
-40 °C
|
| Humidity |
≤95% RH from 25...60 °C (77...140 °F)
|
| Certifications |
UL,UR, CSA, CCC, CE
|
|---|
| Drawings | |
|---|---|
| 3D STEP Model (STP) | Download (ZIP) |
| Drawings |
|---|
| 3D STEP Model (STP) Download (ZIP) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
| General | Publication |
|---|---|
| Product Cutsheet | -- |
| Push my Buttons Podcast | -- |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
- CE
- China CCC
This product was certified with the above certifications as of {}. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
| Type |
22mm Push Pull Operator
|
|---|
| Diameter cap |
90 mm
|
|---|---|
| Unlocking method |
Pull-release
|
| Operator type |
90 mm illuminated push-pull
|
| Operator function |
22 mm push pull operator
|
| Enclosure compatibility |
IP69K, IP66, Type 4/4X/13 (Round plastic operator)
|
| Spring-return |
False
|
| Switching function latching |
True
|
| Hole diameter |
22.5 mm
|
| Vibration |
10 g
|
| Shock |
100 g
|
| Operator mechanical design life (cycles, min.) |
300000
|
| Operator cap type |
Mushroom head
|
| Contact block durability |
10000000 cycles
|
| Colour button |
Red
|
|---|---|
| Operator construction/material |
Plastic
|
| Operator cap color |
Red
|
| Operator cap/button size |
90 mm illuminated push-pull
|
| With front ring |
True
|
| Type of button |
High
|
| Operator cap/button material |
Plastic
|
| Suitable for illumination |
True
|
|---|---|
| Contact block thermal current rating |
10 A
|
| Operating temperature |
-25 °C
|
|---|---|
| Storage temperature |
-40 °C
|
| Humidity |
≤95% RH from 25...60 °C (77...140 °F)
|
| Certifications |
UL,UR, CSA, CCC, CE
|
|---|
Drawings
| Drawings | |
|---|---|
| 3D STEP Model (STP) | Download (ZIP) |
| Drawings |
|---|
| 3D STEP Model (STP) Download (ZIP) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
|
Product Cutsheet
General
-- |
|
Push my Buttons Podcast
General
-- |
| General | Publication |
|---|---|
| Product Cutsheet | -- |
| Push my Buttons Podcast | -- |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Certifications
- CE
- China CCC
This product was certified with the above certifications as of {}. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Accessories
Alternative Products
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading
Copyright ©2026 Rockwell Automation, Inc.