Loading
View all 800F 22 mm Round Operators
Print
Share
QR code
JSON
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
2019_AB_Logo
800FP-LMP34PN3RX01

22mm Push Pull Operator 800F PB

Serial #:
This product has not been verified. Please register your product to confirm authenticity.
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
2019_AB_Logo
Lifecycle status: Active
Lifecycle status: Active
Description
800F Illuminated Mushroom Operators, Illuminated, Push-Pull, 30mm, Round Plastic (Type 4/4X/13, IP66), , Integrated LED, Plastic Latch Mount, 24V AC/DC, Red LED, 0 N.O. Contact(s), 1 N.C. Contact(s), Standard, Standard Pack (Qty. 1)
  • Add to BOM
  • Get support
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Overview
Technical Specifications
Electrical
Mechanical
Construction
Environmental
Documents
Certifications
Accessories
Alternative Products
Technotes
Unique Product Identifier
800FP-LMP34PN3RX01
UPC
662074554218
Estimated Lead Time
29 days
Country of Origin
China
Number of contacts as normally closed contact
1
With lighting
True
Illumination lamp type
Red LED
Illumination module type
Integrated LED module
Contact block thermal current rating
10 A
Contact block utilization category (AC)
A600, AC 15 - screw termination
Contact block utilization category (DC)
Q600, DC-13 - screw termination
Illumination module input voltage
24V AC/DC (incandescent or LED)
Contact block operational voltage, max
600V (A600, Q600) - screw termination
Diameter cap
30 mm
Hole diameter
22.5 mm
Unlocking method
Pull-release
Operator mechanical design life (cycles, min.)
300000
Contact block type
Standard
Operator cap type
Mushroom head
Operator construction/material
Plastic
Operator type
30 mm illuminated push-pull
Operator function
22 mm push pull operator
Illumination module termination wire range
#18...12 AWG (0.75...2.5 mm²)
Vibration
10 G
Contact block configuration
1 NC
Contact block termination wire range
#18...12 AWG (0.75...2.5 mm²)
Contact block termination tightening torque
6 - 8 in-lb / 0.7 - 0.9 N-m
Shock
100 G
Enclosure compatibility
IP69K, IP66, Type 4/4X/13 (round plastic operator)
Contact block mounting style
Latch
Illumination module mounting style
Latch
Contact block durability
10000000 cycles
Illumination module termination tightening torque
6 - 8 in-lb / 0.7 - 0.9 N-m
Connection type auxiliary circuit
Screw connection
Operator cap/button material
Plastic
Latch material
Plastic
Operator cap color
Red
Termination style
Screw contact block
Operator cap/button size
30 mm illuminated push-pull
Mounting method
Surface mounting
Operating temperature
-25 °C
Storage temperature
-40 °C
Humidity
≤95% RH from 25...60 °C (77...140 °F)
General Publication
Technical Document 800-TD008
Product Cutsheet --
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Eurasion Economic Community
  • Eurasion Economic Community

This product was certified with the above certifications as of {}. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.

Items Per Page:
1-1 of 1
Items Per Page:
1-1 of 1
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Overview
Unique Product Identifier
800FP-LMP34PN3RX01
UPC
662074554218
Estimated Lead Time
29 days
Country of Origin
China
Technical Specifications
Number of contacts as normally closed contact
1
With lighting
True
Illumination lamp type
Red LED
Illumination module type
Integrated LED module
Contact block thermal current rating
10 A
Contact block utilization category (AC)
A600, AC 15 - screw termination
Contact block utilization category (DC)
Q600, DC-13 - screw termination
Illumination module input voltage
24V AC/DC (incandescent or LED)
Contact block operational voltage, max
600V (A600, Q600) - screw termination
Diameter cap
30 mm
Hole diameter
22.5 mm
Unlocking method
Pull-release
Operator mechanical design life (cycles, min.)
300000
Contact block type
Standard
Operator cap type
Mushroom head
Operator construction/material
Plastic
Operator type
30 mm illuminated push-pull
Operator function
22 mm push pull operator
Illumination module termination wire range
#18...12 AWG (0.75...2.5 mm²)
Vibration
10 G
Contact block configuration
1 NC
Contact block termination wire range
#18...12 AWG (0.75...2.5 mm²)
Contact block termination tightening torque
6 - 8 in-lb / 0.7 - 0.9 N-m
Shock
100 G
Enclosure compatibility
IP69K, IP66, Type 4/4X/13 (round plastic operator)
Contact block mounting style
Latch
Illumination module mounting style
Latch
Contact block durability
10000000 cycles
Illumination module termination tightening torque
6 - 8 in-lb / 0.7 - 0.9 N-m
Connection type auxiliary circuit
Screw connection
Operator cap/button material
Plastic
Latch material
Plastic
Operator cap color
Red
Termination style
Screw contact block
Operator cap/button size
30 mm illuminated push-pull
Mounting method
Surface mounting
Operating temperature
-25 °C
Storage temperature
-40 °C
Humidity
≤95% RH from 25...60 °C (77...140 °F)
Documents
Technical Document General
800-TD008
Product Cutsheet General
--
General Publication
Technical Document 800-TD008
Product Cutsheet --
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Certifications
Eurasion Economic Community
  • Eurasion Economic Community

This product was certified with the above certifications as of {}. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.

Accessories
Items Per Page:
1-1 of 1
Alternative Products
Items Per Page:
1-1 of 1
Technotes
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
22mm Push Pull Operator 800F PB
CloseClose
800FP-LMP34PN3RX01
Close
Print
Phone:
Call
Rockwell Automation Home
Copyright ©2026 Rockwell Automation, Inc.
Environmental compliance inquiry
All fields with * are required.
This field is required
This field is required
This field is required
This field is required
This field is required
This field is required
Your inquiry has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
There was an error submitting your inquiry.
Please try again.
Sign in to your Rockwell Automation account to submit a repair documentation request.
Sign In
Request repair documentation
All fields with * are required for processing your request.
Please enter your business email address
This field is required
This field is required
This field is required
This field is required
Documentation of liability insurance is required for anyone who is requesting documentation for product repairs.
UploadUpload
Please upload documentation of liability insurance.*
1 file selected
CloseClose
File size is too large. Must be less than 5 MB.
Accepted file types: zip, pdf; Maximum size: 5 MB.
This field is required
Right to Repair Terms and Conditions
Rockwell Automation is making, parts, and service documentation available at your request in compliance with applicable right to repair laws and regulations. By signing below, you are agreeing to the following terms and conditions of your purchase of Rockwell Automation genuine repair parts for repair of a Rockwell Automation product. As used below, “Self Service Repair Parts” means genuine Rockwell Automation parts (components of Rockwell Automation products) purchased from Rockwell Automation for installation in a Rockwell Automation product as part of a Self Service Repair. Self Service Repair Parts may be new or previously used genuine Rockwell Automation parts that have been tested and passed Rockwell Automation functional requirements. “Self Service Repair Tools” means equipment and related materials purchased for the purpose of performing repairs.
This field is required
Your request has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Products
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose