Number of contacts as normally closed contact | 1 |
---|---|
With lighting | Yes |
Illumination lamp type | Red LED |
Illumination module type | Integrated LED module |
Contact block thermal current rating | 10 A |
Contact block utilization category (AC) | A600, AC 15 - screw termination |
Contact block utilization category (DC) | Q600, DC-13 - screw termination |
Illumination module input voltage | 24V AC/DC (incandescent or LED) |
Contact block operational voltage, max | 600V (A600, Q600) - screw termination |
Diameter cap | 30 mm |
---|---|
Hole diameter | 22.5 |
Unlocking method | Pull-release |
Operator mechanical design life (cycles, min.) | 300000 |
Contact block type | Standard |
Operator cap type | Mushroom head |
Operator construction/material | Plastic |
Operator type | 30 mm illuminated push-pull |
Operator function | 22 mm push pull operator |
Illumination module termination wire range | #18...12 AWG (0.75...2.5 mm²) |
Vibration | 10 G |
Contact block configuration | 1 NC |
Contact block termination wire range | #18...12 AWG (0.75...2.5 mm²) |
Contact block termination tightening torque | 6 - 8 in-lb / 0.7 - 0.9 N-m |
Shock | 100 G |
Enclosure compatibility | IP69K, IP66, Type 4/4X/13 (round plastic operator) |
Contact block mounting style | Latch |
Illumination module mounting style | Latch |
Contact block durability | 10000000 cycles |
Illumination module termination tightening torque | 6 - 8 in-lb / 0.7 - 0.9 N-m |
Connection type auxiliary circuit | Screw connection |
---|---|
Operator cap/button material | Plastic |
Latch material | Metal |
Operator cap color | Red |
Termination style | Screw contact block |
Operator cap/button size | 30 mm illuminated push-pull |
Mounting method | Surface mounting |
Operating temperature | -25 |
---|---|
Storage temperature | -40 |
Humidity | ≤95% RH from 25...60 °C (77...140 °F) |
Certifications | UL,UR, CSA, CCC, CE |
---|
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 0.0 |
Lead Time | 7 |
Dimension Width | 0.0 |
Dimension Length | 0.0 |
Stock Status | NON_STOCKED |
Weight | 0.999 |
Weight Unit | KG |
Dimension Unit | CM |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Number of contacts as normally closed contact | 1 |
---|---|
With lighting | Yes |
Illumination lamp type | Red LED |
Illumination module type | Integrated LED module |
Contact block thermal current rating | 10 A |
Contact block utilization category (AC) | A600, AC 15 - screw termination |
Contact block utilization category (DC) | Q600, DC-13 - screw termination |
Illumination module input voltage | 24V AC/DC (incandescent or LED) |
Contact block operational voltage, max | 600V (A600, Q600) - screw termination |
Diameter cap | 30 mm |
---|---|
Hole diameter | 22.5 |
Unlocking method | Pull-release |
Operator mechanical design life (cycles, min.) | 300000 |
Contact block type | Standard |
Operator cap type | Mushroom head |
Operator construction/material | Plastic |
Operator type | 30 mm illuminated push-pull |
Operator function | 22 mm push pull operator |
Illumination module termination wire range | #18...12 AWG (0.75...2.5 mm²) |
Vibration | 10 G |
Contact block configuration | 1 NC |
Contact block termination wire range | #18...12 AWG (0.75...2.5 mm²) |
Contact block termination tightening torque | 6 - 8 in-lb / 0.7 - 0.9 N-m |
Shock | 100 G |
Enclosure compatibility | IP69K, IP66, Type 4/4X/13 (round plastic operator) |
Contact block mounting style | Latch |
Illumination module mounting style | Latch |
Contact block durability | 10000000 cycles |
Illumination module termination tightening torque | 6 - 8 in-lb / 0.7 - 0.9 N-m |
Connection type auxiliary circuit | Screw connection |
---|---|
Operator cap/button material | Plastic |
Latch material | Metal |
Operator cap color | Red |
Termination style | Screw contact block |
Operator cap/button size | 30 mm illuminated push-pull |
Mounting method | Surface mounting |
Operating temperature | -25 |
---|---|
Storage temperature | -40 |
Humidity | ≤95% RH from 25...60 °C (77...140 °F) |
Certifications | UL,UR, CSA, CCC, CE |
---|
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 0.0 |
Lead Time | 7 |
Dimension Width | 0.0 |
Dimension Length | 0.0 |
Stock Status | NON_STOCKED |
Weight | 0.999 |
Weight Unit | KG |
Dimension Unit | CM |
Documents
Product Cutsheet
General
-- |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Accessories
Alternative Products
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.