Loading
View all 800F 22 mm Round Operators
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
800FP-LE4PQ3RX20

22mm Momentary Push Button 800F PB

Serial #:
This product has not been verified. Please register your product to confirm authenticity.
PrintPrint
Print
EmailEmail
Share
Product RegistrationProduct Registration
QR code
JSON
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
Lifecycle status: Active
Lifecycle status: Active
Add to BoM
  • Get Support
Technical Specifications
General
Electrical
Mechanical
Environmental
Construction
Certification
Documents
Accessories
Alternative Products
Technotes
Type
22mm Momentary Push Button
Suitable for illumination
True
Operator cap/button shape
Round
Illumination lamp type
Red LED
Contact block type
Standard
Illumination module type
Integrated LED (screwless)
Operator cap/button material
Plastic
Contact block thermal current rating
10 A
Illumination module input voltage
24V AC/DC (LED)
Contact block utilization category (AC)
A600, AC 15 - screw termination
Contact block utilization category (DC)
Q600, DC-13 - screw termination
Contact block operational voltage, max
600V (A600, Q600) - screw termination
Operator cap type
Illuminated extended
Hole diameter
22.5 mm
Latch material
Plastic
Operator mechanical design life (cycles, min.)
1.0E7
Contact block durability
1.0E7
Contact block mounting style
Latch
Operator cap text/symbol
Optional
Illumination module termination wire range
#18...12 AWG (0.75...2.5 mm²)
Operator function
22 mm momentary push button
Contact block termination tightening torque
6 - 8 in-lb / 0.7 - 0.9 N-m
Operator type
Push button
Enclosure compatibility
IP69K, IP66, Type 4/4X/13 (Round plastic operator)
Contact block configuration
2 NO
Shock
100 G
Vibration
10 G
Contact block termination wire range
#18...12 AWG (0.75...2.5 mm²)
Illumination module termination tightening torque
6 - 8 in-lb / 0.7 - 0.9 N-m
Operating temperature
-25 °C
Humidity
≤95% RH from 25...60 °C (77...140 °F)
Storage temperature
-40 °C
Illumination module mounting style
Latch
Operator construction/material
Plastic
Termination style
Screw contact block
Operator cap color (lens)
Red
Certifications
UL,UR, CSA, CCC, CE
General Publication
Product Cutsheet --
Push my Buttons Podcast --
Technical Data Publication
800-td008_-en-p 800-TD008
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Items Per Page:
1-1 of 1
Items Per Page:
1-1 of 1
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Type
22mm Momentary Push Button
Suitable for illumination
True
Operator cap/button shape
Round
Illumination lamp type
Red LED
Contact block type
Standard
Illumination module type
Integrated LED (screwless)
Operator cap/button material
Plastic
Contact block thermal current rating
10 A
Illumination module input voltage
24V AC/DC (LED)
Contact block utilization category (AC)
A600, AC 15 - screw termination
Contact block utilization category (DC)
Q600, DC-13 - screw termination
Contact block operational voltage, max
600V (A600, Q600) - screw termination
Operator cap type
Illuminated extended
Hole diameter
22.5 mm
Latch material
Plastic
Operator mechanical design life (cycles, min.)
1.0E7
Contact block durability
1.0E7
Contact block mounting style
Latch
Operator cap text/symbol
Optional
Illumination module termination wire range
#18...12 AWG (0.75...2.5 mm²)
Operator function
22 mm momentary push button
Contact block termination tightening torque
6 - 8 in-lb / 0.7 - 0.9 N-m
Operator type
Push button
Enclosure compatibility
IP69K, IP66, Type 4/4X/13 (Round plastic operator)
Contact block configuration
2 NO
Shock
100 G
Vibration
10 G
Contact block termination wire range
#18...12 AWG (0.75...2.5 mm²)
Illumination module termination tightening torque
6 - 8 in-lb / 0.7 - 0.9 N-m
Operating temperature
-25 °C
Humidity
≤95% RH from 25...60 °C (77...140 °F)
Storage temperature
-40 °C
Illumination module mounting style
Latch
Operator construction/material
Plastic
Termination style
Screw contact block
Operator cap color (lens)
Red
Certifications
UL,UR, CSA, CCC, CE
Documents
Product Cutsheet General
--
Push my Buttons Podcast General
--
800-td008_-en-p Technical Data
800-TD008
General Publication
Product Cutsheet --
Push my Buttons Podcast --
Technical Data Publication
800-td008_-en-p 800-TD008
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Accessories
Items Per Page:
1-1 of 1
Alternative Products
Items Per Page:
1-1 of 1
Technotes
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find your nearest distributor
Contact your distributor in {0}
Change location
EmailEmail
PhonePhone
Find a partner
22mm Momentary Push Button 800F PB
CloseClose
800FP-LE4PQ3RX20
Close
Print
Phone:
Call
Rockwell Automation Home
Copyright ©2026 Rockwell Automation, Inc.
Sign in to your Rockwell Automation account to submit a repair documentation request.
Sign In
Request repair documentation
All fields with * are required for processing your request.
This field is required
This field is required
This field is required
This field is required
This field is required
Documentation of liability insurance is required for anyone who is requesting documentation for product repairs.
UploadUpload
Please upload documentation of liability insurance.*
1 file selected
CloseClose
File size is too large. Must be less than 5 MB.
Accepted file types: zip, pdf; Maximum size: 5 MB.
Right to Repair Terms and Conditions
Rockwell Automation is making, parts, and service documentation available at your request in compliance with applicable right to repair laws and regulations. By signing below, you are agreeing to the following terms and conditions of your purchase of Rockwell Automation genuine repair parts for repair of a Rockwell Automation product. As used below, “Self Service Repair Parts” means genuine Rockwell Automation parts (components of Rockwell Automation products) purchased from Rockwell Automation for installation in a Rockwell Automation product as part of a Self Service Repair. Self Service Repair Parts may be new or previously used genuine Rockwell Automation parts that have been tested and passed Rockwell Automation functional requirements. “Self Service Repair Tools” means equipment and related materials purchased for the purpose of performing repairs.
Your request has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Products
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose