Loading
View all 800F 22 mm Round Operators
  • alt text
alt text
800FP-KL3701R

22mm Selector Switch 800F PB

PrintPrint
Print
EmailEmail
Share
Product RegistrationProduct Registration
QR code
Allen-Bradley 800FP-KL3701R product image
Lifecycle status: Active
Lifecycle status: Active
Add to BoM
  • Get Support
Technical Specifications
Mechanical
Electrical
Construction
Environmental
Certification
Drawings
Documents
Accessories
Alternative Products
Technotes
Number of switch positions
3
Spring-return
True
Switching function latching
False
Hole diameter
22.5 mm
Key lock
3801
Operator mechanical design life (cycles, min.)
1000000
Latch material
Plastic
Key removal position
Right/center
Operator type
Keyed selector switch
Enclosure compatibility
IP66, Type 4/13 (round plastic operator)
Operator function
Spring return from left, 3 position
Shock
100 G
Vibration
10 G
Suitable for illumination
False
Contact block thermal current rating
10 A
Material front ring
Plastic
Type of control element
Key
Operator cap/button material
Plastic
Operator construction/material
Plastic
With front ring
True
Operating temperature
-25 °C
Humidity
≤95% RH from 25...60 °C (77...140 °F)
Storage temperature
-40 °C
Certifications
UL,UR, CSA, CCC, CE
Drawings
3D STEP Model (STP) Download (ZIP)
Drawings
3D STEP Model (STP) Download (ZIP)
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
General Publication
Push my Buttons Podcast --
Product Cutsheet --
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Items Per Page:
1-1 of 1
Items Per Page:
1-1 of 1
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Number of switch positions
3
Spring-return
True
Switching function latching
False
Hole diameter
22.5 mm
Key lock
3801
Operator mechanical design life (cycles, min.)
1000000
Latch material
Plastic
Key removal position
Right/center
Operator type
Keyed selector switch
Enclosure compatibility
IP66, Type 4/13 (round plastic operator)
Operator function
Spring return from left, 3 position
Shock
100 G
Vibration
10 G
Suitable for illumination
False
Contact block thermal current rating
10 A
Material front ring
Plastic
Type of control element
Key
Operator cap/button material
Plastic
Operator construction/material
Plastic
With front ring
True
Operating temperature
-25 °C
Humidity
≤95% RH from 25...60 °C (77...140 °F)
Storage temperature
-40 °C
Certifications
UL,UR, CSA, CCC, CE
Drawings
Drawings
3D STEP Model (STP) Download (ZIP)
Drawings
3D STEP Model (STP) Download (ZIP)
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
Push my Buttons Podcast General
--
Product Cutsheet General
--
General Publication
Push my Buttons Podcast --
Product Cutsheet --
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Accessories
Items Per Page:
1-1 of 1
Alternative Products
Items Per Page:
1-1 of 1
Technotes
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find your nearest distributor
Contact your distributor in {0}
Change location
EmailEmail
PhonePhone
Find a partner
22mm Selector Switch 800F PB
CloseClose
800FP-KL3701R
Close
Print
Allen-Bradley 800FP-KL3701R product image
Phone:
Call
Rockwell Automation Home
Copyright ©2026 Rockwell Automation, Inc.
Sign in to your Rockwell Automation account to submit a repair documentation request.
Sign In
Request repair documentation
All fields with * are required for processing your request.
This field is required
This field is required
This field is required
This field is required
This field is required
Documentation of liability insurance is required for anyone who is requesting documentation for product repairs.
UploadUpload
Please upload documentation of liability insurance.*
1 file selected
CloseClose
File size is too large. Must be less than 5 MB.
Accepted file types: zip, pdf; Maximum size: 5 MB.
Right to Repair Terms and Conditions
Rockwell Automation is making, parts, and service documentation available at your request in compliance with applicable right to repair laws and regulations. By signing below, you are agreeing to the following terms and conditions of your purchase of Rockwell Automation genuine repair parts for repair of a Rockwell Automation product. As used below, “Self Service Repair Parts” means genuine Rockwell Automation parts (components of Rockwell Automation products) purchased from Rockwell Automation for installation in a Rockwell Automation product as part of a Self Service Repair. Self Service Repair Parts may be new or previously used genuine Rockwell Automation parts that have been tested and passed Rockwell Automation functional requirements. “Self Service Repair Tools” means equipment and related materials purchased for the purpose of performing repairs.
Your request has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Products
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose