Product Type | 22mm Selector Switch |
---|
Number of switch positions | 3 None |
---|---|
Spring-return | True |
Switching function latching | False |
Hole diameter | 22.5 mm |
Key lock | 4006 |
Operator mechanical design life (cycles, min.) | 1000000 None |
Latch material | Plastic |
Key removal position | Center |
Operator type | Keyed selector switch |
Enclosure compatibility | IP66, Type 4/13 (round plastic operator) |
Operator function | Spring return from both, 3 position |
Shock | 100 G |
Vibration | 10 G |
Suitable for illumination | False |
---|---|
Contact block thermal current rating | 10 A |
Material front ring | Plastic |
---|---|
Type of control element | Key |
Operator cap/button material | Plastic |
Operator construction/material | Plastic |
With front ring | True |
Operating temperature | -25 °C |
---|---|
Humidity | ≤95% RH from 25...60 °C (77...140 °F) |
Storage temperature | -40 °C |
Certifications | UL,UR, CSA, CCC, CE |
---|
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 2.499 |
Lead Time | 43 |
Dimension Width | 3.0 |
Dimension Length | 7.0 |
Stock Status | NON_STOCKED |
Weight | 0.054 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings | |
---|---|
3D STEP Model (STP) | Download (ZIP) |
Drawings |
---|
3D STEP Model (STP) Download (ZIP) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Type | Resource | Publication |
---|---|---|
General | Push my Buttons Podcast | -- |
General | Product Cutsheet | -- |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Product Type | 22mm Selector Switch |
---|
Number of switch positions | 3 None |
---|---|
Spring-return | True |
Switching function latching | False |
Hole diameter | 22.5 mm |
Key lock | 4006 |
Operator mechanical design life (cycles, min.) | 1000000 None |
Latch material | Plastic |
Key removal position | Center |
Operator type | Keyed selector switch |
Enclosure compatibility | IP66, Type 4/13 (round plastic operator) |
Operator function | Spring return from both, 3 position |
Shock | 100 G |
Vibration | 10 G |
Suitable for illumination | False |
---|---|
Contact block thermal current rating | 10 A |
Material front ring | Plastic |
---|---|
Type of control element | Key |
Operator cap/button material | Plastic |
Operator construction/material | Plastic |
With front ring | True |
Operating temperature | -25 °C |
---|---|
Humidity | ≤95% RH from 25...60 °C (77...140 °F) |
Storage temperature | -40 °C |
Certifications | UL,UR, CSA, CCC, CE |
---|
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 2.499 |
Lead Time | 43 |
Dimension Width | 3.0 |
Dimension Length | 7.0 |
Stock Status | NON_STOCKED |
Weight | 0.054 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings
Drawings | |
---|---|
3D STEP Model (STP) | Download (ZIP) |
Drawings |
---|
3D STEP Model (STP) Download (ZIP) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
Push my Buttons Podcast
General
-- |
Product Cutsheet
General
-- |
Type | Resource | Publication |
---|---|---|
General | Push my Buttons Podcast | -- |
General | Product Cutsheet | -- |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Accessories
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.