| Number of switch positions |
4
|
|---|---|
| Switching function latching |
True
|
| Material front ring |
Plastic
|
| Colour control element |
Black
|
| Operator cap color |
Black
|
| Operator construction/material |
Plastic
|
| Operator cap/button material |
Plastic
|
| Latch material |
Plastic
|
| With front ring |
True
|
| Type of control element |
Short thumb-grip
|
| Suitable for illumination |
False
|
|---|
| Spring-return |
False
|
|---|---|
| Switch orientation |
Standard
|
| Packaging |
Standard pack (1 per package)
|
| Operator type |
Knob lever selector switch
|
| Operator function |
Maintained, 4 position
|
| Enclosure compatibility |
IP66, Type 4/4X/13 (round plastic operator)
|
| Hole diameter |
22.5 mm
|
| Vibration |
10 g
|
| Shock |
100 g
|
| Operator mechanical design life (cycles, min.) |
1000000
|
| Hazardous location rating |
False
|
|---|---|
| Operating temperature |
-25 °C
|
| Storage temperature |
-40 °C
|
| Humidity |
≤95% RH from 25...60 °C (77...140 °F)
|
| Certifications |
UL,UR, CSA, CCC, CE
|
|---|
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
| General | Publication |
|---|---|
| Product Cutsheet | -- |
| Technical Data | Publication |
|---|---|
| 800-td008_-en-p | 800-TD008 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
- CE
- China CCC
This product was certified with the above certifications as of {}. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
| Technotes |
|---|
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
| Number of switch positions |
4
|
|---|---|
| Switching function latching |
True
|
| Material front ring |
Plastic
|
| Colour control element |
Black
|
| Operator cap color |
Black
|
| Operator construction/material |
Plastic
|
| Operator cap/button material |
Plastic
|
| Latch material |
Plastic
|
| With front ring |
True
|
| Type of control element |
Short thumb-grip
|
| Suitable for illumination |
False
|
|---|
| Spring-return |
False
|
|---|---|
| Switch orientation |
Standard
|
| Packaging |
Standard pack (1 per package)
|
| Operator type |
Knob lever selector switch
|
| Operator function |
Maintained, 4 position
|
| Enclosure compatibility |
IP66, Type 4/4X/13 (round plastic operator)
|
| Hole diameter |
22.5 mm
|
| Vibration |
10 g
|
| Shock |
100 g
|
| Operator mechanical design life (cycles, min.) |
1000000
|
| Hazardous location rating |
False
|
|---|---|
| Operating temperature |
-25 °C
|
| Storage temperature |
-40 °C
|
| Humidity |
≤95% RH from 25...60 °C (77...140 °F)
|
| Certifications |
UL,UR, CSA, CCC, CE
|
|---|
Drawings
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
|
Product Cutsheet
General
-- |
|
800-td008_-en-p
Technical Data
800-TD008 |
| General | Publication |
|---|---|
| Product Cutsheet | -- |
| Technical Data | Publication |
| 800-td008_-en-p | 800-TD008 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Certifications
- CE
- China CCC
This product was certified with the above certifications as of {}. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Accessories
Alternative Products
Technotes
| Technotes |
|---|
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Copyright ©2026 Rockwell Automation, Inc.