| Type |
22mm Selector Switch
|
|---|
| Number of switch positions |
3
|
|---|---|
| Switching function latching |
False
|
| Material front ring |
Plastic
|
| Colour control element |
Black
|
| Operator cap color |
Black
|
| Operator construction/material |
Plastic
|
| Operator cap/button material |
Plastic
|
| Latch material |
Plastic
|
| With front ring |
True
|
| Type of control element |
Short thumb-grip
|
| Suitable for illumination |
False
|
|---|
| Spring-return |
True
|
|---|---|
| Switch orientation |
90 degree offset
|
| Packaging |
Standard pack (1 per package)
|
| Operator type |
Knob lever selector switch
|
| Operator function |
Spring return from left, 3 position
|
| Enclosure compatibility |
IP66, Type 4/4X/13 (round plastic operator)
|
| Hole diameter |
22.5 mm
|
| Vibration |
10 g
|
| Shock |
100 g
|
| Operator mechanical design life (cycles, min.) |
1000000
|
| Hazardous location rating |
False
|
|---|---|
| Operating temperature |
-25 °C
|
| Storage temperature |
-40 °C
|
| Humidity |
≤95% RH from 25...60 °C (77...140 °F)
|
| Certifications |
UL,UR, CSA, CCC, CE
|
|---|
| Drawings | |
|---|---|
| 3D STEP Model (STP) | Download (ZIP) |
| Drawings |
|---|
| 3D STEP Model (STP) Download (ZIP) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
| Type | Resource | Publication |
|---|---|---|
| General | Push my Buttons Podcast | -- |
| General | Product Cutsheet | -- |
| Technical Data | 800-td008_-en-p | 800-TD008 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
| Type |
22mm Selector Switch
|
|---|
| Number of switch positions |
3
|
|---|---|
| Switching function latching |
False
|
| Material front ring |
Plastic
|
| Colour control element |
Black
|
| Operator cap color |
Black
|
| Operator construction/material |
Plastic
|
| Operator cap/button material |
Plastic
|
| Latch material |
Plastic
|
| With front ring |
True
|
| Type of control element |
Short thumb-grip
|
| Suitable for illumination |
False
|
|---|
| Spring-return |
True
|
|---|---|
| Switch orientation |
90 degree offset
|
| Packaging |
Standard pack (1 per package)
|
| Operator type |
Knob lever selector switch
|
| Operator function |
Spring return from left, 3 position
|
| Enclosure compatibility |
IP66, Type 4/4X/13 (round plastic operator)
|
| Hole diameter |
22.5 mm
|
| Vibration |
10 g
|
| Shock |
100 g
|
| Operator mechanical design life (cycles, min.) |
1000000
|
| Hazardous location rating |
False
|
|---|---|
| Operating temperature |
-25 °C
|
| Storage temperature |
-40 °C
|
| Humidity |
≤95% RH from 25...60 °C (77...140 °F)
|
| Certifications |
UL,UR, CSA, CCC, CE
|
|---|
Drawings
| Drawings | |
|---|---|
| 3D STEP Model (STP) | Download (ZIP) |
| Drawings |
|---|
| 3D STEP Model (STP) Download (ZIP) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
|
Push my Buttons Podcast
General
-- |
|
Product Cutsheet
General
-- |
|
800-td008_-en-p
Technical Data
800-TD008 |
| Type | Resource | Publication |
|---|---|---|
| General | Push my Buttons Podcast | -- |
| General | Product Cutsheet | -- |
| Technical Data | 800-td008_-en-p | 800-TD008 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Accessories
Alternative Products
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading
Copyright ©2026 Rockwell Automation, Inc.