Product Type | 22mm Selector Switch |
---|
Number of switch positions | 3 None |
---|---|
Spring-return | True |
With light source | False |
Switching function latching | False |
Hole diameter | 22.5 mm |
Type of electric connection | Spring clA connection |
Operator mechanical design life (cycles, min.) | 1000000 None |
Latch material | Plastic |
Contact block type | Standard |
Contact block mounting style | Latch |
Switch orientation | 90 degree offset |
Operator type | Knob lever selector switch |
Contact block termination tightening torque | 6 - 8 in-lb / 0.7 - 0.9 N-m |
Enclosure compatibility | IP66, Type 4/4X/13 (Round plastic operator) |
Operator function | Spring return from both, 3 position |
Shock | 100 G |
Vibration | 10 G |
Contact block termination wire range | #18...14 AWG (0.75...1.5 mm²) |
Contact block durability | 1.0E7 None |
Packaging | Standard pack (1 per package) |
Number of contacts as normally closed contact | 1 |
---|---|
Number of contacts as normally open contact | 1 |
Suitable for illumination | False |
Contact block configuration | 1 NO/1 NC |
Contact block thermal current rating | 10 A |
Contact block utilization category (AC) | A300, AC 15 - Spring ClA Termination |
Contact block utilization category (DC) | Q300, DC-13 - Spring ClA Termination |
Contact block operational voltage, max | 300V (A300, Q300) - Spring ClA Termination |
Material front ring | Plastic |
---|---|
Type of control element | Short thumb-grip |
Operator cap/button material | Plastic |
Operator construction/material | Plastic |
Termination style | Spring clA |
Operator cap color | Black |
Operating temperature | -25 °C |
---|---|
Humidity | ≤95% RH from 25...60 °C (77...140 °F) |
Hazardous location rating | False |
Storage temperature | -40 °C |
Certifications | UL,UR, CSA, CCC, CE |
---|
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 4.5 |
Lead Time | 7 |
Dimension Width | 3.0 |
Dimension Length | 7.4 |
Stock Status | NON_STOCKED |
Weight | 47.235 |
Weight Unit | G |
Dimension Unit | CM |
Drawings | |
---|---|
3D STEP Model (STP) | Download (ZIP) |
Drawings |
---|
3D STEP Model (STP) Download (ZIP) |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
General | Push my Buttons Podcast | -- |
Technical Data | 800-td008_-en-p | 800-TD008 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Product Type | 22mm Selector Switch |
---|
Number of switch positions | 3 None |
---|---|
Spring-return | True |
With light source | False |
Switching function latching | False |
Hole diameter | 22.5 mm |
Type of electric connection | Spring clA connection |
Operator mechanical design life (cycles, min.) | 1000000 None |
Latch material | Plastic |
Contact block type | Standard |
Contact block mounting style | Latch |
Switch orientation | 90 degree offset |
Operator type | Knob lever selector switch |
Contact block termination tightening torque | 6 - 8 in-lb / 0.7 - 0.9 N-m |
Enclosure compatibility | IP66, Type 4/4X/13 (Round plastic operator) |
Operator function | Spring return from both, 3 position |
Shock | 100 G |
Vibration | 10 G |
Contact block termination wire range | #18...14 AWG (0.75...1.5 mm²) |
Contact block durability | 1.0E7 None |
Packaging | Standard pack (1 per package) |
Number of contacts as normally closed contact | 1 |
---|---|
Number of contacts as normally open contact | 1 |
Suitable for illumination | False |
Contact block configuration | 1 NO/1 NC |
Contact block thermal current rating | 10 A |
Contact block utilization category (AC) | A300, AC 15 - Spring ClA Termination |
Contact block utilization category (DC) | Q300, DC-13 - Spring ClA Termination |
Contact block operational voltage, max | 300V (A300, Q300) - Spring ClA Termination |
Material front ring | Plastic |
---|---|
Type of control element | Short thumb-grip |
Operator cap/button material | Plastic |
Operator construction/material | Plastic |
Termination style | Spring clA |
Operator cap color | Black |
Operating temperature | -25 °C |
---|---|
Humidity | ≤95% RH from 25...60 °C (77...140 °F) |
Hazardous location rating | False |
Storage temperature | -40 °C |
Certifications | UL,UR, CSA, CCC, CE |
---|
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 4.5 |
Lead Time | 7 |
Dimension Width | 3.0 |
Dimension Length | 7.4 |
Stock Status | NON_STOCKED |
Weight | 47.235 |
Weight Unit | G |
Dimension Unit | CM |
Drawings
Drawings | |
---|---|
3D STEP Model (STP) | Download (ZIP) |
Drawings |
---|
3D STEP Model (STP) Download (ZIP) |
Documents
Product Cutsheet
General
-- |
Push my Buttons Podcast
General
-- |
800-td008_-en-p
Technical Data
800-TD008 |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
General | Push my Buttons Podcast | -- |
Technical Data | 800-td008_-en-p | 800-TD008 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Accessories
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.