Product Type | 22mm Selector Switch |
---|
Number of switch positions | 3 None |
---|---|
Switching function latching | False |
Material front ring | Plastic |
Colour control element | Black |
Operator cap color | Black |
Operator construction/material | Plastic |
Operator cap/button material | Plastic |
Latch material | Plastic |
With front ring | True |
Type of control element | Short thumb-grip |
Suitable for illumination | False |
---|
Spring-return | True |
---|---|
Switch orientation | 90 degree offset |
Packaging | Standard pack (1 per package) |
Operator type | Knob lever selector switch |
Operator function | Spring return from both, 3 position |
Enclosure compatibility | IP66, Type 4/4X/13 (round plastic operator) |
Hole diameter | 22.5 mm |
Vibration | 10 g |
Shock | 100 g |
Operator mechanical design life (cycles, min.) | 1000000 None |
Hazardous location rating | False |
---|---|
Operating temperature | -25 °C |
Storage temperature | -40 °C |
Humidity | ≤95% RH from 25...60 °C (77...140 °F) |
Certifications | UL,UR, CSA, CCC, CE |
---|
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 5.105 |
Lead Time | 43 |
Dimension Width | 2.896 |
Dimension Length | 2.896 |
Stock Status | NON_STOCKED |
Weight | 36.287 |
Weight Unit | G |
Dimension Unit | CM |
Drawings | |
---|---|
3D STEP Model (STP) | Download (ZIP) |
Drawings |
---|
3D STEP Model (STP) Download (ZIP) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Type | Resource | Publication |
---|---|---|
General | Push my Buttons Podcast | -- |
General | Product Cutsheet | -- |
Technical Data | 800-td008_-en-p | 800-TD008 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Product Type | 22mm Selector Switch |
---|
Number of switch positions | 3 None |
---|---|
Switching function latching | False |
Material front ring | Plastic |
Colour control element | Black |
Operator cap color | Black |
Operator construction/material | Plastic |
Operator cap/button material | Plastic |
Latch material | Plastic |
With front ring | True |
Type of control element | Short thumb-grip |
Suitable for illumination | False |
---|
Spring-return | True |
---|---|
Switch orientation | 90 degree offset |
Packaging | Standard pack (1 per package) |
Operator type | Knob lever selector switch |
Operator function | Spring return from both, 3 position |
Enclosure compatibility | IP66, Type 4/4X/13 (round plastic operator) |
Hole diameter | 22.5 mm |
Vibration | 10 g |
Shock | 100 g |
Operator mechanical design life (cycles, min.) | 1000000 None |
Hazardous location rating | False |
---|---|
Operating temperature | -25 °C |
Storage temperature | -40 °C |
Humidity | ≤95% RH from 25...60 °C (77...140 °F) |
Certifications | UL,UR, CSA, CCC, CE |
---|
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 5.105 |
Lead Time | 43 |
Dimension Width | 2.896 |
Dimension Length | 2.896 |
Stock Status | NON_STOCKED |
Weight | 36.287 |
Weight Unit | G |
Dimension Unit | CM |
Drawings
Drawings | |
---|---|
3D STEP Model (STP) | Download (ZIP) |
Drawings |
---|
3D STEP Model (STP) Download (ZIP) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
Push my Buttons Podcast
General
-- |
Product Cutsheet
General
-- |
800-td008_-en-p
Technical Data
800-TD008 |
Type | Resource | Publication |
---|---|---|
General | Push my Buttons Podcast | -- |
General | Product Cutsheet | -- |
Technical Data | 800-td008_-en-p | 800-TD008 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Accessories
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.