| Type |
22mm Momentary Push Button
|
|---|
| Suitable for illumination |
False
|
|---|
| Operator construction/material |
Plastic
|
|---|---|
| Operator cap color (lens) |
White
|
| Operator cap type |
Flush push-button
|
| Operator cap/button shape |
Round
|
| Operator cap/button material |
Plastic
|
| Operator mechanical design life (cycles, min.) |
1.0E7
|
|---|---|
| Operator cap text/symbol |
Arrow
|
| Packaging |
Standard pack (1 per package)
|
| Operator function |
22 mm momentary push button
|
| Enclosure compatibility |
IP69K, IP66, Type 4/4X/13 (Round plastic operator)
|
| Hole diameter |
22.5 mm
|
| Vibration |
10 g
|
| Shock |
100 g
|
| Operator type |
Push button
|
| Operating temperature |
-25 °C
|
|---|---|
| Storage temperature |
-40 °C
|
| Humidity |
≤95% RH from 25...60 °C (77...140 °F)
|
| Certifications |
UL,UR, CSA, CCC, CE
|
|---|
| Drawings | |
|---|---|
| 3D STEP Model (STP) | Download (ZIP) |
| Drawings |
|---|
| 3D STEP Model (STP) Download (ZIP) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
| General | Publication |
|---|---|
| Product Cutsheet | -- |
| Push my Buttons Podcast | -- |
| Repair Parts List | -- |
| Technical Data | Publication |
|---|---|
| 800-td008_-en-p | 800-TD008 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
- CE
- China CCC
This product was certified with the above certifications as of {}. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
| Technotes |
|---|
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
| Type |
22mm Momentary Push Button
|
|---|
| Suitable for illumination |
False
|
|---|
| Operator construction/material |
Plastic
|
|---|---|
| Operator cap color (lens) |
White
|
| Operator cap type |
Flush push-button
|
| Operator cap/button shape |
Round
|
| Operator cap/button material |
Plastic
|
| Operator mechanical design life (cycles, min.) |
1.0E7
|
|---|---|
| Operator cap text/symbol |
Arrow
|
| Packaging |
Standard pack (1 per package)
|
| Operator function |
22 mm momentary push button
|
| Enclosure compatibility |
IP69K, IP66, Type 4/4X/13 (Round plastic operator)
|
| Hole diameter |
22.5 mm
|
| Vibration |
10 g
|
| Shock |
100 g
|
| Operator type |
Push button
|
| Operating temperature |
-25 °C
|
|---|---|
| Storage temperature |
-40 °C
|
| Humidity |
≤95% RH from 25...60 °C (77...140 °F)
|
| Certifications |
UL,UR, CSA, CCC, CE
|
|---|
Drawings
| Drawings | |
|---|---|
| 3D STEP Model (STP) | Download (ZIP) |
| Drawings |
|---|
| 3D STEP Model (STP) Download (ZIP) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
|
Product Cutsheet
General
-- |
|
Push my Buttons Podcast
General
-- |
|
Repair Parts List
General
-- |
|
800-td008_-en-p
Technical Data
800-TD008 |
| General | Publication |
|---|---|
| Product Cutsheet | -- |
| Push my Buttons Podcast | -- |
| Repair Parts List | -- |
| Technical Data | Publication |
| 800-td008_-en-p | 800-TD008 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Certifications
- CE
- China CCC
This product was certified with the above certifications as of {}. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Accessories
Alternative Products
Technotes
| Technotes |
|---|
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Copyright ©2026 Rockwell Automation, Inc.