Product Type | 22mm Momentary Push Button |
---|
Suitable for illumination | False |
---|
Operator construction/material | Plastic |
---|---|
Operator cap color (lens) | Black |
Operator cap type | Extended push-button |
Operator cap/button shape | Round |
Operator cap/button material | Plastic |
Operator mechanical design life (cycles, min.) | 1.0E7 None |
---|---|
Operator cap text/symbol | STOP |
Packaging | Standard pack (1 per package) |
Operator function | 22 mm momentary push button |
Enclosure compatibility | IP69K, IP66, Type 4/4X/13 (Round plastic operator) |
Hole diameter | 22.5 mm |
Vibration | 10 g |
Shock | 100 g |
Operator type | Push button |
Operating temperature | -25 °C |
---|---|
Storage temperature | -40 °C |
Humidity | ≤95% RH from 25...60 °C (77...140 °F) |
Certifications | UL,UR, CSA, CCC, CE |
---|
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 3.0 |
Lead Time | 5 |
Dimension Width | 5.999 |
Dimension Length | 11.999 |
Stock Status | NON_STOCKED |
Weight | 0.018 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings | |
---|---|
3D STEP Model (STP) | Download (ZIP) |
Drawings |
---|
3D STEP Model (STP) Download (ZIP) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Type | Resource | Publication |
---|---|---|
General | Push my Buttons Podcast | -- |
General | Repair Parts List | -- |
General | Product Cutsheet | -- |
Technical Data | 800-td008_-en-p | 800-TD008 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
- CE
This product was certified with the above certifications as of 2024-12-31. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Product Type | 22mm Momentary Push Button |
---|
Suitable for illumination | False |
---|
Operator construction/material | Plastic |
---|---|
Operator cap color (lens) | Black |
Operator cap type | Extended push-button |
Operator cap/button shape | Round |
Operator cap/button material | Plastic |
Operator mechanical design life (cycles, min.) | 1.0E7 None |
---|---|
Operator cap text/symbol | STOP |
Packaging | Standard pack (1 per package) |
Operator function | 22 mm momentary push button |
Enclosure compatibility | IP69K, IP66, Type 4/4X/13 (Round plastic operator) |
Hole diameter | 22.5 mm |
Vibration | 10 g |
Shock | 100 g |
Operator type | Push button |
Operating temperature | -25 °C |
---|---|
Storage temperature | -40 °C |
Humidity | ≤95% RH from 25...60 °C (77...140 °F) |
Certifications | UL,UR, CSA, CCC, CE |
---|
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 3.0 |
Lead Time | 5 |
Dimension Width | 5.999 |
Dimension Length | 11.999 |
Stock Status | NON_STOCKED |
Weight | 0.018 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings
Drawings | |
---|---|
3D STEP Model (STP) | Download (ZIP) |
Drawings |
---|
3D STEP Model (STP) Download (ZIP) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
Push my Buttons Podcast
General
-- |
Repair Parts List
General
-- |
Product Cutsheet
General
-- |
800-td008_-en-p
Technical Data
800-TD008 |
Type | Resource | Publication |
---|---|---|
General | Push my Buttons Podcast | -- |
General | Repair Parts List | -- |
General | Product Cutsheet | -- |
Technical Data | 800-td008_-en-p | 800-TD008 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Certifications
- CE
This product was certified with the above certifications as of 2024-12-31. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Accessories
Alternative Products
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2025 Rockwell Automation, Inc.