Product Type | 22mm Momentary Push Button |
---|
Suitable for illumination | False |
---|---|
Operator cap/button shape | Round |
Contact block type | Standard |
Operator cap/button material | Plastic |
Contact block thermal current rating | 10 A |
Contact block utilization category (AC) | A300, AC 15 - spring clA termination |
Contact block utilization category (DC) | Q300, DC-13 - spring clA termination |
Contact block operational voltage, max | 300V (A300, Q300) - spring clA termination |
Operator cap type | Extended push-button |
Hole diameter | 22.5 mm |
---|---|
Latch material | Plastic |
Operator mechanical design life (cycles, min.) | 1.0E7 None |
Contact block durability | 1.0E7 None |
Contact block mounting style | Latch |
Operator cap text/symbol | Blank |
Packaging | Standard pack (1 per package) |
Operator function | 22 mm momentary push button |
Contact block termination tightening torque | 6 - 8 in-lb / 0.7 - 0.9 N-m |
Operator type | Push button |
Enclosure compatibility | IP69K, IP66, Type 4/4X/13 (Round plastic operator) |
Contact block configuration | 1 NO |
Shock | 100 G |
Vibration | 10 G |
Contact block termination wire range | #18...14 AWG (0.75...1.5 mm²) |
Operating temperature | -25 °C |
---|---|
Humidity | ≤95% RH from 25...60 °C (77...140 °F) |
Storage temperature | -40 °C |
Operator construction/material | Plastic |
---|---|
Termination style | Spring clA |
Operator cap color (lens) | Orange |
Certifications | UL,UR, CSA, CCC, CE |
---|
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 0.0 |
Lead Time | 7 |
Dimension Width | 0.0 |
Dimension Length | 0.0 |
Stock Status | NON_STOCKED |
Weight | 0.999 |
Weight Unit | KG |
Drawings | |
---|---|
3D STEP Model (STP) | Download (ZIP) |
Drawings |
---|
3D STEP Model (STP) Download (ZIP) |
Type | Resource | Publication |
---|---|---|
General | Push my Buttons Podcast | -- |
General | Product Cutsheet | -- |
General | Repair Parts List | -- |
Technical Data | 800-td008_-en-p | 800-TD008 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Product Type | 22mm Momentary Push Button |
---|
Suitable for illumination | False |
---|---|
Operator cap/button shape | Round |
Contact block type | Standard |
Operator cap/button material | Plastic |
Contact block thermal current rating | 10 A |
Contact block utilization category (AC) | A300, AC 15 - spring clA termination |
Contact block utilization category (DC) | Q300, DC-13 - spring clA termination |
Contact block operational voltage, max | 300V (A300, Q300) - spring clA termination |
Operator cap type | Extended push-button |
Hole diameter | 22.5 mm |
---|---|
Latch material | Plastic |
Operator mechanical design life (cycles, min.) | 1.0E7 None |
Contact block durability | 1.0E7 None |
Contact block mounting style | Latch |
Operator cap text/symbol | Blank |
Packaging | Standard pack (1 per package) |
Operator function | 22 mm momentary push button |
Contact block termination tightening torque | 6 - 8 in-lb / 0.7 - 0.9 N-m |
Operator type | Push button |
Enclosure compatibility | IP69K, IP66, Type 4/4X/13 (Round plastic operator) |
Contact block configuration | 1 NO |
Shock | 100 G |
Vibration | 10 G |
Contact block termination wire range | #18...14 AWG (0.75...1.5 mm²) |
Operating temperature | -25 °C |
---|---|
Humidity | ≤95% RH from 25...60 °C (77...140 °F) |
Storage temperature | -40 °C |
Operator construction/material | Plastic |
---|---|
Termination style | Spring clA |
Operator cap color (lens) | Orange |
Certifications | UL,UR, CSA, CCC, CE |
---|
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 0.0 |
Lead Time | 7 |
Dimension Width | 0.0 |
Dimension Length | 0.0 |
Stock Status | NON_STOCKED |
Weight | 0.999 |
Weight Unit | KG |
Drawings
Drawings | |
---|---|
3D STEP Model (STP) | Download (ZIP) |
Drawings |
---|
3D STEP Model (STP) Download (ZIP) |
Documents
Push my Buttons Podcast
General
-- |
Product Cutsheet
General
-- |
Repair Parts List
General
-- |
800-td008_-en-p
Technical Data
800-TD008 |
Type | Resource | Publication |
---|---|---|
General | Push my Buttons Podcast | -- |
General | Product Cutsheet | -- |
General | Repair Parts List | -- |
Technical Data | 800-td008_-en-p | 800-TD008 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Accessories
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.