| Type |
22mm Multi-Operator
|
|---|
| Suitable for illumination |
False
|
|---|
| Operator construction/material |
Metal
|
|---|---|
| Operator cap C type |
Extended
|
| Operator cap A color |
Red STOP text
|
| Operator cap C color |
Black STOP symbol
|
| Operator cap A type |
Extended
|
| Operator cap B color |
Red STOP symbol
|
| Operator mechanical design life (cycles, min.) |
1000000
|
|---|---|
| Operator cap text/symbol |
Avaliable
|
| Operator function |
3 position multi-operator
|
| Enclosure compatibility |
IP66, Type 4 (round metal operator)
|
| Hole diameter |
22.5 mm
|
| Vibration |
10 g
|
| Shock |
100 g
|
| Operator type |
Push button
|
| Operating temperature |
-25 °C
|
|---|---|
| Storage temperature |
-40 °C
|
| Humidity |
≤95% RH from 25...60 °C (77...140 °F)
|
| Certifications |
UL,UR, CSA, CCC, CE
|
|---|
| Technical Data | Publication |
|---|---|
| 800-td008_-en-p | 800-TD008 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
| Type |
22mm Multi-Operator
|
|---|
| Suitable for illumination |
False
|
|---|
| Operator construction/material |
Metal
|
|---|---|
| Operator cap C type |
Extended
|
| Operator cap A color |
Red STOP text
|
| Operator cap C color |
Black STOP symbol
|
| Operator cap A type |
Extended
|
| Operator cap B color |
Red STOP symbol
|
| Operator mechanical design life (cycles, min.) |
1000000
|
|---|---|
| Operator cap text/symbol |
Avaliable
|
| Operator function |
3 position multi-operator
|
| Enclosure compatibility |
IP66, Type 4 (round metal operator)
|
| Hole diameter |
22.5 mm
|
| Vibration |
10 g
|
| Shock |
100 g
|
| Operator type |
Push button
|
| Operating temperature |
-25 °C
|
|---|---|
| Storage temperature |
-40 °C
|
| Humidity |
≤95% RH from 25...60 °C (77...140 °F)
|
| Certifications |
UL,UR, CSA, CCC, CE
|
|---|
Documents
|
800-td008_-en-p
Technical Data
800-TD008 |
| Technical Data | Publication |
|---|---|
| 800-td008_-en-p | 800-TD008 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Alternative Products
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading
Copyright ©2026 Rockwell Automation, Inc.